aboutsummaryrefslogtreecommitdiffstats
path: root/arch/tile
diff options
context:
space:
mode:
authorLinus Torvalds2012-12-18 17:05:30 -0600
committerLinus Torvalds2012-12-18 17:05:30 -0600
commit5b3040a48bc9b916dc318bde33c9ebd98f00fbeb (patch)
tree3762a11cb024c1197e07046d60af0b93d3a541ff /arch/tile
parent31564cbd77baa88405862d4aa0d00893ab1d8cb7 (diff)
parente6cdebdf5aeccb5cbcf81e5e2764ad28a80f3185 (diff)
downloadam43-linux-kernel-5b3040a48bc9b916dc318bde33c9ebd98f00fbeb.tar.gz
am43-linux-kernel-5b3040a48bc9b916dc318bde33c9ebd98f00fbeb.tar.xz
am43-linux-kernel-5b3040a48bc9b916dc318bde33c9ebd98f00fbeb.zip
Merge git://git.kernel.org/pub/scm/linux/kernel/git/cmetcalf/linux-tile
Pull tile updates from Chris Metcalf: "These are a smattering of minor changes from Tilera and other folks, mostly in the ptrace area." * git://git.kernel.org/pub/scm/linux/kernel/git/cmetcalf/linux-tile: arch/tile: set CORE_DUMP_USE_REGSET on tile arch/tile: implement arch_ptrace using user_regset on tile arch/tile: implement user_regset interface on tile arch/tile: clean up tile-specific PTRACE_SETOPTIONS arch/tile: provide PT_FLAGS_COMPAT value in pt_regs tile/PCI: use for_each_pci_dev to simplify the code tilegx: remove __init from pci fixup hook
Diffstat (limited to 'arch/tile')
-rw-r--r--arch/tile/include/asm/elf.h2
-rw-r--r--arch/tile/include/asm/ptrace.h3
-rw-r--r--arch/tile/include/uapi/asm/ptrace.h8
-rw-r--r--arch/tile/kernel/pci.c4
-rw-r--r--arch/tile/kernel/pci_gx.c3
-rw-r--r--arch/tile/kernel/ptrace.c140
6 files changed, 126 insertions, 34 deletions
diff --git a/arch/tile/include/asm/elf.h b/arch/tile/include/asm/elf.h
index b73e1039c91..ff8a9340882 100644
--- a/arch/tile/include/asm/elf.h
+++ b/arch/tile/include/asm/elf.h
@@ -170,4 +170,6 @@ do { \
170 170
171#endif /* CONFIG_COMPAT */ 171#endif /* CONFIG_COMPAT */
172 172
173#define CORE_DUMP_USE_REGSET
174
173#endif /* _ASM_TILE_ELF_H */ 175#endif /* _ASM_TILE_ELF_H */
diff --git a/arch/tile/include/asm/ptrace.h b/arch/tile/include/asm/ptrace.h
index 1a4fd9ab0ee..5ce052e16b7 100644
--- a/arch/tile/include/asm/ptrace.h
+++ b/arch/tile/include/asm/ptrace.h
@@ -24,8 +24,7 @@ typedef unsigned long pt_reg_t;
24#include <uapi/asm/ptrace.h> 24#include <uapi/asm/ptrace.h>
25 25
26#define PTRACE_O_MASK_TILE (PTRACE_O_TRACEMIGRATE) 26#define PTRACE_O_MASK_TILE (PTRACE_O_TRACEMIGRATE)
27#define PT_TRACE_MIGRATE 0x00080000 27#define PT_TRACE_MIGRATE PT_EVENT_FLAG(PTRACE_EVENT_MIGRATE)
28#define PT_TRACE_MASK_TILE (PT_TRACE_MIGRATE)
29 28
30/* Flag bits in pt_regs.flags */ 29/* Flag bits in pt_regs.flags */
31#define PT_FLAGS_DISABLE_IRQ 1 /* on return to kernel, disable irqs */ 30#define PT_FLAGS_DISABLE_IRQ 1 /* on return to kernel, disable irqs */
diff --git a/arch/tile/include/uapi/asm/ptrace.h b/arch/tile/include/uapi/asm/ptrace.h
index c717d0fec72..7757e1985fb 100644
--- a/arch/tile/include/uapi/asm/ptrace.h
+++ b/arch/tile/include/uapi/asm/ptrace.h
@@ -81,8 +81,14 @@ struct pt_regs {
81#define PTRACE_SETFPREGS 15 81#define PTRACE_SETFPREGS 15
82 82
83/* Support TILE-specific ptrace options, with events starting at 16. */ 83/* Support TILE-specific ptrace options, with events starting at 16. */
84#define PTRACE_O_TRACEMIGRATE 0x00010000
85#define PTRACE_EVENT_MIGRATE 16 84#define PTRACE_EVENT_MIGRATE 16
85#define PTRACE_O_TRACEMIGRATE (1 << PTRACE_EVENT_MIGRATE)
86 86
87/*
88 * Flag bits in pt_regs.flags that are part of the ptrace API.
89 * We start our numbering higher up to avoid confusion with the
90 * non-ABI kernel-internal values that use the low 16 bits.
91 */
92#define PT_FLAGS_COMPAT 0x10000 /* process is an -m32 compat process */
87 93
88#endif /* _UAPI_ASM_TILE_PTRACE_H */ 94#endif /* _UAPI_ASM_TILE_PTRACE_H */
diff --git a/arch/tile/kernel/pci.c b/arch/tile/kernel/pci.c
index 759822687e8..aac1cd58696 100644
--- a/arch/tile/kernel/pci.c
+++ b/arch/tile/kernel/pci.c
@@ -245,7 +245,7 @@ static void __devinit fixup_read_and_payload_sizes(void)
245 u16 new_values; 245 u16 new_values;
246 246
247 /* Scan for the smallest maximum payload size. */ 247 /* Scan for the smallest maximum payload size. */
248 while ((dev = pci_get_device(PCI_ANY_ID, PCI_ANY_ID, dev)) != NULL) { 248 for_each_pci_dev(dev) {
249 u32 devcap; 249 u32 devcap;
250 int max_payload; 250 int max_payload;
251 251
@@ -260,7 +260,7 @@ static void __devinit fixup_read_and_payload_sizes(void)
260 260
261 /* Now, set the max_payload_size for all devices to that value. */ 261 /* Now, set the max_payload_size for all devices to that value. */
262 new_values = (max_read_size << 12) | (smallest_max_payload << 5); 262 new_values = (max_read_size << 12) | (smallest_max_payload << 5);
263 while ((dev = pci_get_device(PCI_ANY_ID, PCI_ANY_ID, dev)) != NULL) 263 for_each_pci_dev(dev)
264 pcie_capability_clear_and_set_word(dev, PCI_EXP_DEVCTL, 264 pcie_capability_clear_and_set_word(dev, PCI_EXP_DEVCTL,
265 PCI_EXP_DEVCTL_PAYLOAD | PCI_EXP_DEVCTL_READRQ, 265 PCI_EXP_DEVCTL_PAYLOAD | PCI_EXP_DEVCTL_READRQ,
266 new_values); 266 new_values);
diff --git a/arch/tile/kernel/pci_gx.c b/arch/tile/kernel/pci_gx.c
index 2ba6d052f85..94810d4a633 100644
--- a/arch/tile/kernel/pci_gx.c
+++ b/arch/tile/kernel/pci_gx.c
@@ -1047,8 +1047,7 @@ int pcibios_enable_device(struct pci_dev *dev, int mask)
1047} 1047}
1048 1048
1049/* Called for each device after PCI setup is done. */ 1049/* Called for each device after PCI setup is done. */
1050static void __init 1050static void pcibios_fixup_final(struct pci_dev *pdev)
1051pcibios_fixup_final(struct pci_dev *pdev)
1052{ 1051{
1053 set_dma_ops(&pdev->dev, gx_pci_dma_map_ops); 1052 set_dma_ops(&pdev->dev, gx_pci_dma_map_ops);
1054 set_dma_offset(&pdev->dev, TILE_PCI_MEM_MAP_BASE_OFFSET); 1053 set_dma_offset(&pdev->dev, TILE_PCI_MEM_MAP_BASE_OFFSET);
diff --git a/arch/tile/kernel/ptrace.c b/arch/tile/kernel/ptrace.c
index e92e40527d6..9835312d5a9 100644
--- a/arch/tile/kernel/ptrace.c
+++ b/arch/tile/kernel/ptrace.c
@@ -19,7 +19,10 @@
19#include <linux/kprobes.h> 19#include <linux/kprobes.h>
20#include <linux/compat.h> 20#include <linux/compat.h>
21#include <linux/uaccess.h> 21#include <linux/uaccess.h>
22#include <linux/regset.h>
23#include <linux/elf.h>
22#include <asm/traps.h> 24#include <asm/traps.h>
25#include <arch/chip.h>
23 26
24void user_enable_single_step(struct task_struct *child) 27void user_enable_single_step(struct task_struct *child)
25{ 28{
@@ -45,6 +48,100 @@ void ptrace_disable(struct task_struct *child)
45 clear_tsk_thread_flag(child, TIF_SYSCALL_TRACE); 48 clear_tsk_thread_flag(child, TIF_SYSCALL_TRACE);
46} 49}
47 50
51/*
52 * Get registers from task and ready the result for userspace.
53 * Note that we localize the API issues to getregs() and putregs() at
54 * some cost in performance, e.g. we need a full pt_regs copy for
55 * PEEKUSR, and two copies for POKEUSR. But in general we expect
56 * GETREGS/PUTREGS to be the API of choice anyway.
57 */
58static char *getregs(struct task_struct *child, struct pt_regs *uregs)
59{
60 *uregs = *task_pt_regs(child);
61
62 /* Set up flags ABI bits. */
63 uregs->flags = 0;
64#ifdef CONFIG_COMPAT
65 if (task_thread_info(child)->status & TS_COMPAT)
66 uregs->flags |= PT_FLAGS_COMPAT;
67#endif
68
69 return (char *)uregs;
70}
71
72/* Put registers back to task. */
73static void putregs(struct task_struct *child, struct pt_regs *uregs)
74{
75 struct pt_regs *regs = task_pt_regs(child);
76
77 /* Don't allow overwriting the kernel-internal flags word. */
78 uregs->flags = regs->flags;
79
80 /* Only allow setting the ICS bit in the ex1 word. */
81 uregs->ex1 = PL_ICS_EX1(USER_PL, EX1_ICS(uregs->ex1));
82
83 *regs = *uregs;
84}
85
86enum tile_regset {
87 REGSET_GPR,
88};
89
90static int tile_gpr_get(struct task_struct *target,
91 const struct user_regset *regset,
92 unsigned int pos, unsigned int count,
93 void *kbuf, void __user *ubuf)
94{
95 struct pt_regs regs;
96
97 getregs(target, &regs);
98
99 return user_regset_copyout(&pos, &count, &kbuf, &ubuf, &regs, 0,
100 sizeof(regs));
101}
102
103static int tile_gpr_set(struct task_struct *target,
104 const struct user_regset *regset,
105 unsigned int pos, unsigned int count,
106 const void *kbuf, const void __user *ubuf)
107{
108 int ret;
109 struct pt_regs regs;
110
111 ret = user_regset_copyin(&pos, &count, &kbuf, &ubuf, &regs, 0,
112 sizeof(regs));
113 if (ret)
114 return ret;
115
116 putregs(target, &regs);
117
118 return 0;
119}
120
121static const struct user_regset tile_user_regset[] = {
122 [REGSET_GPR] = {
123 .core_note_type = NT_PRSTATUS,
124 .n = ELF_NGREG,
125 .size = sizeof(elf_greg_t),
126 .align = sizeof(elf_greg_t),
127 .get = tile_gpr_get,
128 .set = tile_gpr_set,
129 },
130};
131
132static const struct user_regset_view tile_user_regset_view = {
133 .name = CHIP_ARCH_NAME,
134 .e_machine = ELF_ARCH,
135 .ei_osabi = ELF_OSABI,
136 .regsets = tile_user_regset,
137 .n = ARRAY_SIZE(tile_user_regset),
138};
139
140const struct user_regset_view *task_user_regset_view(struct task_struct *task)
141{
142 return &tile_user_regset_view;
143}
144
48long arch_ptrace(struct task_struct *child, long request, 145long arch_ptrace(struct task_struct *child, long request,
49 unsigned long addr, unsigned long data) 146 unsigned long addr, unsigned long data)
50{ 147{
@@ -53,14 +150,13 @@ long arch_ptrace(struct task_struct *child, long request,
53 long ret = -EIO; 150 long ret = -EIO;
54 char *childreg; 151 char *childreg;
55 struct pt_regs copyregs; 152 struct pt_regs copyregs;
56 int ex1_offset;
57 153
58 switch (request) { 154 switch (request) {
59 155
60 case PTRACE_PEEKUSR: /* Read register from pt_regs. */ 156 case PTRACE_PEEKUSR: /* Read register from pt_regs. */
61 if (addr >= PTREGS_SIZE) 157 if (addr >= PTREGS_SIZE)
62 break; 158 break;
63 childreg = (char *)task_pt_regs(child) + addr; 159 childreg = getregs(child, &copyregs) + addr;
64#ifdef CONFIG_COMPAT 160#ifdef CONFIG_COMPAT
65 if (is_compat_task()) { 161 if (is_compat_task()) {
66 if (addr & (sizeof(compat_long_t)-1)) 162 if (addr & (sizeof(compat_long_t)-1))
@@ -79,17 +175,7 @@ long arch_ptrace(struct task_struct *child, long request,
79 case PTRACE_POKEUSR: /* Write register in pt_regs. */ 175 case PTRACE_POKEUSR: /* Write register in pt_regs. */
80 if (addr >= PTREGS_SIZE) 176 if (addr >= PTREGS_SIZE)
81 break; 177 break;
82 childreg = (char *)task_pt_regs(child) + addr; 178 childreg = getregs(child, &copyregs) + addr;
83
84 /* Guard against overwrites of the privilege level. */
85 ex1_offset = PTREGS_OFFSET_EX1;
86#if defined(CONFIG_COMPAT) && defined(__BIG_ENDIAN)
87 if (is_compat_task()) /* point at low word */
88 ex1_offset += sizeof(compat_long_t);
89#endif
90 if (addr == ex1_offset)
91 data = PL_ICS_EX1(USER_PL, EX1_ICS(data));
92
93#ifdef CONFIG_COMPAT 179#ifdef CONFIG_COMPAT
94 if (is_compat_task()) { 180 if (is_compat_task()) {
95 if (addr & (sizeof(compat_long_t)-1)) 181 if (addr & (sizeof(compat_long_t)-1))
@@ -102,24 +188,20 @@ long arch_ptrace(struct task_struct *child, long request,
102 break; 188 break;
103 *(long *)childreg = data; 189 *(long *)childreg = data;
104 } 190 }
191 putregs(child, &copyregs);
105 ret = 0; 192 ret = 0;
106 break; 193 break;
107 194
108 case PTRACE_GETREGS: /* Get all registers from the child. */ 195 case PTRACE_GETREGS: /* Get all registers from the child. */
109 if (copy_to_user(datap, task_pt_regs(child), 196 ret = copy_regset_to_user(child, &tile_user_regset_view,
110 sizeof(struct pt_regs)) == 0) { 197 REGSET_GPR, 0,
111 ret = 0; 198 sizeof(struct pt_regs), datap);
112 }
113 break; 199 break;
114 200
115 case PTRACE_SETREGS: /* Set all registers in the child. */ 201 case PTRACE_SETREGS: /* Set all registers in the child. */
116 if (copy_from_user(&copyregs, datap, 202 ret = copy_regset_from_user(child, &tile_user_regset_view,
117 sizeof(struct pt_regs)) == 0) { 203 REGSET_GPR, 0,
118 copyregs.ex1 = 204 sizeof(struct pt_regs), datap);
119 PL_ICS_EX1(USER_PL, EX1_ICS(copyregs.ex1));
120 *task_pt_regs(child) = copyregs;
121 ret = 0;
122 }
123 break; 205 break;
124 206
125 case PTRACE_GETFPREGS: /* Get the child FPU state. */ 207 case PTRACE_GETFPREGS: /* Get the child FPU state. */
@@ -128,12 +210,16 @@ long arch_ptrace(struct task_struct *child, long request,
128 210
129 case PTRACE_SETOPTIONS: 211 case PTRACE_SETOPTIONS:
130 /* Support TILE-specific ptrace options. */ 212 /* Support TILE-specific ptrace options. */
131 child->ptrace &= ~PT_TRACE_MASK_TILE; 213 BUILD_BUG_ON(PTRACE_O_MASK_TILE & PTRACE_O_MASK);
132 tmp = data & PTRACE_O_MASK_TILE; 214 tmp = data & PTRACE_O_MASK_TILE;
133 data &= ~PTRACE_O_MASK_TILE; 215 data &= ~PTRACE_O_MASK_TILE;
134 ret = ptrace_request(child, request, addr, data); 216 ret = ptrace_request(child, request, addr, data);
135 if (tmp & PTRACE_O_TRACEMIGRATE) 217 if (ret == 0) {
136 child->ptrace |= PT_TRACE_MIGRATE; 218 unsigned int flags = child->ptrace;
219 flags &= ~(PTRACE_O_MASK_TILE << PT_OPT_FLAG_SHIFT);
220 flags |= (tmp << PT_OPT_FLAG_SHIFT);
221 child->ptrace = flags;
222 }
137 break; 223 break;
138 224
139 default: 225 default: