diff options
author | Jiri Slaby | 2012-11-15 02:49:56 -0600 |
---|---|---|
committer | Greg Kroah-Hartman | 2012-11-15 19:20:58 -0600 |
commit | 191c5f10275cfbb36802edadbdb10c73537327b4 (patch) | |
tree | 93e6f0d57cb1295fb7c461dbe5ecefafeb4ad15a /arch/um | |
parent | d0f59141ca40159c9d142c0f62e9aea61f846539 (diff) | |
download | am43-linux-kernel-191c5f10275cfbb36802edadbdb10c73537327b4.tar.gz am43-linux-kernel-191c5f10275cfbb36802edadbdb10c73537327b4.tar.xz am43-linux-kernel-191c5f10275cfbb36802edadbdb10c73537327b4.zip |
TTY: call tty_port_destroy in the rest of drivers
After commit "TTY: move tty buffers to tty_port", the tty buffers are
not freed in some drivers. This is because tty_port_destructor is not
called whenever a tty_port is freed. This was an assumption I counted
with but was unfortunately untrue. So fix the drivers to fulfil this
assumption.
To be sure, the TTY buffers (and later some stuff) are gone along with
the tty_port, we have to call tty_port_destroy at tear-down places.
This is mostly where the structure containing a tty_port is freed.
This patch does exactly that -- put tty_port_destroy at those places.
Signed-off-by: Jiri Slaby <jslaby@suse.cz>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Diffstat (limited to 'arch/um')
-rw-r--r-- | arch/um/drivers/line.c | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/arch/um/drivers/line.c b/arch/um/drivers/line.c index fd9a15b318a..9ffc28bd4b7 100644 --- a/arch/um/drivers/line.c +++ b/arch/um/drivers/line.c | |||
@@ -584,6 +584,8 @@ int register_lines(struct line_driver *line_driver, | |||
584 | printk(KERN_ERR "register_lines : can't register %s driver\n", | 584 | printk(KERN_ERR "register_lines : can't register %s driver\n", |
585 | line_driver->name); | 585 | line_driver->name); |
586 | put_tty_driver(driver); | 586 | put_tty_driver(driver); |
587 | for (i = 0; i < nlines; i++) | ||
588 | tty_port_destroy(&lines[i].port); | ||
587 | return err; | 589 | return err; |
588 | } | 590 | } |
589 | 591 | ||