diff options
author | Linus Torvalds | 2013-02-23 20:50:11 -0600 |
---|---|---|
committer | Linus Torvalds | 2013-02-23 20:50:11 -0600 |
commit | 9e2d59ad580d590134285f361a0e80f0e98c0207 (patch) | |
tree | f3232be75781484193413f32ec82c21f6d8eb76e /arch/um | |
parent | 5ce1a70e2f00f0bce0cab57f798ca354b9496169 (diff) | |
parent | 235b80226b986dabcbba844968f7807866bd0bfe (diff) | |
download | am43-linux-kernel-9e2d59ad580d590134285f361a0e80f0e98c0207.tar.gz am43-linux-kernel-9e2d59ad580d590134285f361a0e80f0e98c0207.tar.xz am43-linux-kernel-9e2d59ad580d590134285f361a0e80f0e98c0207.zip |
Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/viro/signal
Pull signal handling cleanups from Al Viro:
"This is the first pile; another one will come a bit later and will
contain SYSCALL_DEFINE-related patches.
- a bunch of signal-related syscalls (both native and compat)
unified.
- a bunch of compat syscalls switched to COMPAT_SYSCALL_DEFINE
(fixing several potential problems with missing argument
validation, while we are at it)
- a lot of now-pointless wrappers killed
- a couple of architectures (cris and hexagon) forgot to save
altstack settings into sigframe, even though they used the
(uninitialized) values in sigreturn; fixed.
- microblaze fixes for delivery of multiple signals arriving at once
- saner set of helpers for signal delivery introduced, several
architectures switched to using those."
* 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/viro/signal: (143 commits)
x86: convert to ksignal
sparc: convert to ksignal
arm: switch to struct ksignal * passing
alpha: pass k_sigaction and siginfo_t using ksignal pointer
burying unused conditionals
make do_sigaltstack() static
arm64: switch to generic old sigaction() (compat-only)
arm64: switch to generic compat rt_sigaction()
arm64: switch compat to generic old sigsuspend
arm64: switch to generic compat rt_sigqueueinfo()
arm64: switch to generic compat rt_sigpending()
arm64: switch to generic compat rt_sigprocmask()
arm64: switch to generic sigaltstack
sparc: switch to generic old sigsuspend
sparc: COMPAT_SYSCALL_DEFINE does all sign-extension as well as SYSCALL_DEFINE
sparc: kill sign-extending wrappers for native syscalls
kill sparc32_open()
sparc: switch to use of generic old sigaction
sparc: switch sys_compat_rt_sigaction() to COMPAT_SYSCALL_DEFINE
mips: switch to generic sys_fork() and sys_clone()
...
Diffstat (limited to 'arch/um')
-rw-r--r-- | arch/um/kernel/signal.c | 10 |
1 files changed, 0 insertions, 10 deletions
diff --git a/arch/um/kernel/signal.c b/arch/um/kernel/signal.c index 48ccf718e29..3e831b3fd07 100644 --- a/arch/um/kernel/signal.c +++ b/arch/um/kernel/signal.c | |||
@@ -122,13 +122,3 @@ int do_signal(void) | |||
122 | { | 122 | { |
123 | return kern_do_signal(¤t->thread.regs); | 123 | return kern_do_signal(¤t->thread.regs); |
124 | } | 124 | } |
125 | |||
126 | /* | ||
127 | * Atomically swap in the new signal mask, and wait for a signal. | ||
128 | */ | ||
129 | long sys_sigsuspend(int history0, int history1, old_sigset_t mask) | ||
130 | { | ||
131 | sigset_t blocked; | ||
132 | siginitset(&blocked, mask); | ||
133 | return sigsuspend(&blocked); | ||
134 | } | ||