diff options
author | Felix Fietkau | 2013-02-22 14:37:25 -0600 |
---|---|---|
committer | John W. Linville | 2013-02-27 13:12:51 -0600 |
commit | 838f427955dcfd16858b0108ce29029da0d56a4e (patch) | |
tree | dc6f0ff8f456bac5b4d49736d5dfc8cdd641e119 /drivers | |
parent | a3d63cadbad97671d740a9698acc2c95d1ca6e79 (diff) | |
download | am43-linux-kernel-838f427955dcfd16858b0108ce29029da0d56a4e.tar.gz am43-linux-kernel-838f427955dcfd16858b0108ce29029da0d56a4e.tar.xz am43-linux-kernel-838f427955dcfd16858b0108ce29029da0d56a4e.zip |
ath9k_htc: fix signal strength handling issues
The ath9k commit 2ef167557c0a26c88162ecffb017bfcc51eb7b29
(ath9k: fix signal strength reporting issues) fixed an issue where the
reported per-frame signal strength reported to mac80211 was being
overwritten with an internal average. The same issue is also present
in ath9k_htc.
In addition to preventing the driver from overwriting the value, this
commit also ensures that the internal average (which is used for ANI)
only tracks beacons of the AP that we're connected to.
Signed-off-by: Felix Fietkau <nbd@openwrt.org>
Cc: stable@vger.kernel.org
Signed-off-by: John W. Linville <linville@tuxdriver.com>
Diffstat (limited to 'drivers')
-rw-r--r-- | drivers/net/wireless/ath/ath9k/htc.h | 1 | ||||
-rw-r--r-- | drivers/net/wireless/ath/ath9k/htc_drv_txrx.c | 18 |
2 files changed, 12 insertions, 7 deletions
diff --git a/drivers/net/wireless/ath/ath9k/htc.h b/drivers/net/wireless/ath/ath9k/htc.h index 96bfb18078f..d3b099d7898 100644 --- a/drivers/net/wireless/ath/ath9k/htc.h +++ b/drivers/net/wireless/ath/ath9k/htc.h | |||
@@ -22,6 +22,7 @@ | |||
22 | #include <linux/firmware.h> | 22 | #include <linux/firmware.h> |
23 | #include <linux/skbuff.h> | 23 | #include <linux/skbuff.h> |
24 | #include <linux/netdevice.h> | 24 | #include <linux/netdevice.h> |
25 | #include <linux/etherdevice.h> | ||
25 | #include <linux/leds.h> | 26 | #include <linux/leds.h> |
26 | #include <linux/slab.h> | 27 | #include <linux/slab.h> |
27 | #include <net/mac80211.h> | 28 | #include <net/mac80211.h> |
diff --git a/drivers/net/wireless/ath/ath9k/htc_drv_txrx.c b/drivers/net/wireless/ath/ath9k/htc_drv_txrx.c index b6a5a08810b..878862178e0 100644 --- a/drivers/net/wireless/ath/ath9k/htc_drv_txrx.c +++ b/drivers/net/wireless/ath/ath9k/htc_drv_txrx.c | |||
@@ -1067,15 +1067,19 @@ static bool ath9k_rx_prepare(struct ath9k_htc_priv *priv, | |||
1067 | 1067 | ||
1068 | last_rssi = priv->rx.last_rssi; | 1068 | last_rssi = priv->rx.last_rssi; |
1069 | 1069 | ||
1070 | if (likely(last_rssi != ATH_RSSI_DUMMY_MARKER)) | 1070 | if (ieee80211_is_beacon(hdr->frame_control) && |
1071 | rxbuf->rxstatus.rs_rssi = ATH_EP_RND(last_rssi, | 1071 | !is_zero_ether_addr(common->curbssid) && |
1072 | ATH_RSSI_EP_MULTIPLIER); | 1072 | ether_addr_equal(hdr->addr3, common->curbssid)) { |
1073 | s8 rssi = rxbuf->rxstatus.rs_rssi; | ||
1073 | 1074 | ||
1074 | if (rxbuf->rxstatus.rs_rssi < 0) | 1075 | if (likely(last_rssi != ATH_RSSI_DUMMY_MARKER)) |
1075 | rxbuf->rxstatus.rs_rssi = 0; | 1076 | rssi = ATH_EP_RND(last_rssi, ATH_RSSI_EP_MULTIPLIER); |
1076 | 1077 | ||
1077 | if (ieee80211_is_beacon(fc)) | 1078 | if (rssi < 0) |
1078 | priv->ah->stats.avgbrssi = rxbuf->rxstatus.rs_rssi; | 1079 | rssi = 0; |
1080 | |||
1081 | priv->ah->stats.avgbrssi = rssi; | ||
1082 | } | ||
1079 | 1083 | ||
1080 | rx_status->mactime = be64_to_cpu(rxbuf->rxstatus.rs_tstamp); | 1084 | rx_status->mactime = be64_to_cpu(rxbuf->rxstatus.rs_tstamp); |
1081 | rx_status->band = hw->conf.channel->band; | 1085 | rx_status->band = hw->conf.channel->band; |