diff options
author | Al Viro | 2013-02-27 21:37:21 -0600 |
---|---|---|
committer | Al Viro | 2013-02-27 21:37:21 -0600 |
commit | 634095dab2a2001844fc8b26673c0cb14a766cdf (patch) | |
tree | 1e5aa7581ac97f82543dfc581c5eb6fa96572d3c /fs | |
parent | 6131ffaa1f091415b7a24abb01f033d9c0a727f4 (diff) | |
download | am43-linux-kernel-634095dab2a2001844fc8b26673c0cb14a766cdf.tar.gz am43-linux-kernel-634095dab2a2001844fc8b26673c0cb14a766cdf.tar.xz am43-linux-kernel-634095dab2a2001844fc8b26673c0cb14a766cdf.zip |
9p: don't bother with private lock in ->d_fsdata; dentry->d_lock will do just fine
Signed-off-by: Al Viro <viro@zeniv.linux.org.uk>
Diffstat (limited to 'fs')
-rw-r--r-- | fs/9p/fid.c | 9 | ||||
-rw-r--r-- | fs/9p/fid.h | 4 |
2 files changed, 6 insertions, 7 deletions
diff --git a/fs/9p/fid.c b/fs/9p/fid.c index afd4724b2d9..71bc36a03e7 100644 --- a/fs/9p/fid.c +++ b/fs/9p/fid.c | |||
@@ -54,14 +54,13 @@ int v9fs_fid_add(struct dentry *dentry, struct p9_fid *fid) | |||
54 | if (!dent) | 54 | if (!dent) |
55 | return -ENOMEM; | 55 | return -ENOMEM; |
56 | 56 | ||
57 | spin_lock_init(&dent->lock); | ||
58 | INIT_LIST_HEAD(&dent->fidlist); | 57 | INIT_LIST_HEAD(&dent->fidlist); |
59 | dentry->d_fsdata = dent; | 58 | dentry->d_fsdata = dent; |
60 | } | 59 | } |
61 | 60 | ||
62 | spin_lock(&dent->lock); | 61 | spin_lock(&dentry->d_lock); |
63 | list_add(&fid->dlist, &dent->fidlist); | 62 | list_add(&fid->dlist, &dent->fidlist); |
64 | spin_unlock(&dent->lock); | 63 | spin_unlock(&dentry->d_lock); |
65 | 64 | ||
66 | return 0; | 65 | return 0; |
67 | } | 66 | } |
@@ -85,14 +84,14 @@ static struct p9_fid *v9fs_fid_find(struct dentry *dentry, kuid_t uid, int any) | |||
85 | dent = (struct v9fs_dentry *) dentry->d_fsdata; | 84 | dent = (struct v9fs_dentry *) dentry->d_fsdata; |
86 | ret = NULL; | 85 | ret = NULL; |
87 | if (dent) { | 86 | if (dent) { |
88 | spin_lock(&dent->lock); | 87 | spin_lock(&dentry->d_lock); |
89 | list_for_each_entry(fid, &dent->fidlist, dlist) { | 88 | list_for_each_entry(fid, &dent->fidlist, dlist) { |
90 | if (any || uid_eq(fid->uid, uid)) { | 89 | if (any || uid_eq(fid->uid, uid)) { |
91 | ret = fid; | 90 | ret = fid; |
92 | break; | 91 | break; |
93 | } | 92 | } |
94 | } | 93 | } |
95 | spin_unlock(&dent->lock); | 94 | spin_unlock(&dentry->d_lock); |
96 | } | 95 | } |
97 | 96 | ||
98 | return ret; | 97 | return ret; |
diff --git a/fs/9p/fid.h b/fs/9p/fid.h index bb0b6e7f58f..469b5d51769 100644 --- a/fs/9p/fid.h +++ b/fs/9p/fid.h | |||
@@ -25,7 +25,6 @@ | |||
25 | 25 | ||
26 | /** | 26 | /** |
27 | * struct v9fs_dentry - 9p private data stored in dentry d_fsdata | 27 | * struct v9fs_dentry - 9p private data stored in dentry d_fsdata |
28 | * @lock: protects the fidlist | ||
29 | * @fidlist: list of FIDs currently associated with this dentry | 28 | * @fidlist: list of FIDs currently associated with this dentry |
30 | * | 29 | * |
31 | * This structure defines the 9p private data associated with | 30 | * This structure defines the 9p private data associated with |
@@ -35,11 +34,12 @@ | |||
35 | * inodes in order to more closely map functionality to the Plan 9 | 34 | * inodes in order to more closely map functionality to the Plan 9 |
36 | * expected behavior for FID reclaimation and tracking. | 35 | * expected behavior for FID reclaimation and tracking. |
37 | * | 36 | * |
37 | * Protected by ->d_lock of dentry it belongs to. | ||
38 | * | ||
38 | * See Also: Mapping FIDs to Linux VFS model in | 39 | * See Also: Mapping FIDs to Linux VFS model in |
39 | * Design and Implementation of the Linux 9P File System documentation | 40 | * Design and Implementation of the Linux 9P File System documentation |
40 | */ | 41 | */ |
41 | struct v9fs_dentry { | 42 | struct v9fs_dentry { |
42 | spinlock_t lock; /* protect fidlist */ | ||
43 | struct list_head fidlist; | 43 | struct list_head fidlist; |
44 | }; | 44 | }; |
45 | 45 | ||