diff options
author | Fabio Porcedda | 2013-01-08 04:04:10 -0600 |
---|---|---|
committer | Wim Van Sebroeck | 2013-03-01 05:48:36 -0600 |
commit | 3048253ed957fc6cdc34599178408559aa1e0062 (patch) | |
tree | 2e8fd94c3d64899dc4a48912f7ece62721047c68 /include | |
parent | e3e83d0001a77cdb337be9170e58b55488835ba0 (diff) | |
download | am43-linux-kernel-3048253ed957fc6cdc34599178408559aa1e0062.tar.gz am43-linux-kernel-3048253ed957fc6cdc34599178408559aa1e0062.tar.xz am43-linux-kernel-3048253ed957fc6cdc34599178408559aa1e0062.zip |
watchdog: core: dt: add support for the timeout-sec dt property
Add support for watchdog drivers to initialize/set the timeout field
of the watchdog_device structure. The timeout field is initialised
either with the module timeout parameter value (if valid) or with the
timeout-sec dt property (if valid). If both are invalid the initial
value is unchanged.
Signed-off-by: Fabio Porcedda <fabio.porcedda@gmail.com>
Acked-by: Nicolas Ferre <nicolas.ferre@atmel.com>
Signed-off-by: Wim Van Sebroeck <wim@iguana.be>
Diffstat (limited to 'include')
-rw-r--r-- | include/linux/watchdog.h | 9 |
1 files changed, 9 insertions, 0 deletions
diff --git a/include/linux/watchdog.h b/include/linux/watchdog.h index 3a9df2f43be..2a3038ee17a 100644 --- a/include/linux/watchdog.h +++ b/include/linux/watchdog.h | |||
@@ -118,6 +118,13 @@ static inline void watchdog_set_nowayout(struct watchdog_device *wdd, bool noway | |||
118 | set_bit(WDOG_NO_WAY_OUT, &wdd->status); | 118 | set_bit(WDOG_NO_WAY_OUT, &wdd->status); |
119 | } | 119 | } |
120 | 120 | ||
121 | /* Use the following function to check if a timeout value is invalid */ | ||
122 | static inline bool watchdog_timeout_invalid(struct watchdog_device *wdd, unsigned int t) | ||
123 | { | ||
124 | return ((wdd->max_timeout != 0) && | ||
125 | (t < wdd->min_timeout || t > wdd->max_timeout)); | ||
126 | } | ||
127 | |||
121 | /* Use the following functions to manipulate watchdog driver specific data */ | 128 | /* Use the following functions to manipulate watchdog driver specific data */ |
122 | static inline void watchdog_set_drvdata(struct watchdog_device *wdd, void *data) | 129 | static inline void watchdog_set_drvdata(struct watchdog_device *wdd, void *data) |
123 | { | 130 | { |
@@ -130,6 +137,8 @@ static inline void *watchdog_get_drvdata(struct watchdog_device *wdd) | |||
130 | } | 137 | } |
131 | 138 | ||
132 | /* drivers/watchdog/watchdog_core.c */ | 139 | /* drivers/watchdog/watchdog_core.c */ |
140 | extern int watchdog_init_timeout(struct watchdog_device *wdd, | ||
141 | unsigned int timeout_parm, struct device *dev); | ||
133 | extern int watchdog_register_device(struct watchdog_device *); | 142 | extern int watchdog_register_device(struct watchdog_device *); |
134 | extern void watchdog_unregister_device(struct watchdog_device *); | 143 | extern void watchdog_unregister_device(struct watchdog_device *); |
135 | 144 | ||