diff options
author | James Hogan | 2012-11-23 10:13:05 -0600 |
---|---|---|
committer | James Hogan | 2013-03-02 14:09:14 -0600 |
commit | c93d03123169357afde2d9b20dfbf9675295668f (patch) | |
tree | 88f05b0859830c331cfbff0c1908ac701d8e2a06 /include | |
parent | 19f949f52599ba7c3f67a5897ac6be14bfcb1200 (diff) | |
download | am43-linux-kernel-c93d03123169357afde2d9b20dfbf9675295668f.tar.gz am43-linux-kernel-c93d03123169357afde2d9b20dfbf9675295668f.tar.xz am43-linux-kernel-c93d03123169357afde2d9b20dfbf9675295668f.zip |
asm-generic/io.h: check CONFIG_VIRT_TO_BUS
Make asm-generic/io.h check CONFIG_VIRT_TO_BUS before defining
virt_to_bus() and bus_to_virt(), otherwise it's easy to accidentally
have a silently failing incorrect direct mapped definition rather then
no definition at all.
Signed-off-by: James Hogan <james.hogan@imgtec.com>
Acked-by: Arnd Bergmann <arnd@arndb.de>
Diffstat (limited to 'include')
-rw-r--r-- | include/asm-generic/io.h | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/include/asm-generic/io.h b/include/asm-generic/io.h index 33bbbae4ddc..cc76b3ecd20 100644 --- a/include/asm-generic/io.h +++ b/include/asm-generic/io.h | |||
@@ -332,6 +332,7 @@ extern void ioport_unmap(void __iomem *p); | |||
332 | #define xlate_dev_kmem_ptr(p) p | 332 | #define xlate_dev_kmem_ptr(p) p |
333 | #define xlate_dev_mem_ptr(p) __va(p) | 333 | #define xlate_dev_mem_ptr(p) __va(p) |
334 | 334 | ||
335 | #ifdef CONFIG_VIRT_TO_BUS | ||
335 | #ifndef virt_to_bus | 336 | #ifndef virt_to_bus |
336 | static inline unsigned long virt_to_bus(volatile void *address) | 337 | static inline unsigned long virt_to_bus(volatile void *address) |
337 | { | 338 | { |
@@ -343,6 +344,7 @@ static inline void *bus_to_virt(unsigned long address) | |||
343 | return (void *) address; | 344 | return (void *) address; |
344 | } | 345 | } |
345 | #endif | 346 | #endif |
347 | #endif | ||
346 | 348 | ||
347 | #ifndef memset_io | 349 | #ifndef memset_io |
348 | #define memset_io(a, b, c) memset(__io_virt(a), (b), (c)) | 350 | #define memset_io(a, b, c) memset(__io_virt(a), (b), (c)) |