diff options
author | Mark Fasheh | 2013-02-04 14:54:57 -0600 |
---|---|---|
committer | Josef Bacik | 2013-02-20 11:59:39 -0600 |
commit | cb95e7bf7ba481c3d35b238b1cd671b63f54238a (patch) | |
tree | 0b2d4906688ca6447a191bcb5f6fe91e0628bda9 /include | |
parent | 2f697dc6a648d3a16f512fe7a53281d55cce1570 (diff) | |
download | am43-linux-kernel-cb95e7bf7ba481c3d35b238b1cd671b63f54238a.tar.gz am43-linux-kernel-cb95e7bf7ba481c3d35b238b1cd671b63f54238a.tar.xz am43-linux-kernel-cb95e7bf7ba481c3d35b238b1cd671b63f54238a.zip |
btrfs: add "no file data" flag to btrfs send ioctl
This patch adds the flag, BTRFS_SEND_FLAG_NO_FILE_DATA to the btrfs send
ioctl code. When this flag is set, the btrfs send code will never write file
data into the stream (thus also avoiding expensive reads of that data in the
first place). BTRFS_SEND_C_UPDATE_EXTENT commands will be sent (instead of
BTRFS_SEND_C_WRITE) with an offset, length pair indicating the extent in
question.
This patch does not affect the operation of BTRFS_SEND_C_CLONE commands -
they will continue to be sent when a search finds an appropriate extent to
clone from.
Signed-off-by: Mark Fasheh <mfasheh@suse.de>
Signed-off-by: Josef Bacik <jbacik@fusionio.com>
Diffstat (limited to 'include')
-rw-r--r-- | include/uapi/linux/btrfs.h | 7 |
1 files changed, 7 insertions, 0 deletions
diff --git a/include/uapi/linux/btrfs.h b/include/uapi/linux/btrfs.h index cffbb582dd9..dd9f1293ab3 100644 --- a/include/uapi/linux/btrfs.h +++ b/include/uapi/linux/btrfs.h | |||
@@ -407,6 +407,13 @@ struct btrfs_ioctl_received_subvol_args { | |||
407 | __u64 reserved[16]; /* in */ | 407 | __u64 reserved[16]; /* in */ |
408 | }; | 408 | }; |
409 | 409 | ||
410 | /* | ||
411 | * Caller doesn't want file data in the send stream, even if the | ||
412 | * search of clone sources doesn't find an extent. UPDATE_EXTENT | ||
413 | * commands will be sent instead of WRITE commands. | ||
414 | */ | ||
415 | #define BTRFS_SEND_FLAG_NO_FILE_DATA 0x1 | ||
416 | |||
410 | struct btrfs_ioctl_send_args { | 417 | struct btrfs_ioctl_send_args { |
411 | __s64 send_fd; /* in */ | 418 | __s64 send_fd; /* in */ |
412 | __u64 clone_sources_count; /* in */ | 419 | __u64 clone_sources_count; /* in */ |