diff options
author | Paul E. McKenney | 2013-01-08 17:48:33 -0600 |
---|---|---|
committer | Paul E. McKenney | 2013-01-29 00:06:22 -0600 |
commit | 9fc52d832b5e7f6e175f3b20ae94504b780b9fd3 (patch) | |
tree | ce618667492e0d87b496dad1f605674bbb6a5bc4 /init | |
parent | 6bfc09e2327dfbffc312004c16188dbf8dfb0297 (diff) | |
download | am43-linux-kernel-9fc52d832b5e7f6e175f3b20ae94504b780b9fd3.tar.gz am43-linux-kernel-9fc52d832b5e7f6e175f3b20ae94504b780b9fd3.tar.xz am43-linux-kernel-9fc52d832b5e7f6e175f3b20ae94504b780b9fd3.zip |
rcu: Allow TREE_PREEMPT_RCU on UP systems
The TINY_PREEMPT_RCU is complex, does not provide that much memory
savings, and therefore TREE_PREEMPT_RCU should be used instead. The
systems where the difference between TINY_PREEMPT_RCU and TREE_PREEMPT_RCU
are quite small compared to the memory footprint of CONFIG_PREEMPT.
This commit therefore takes a first step towards eliminating
TINY_PREEMPT_RCU by allowing TREE_PREEMPT_RCU to be configured on !SMP
systems.
Signed-off-by: Paul E. McKenney <paulmck@linux.vnet.ibm.com>
Reviewed-by: Josh Triplett <josh@joshtriplett.org>
Diffstat (limited to 'init')
-rw-r--r-- | init/Kconfig | 4 |
1 files changed, 3 insertions, 1 deletions
diff --git a/init/Kconfig b/init/Kconfig index a5e90e139ba..fb19b46c004 100644 --- a/init/Kconfig +++ b/init/Kconfig | |||
@@ -453,7 +453,7 @@ config TREE_RCU | |||
453 | 453 | ||
454 | config TREE_PREEMPT_RCU | 454 | config TREE_PREEMPT_RCU |
455 | bool "Preemptible tree-based hierarchical RCU" | 455 | bool "Preemptible tree-based hierarchical RCU" |
456 | depends on PREEMPT && SMP | 456 | depends on PREEMPT |
457 | help | 457 | help |
458 | This option selects the RCU implementation that is | 458 | This option selects the RCU implementation that is |
459 | designed for very large SMP systems with hundreds or | 459 | designed for very large SMP systems with hundreds or |
@@ -461,6 +461,8 @@ config TREE_PREEMPT_RCU | |||
461 | is also required. It also scales down nicely to | 461 | is also required. It also scales down nicely to |
462 | smaller systems. | 462 | smaller systems. |
463 | 463 | ||
464 | Select this option if you are unsure. | ||
465 | |||
464 | config TINY_RCU | 466 | config TINY_RCU |
465 | bool "UP-only small-memory-footprint RCU" | 467 | bool "UP-only small-memory-footprint RCU" |
466 | depends on !PREEMPT && !SMP | 468 | depends on !PREEMPT && !SMP |