diff options
author | Eric W. Biederman | 2012-02-07 18:20:48 -0600 |
---|---|---|
committer | Eric W. Biederman | 2013-02-13 08:00:51 -0600 |
commit | a0a5386ac6400493cc2eb8b58583e56af0708730 (patch) | |
tree | 2c46bb450629c4ee3296857ae20d77d902554500 /init | |
parent | f74f70f8b10b435f5f20247e70d1d86b53a59685 (diff) | |
download | am43-linux-kernel-a0a5386ac6400493cc2eb8b58583e56af0708730.tar.gz am43-linux-kernel-a0a5386ac6400493cc2eb8b58583e56af0708730.tar.xz am43-linux-kernel-a0a5386ac6400493cc2eb8b58583e56af0708730.zip |
afs: Support interacting with multiple user namespaces
Modify struct afs_file_status to store owner as a kuid_t and group as
a kgid_t.
In xdr_decode_AFSFetchStatus as owner is now a kuid_t and group is now
a kgid_t don't use the EXTRACT macro. Instead perform the work of
the extract macro explicitly. Read the value with ntohl and
convert it to the appropriate type with make_kuid or make_kgid.
Test if the value is different from what is stored in status and
update changed. Update the value in status.
In xdr_encode_AFS_StoreStatus call from_kuid or from_kgid as
we are computing the on the wire encoding.
Initialize uids with GLOBAL_ROOT_UID instead of 0.
Initialize gids with GLOBAL_ROOT_GID instead of 0.
Cc: David Howells <dhowells@redhat.com>
Acked-by: Serge Hallyn <serge.hallyn@canonical.com>
Signed-off-by: Eric W. Biederman <ebiederm@xmission.com>
Diffstat (limited to 'init')
-rw-r--r-- | init/Kconfig | 1 |
1 files changed, 0 insertions, 1 deletions
diff --git a/init/Kconfig b/init/Kconfig index 394d24f99ef..4570b02abcc 100644 --- a/init/Kconfig +++ b/init/Kconfig | |||
@@ -1071,7 +1071,6 @@ config UIDGID_CONVERTED | |||
1071 | default y | 1071 | default y |
1072 | 1072 | ||
1073 | # Filesystems | 1073 | # Filesystems |
1074 | depends on AFS_FS = n | ||
1075 | depends on CIFS = n | 1074 | depends on CIFS = n |
1076 | depends on CODA_FS = n | 1075 | depends on CODA_FS = n |
1077 | depends on GFS2_FS = n | 1076 | depends on GFS2_FS = n |