diff options
author | Linus Torvalds | 2013-03-02 09:58:56 -0600 |
---|---|---|
committer | Linus Torvalds | 2013-03-02 09:58:56 -0600 |
commit | e23b62256a361611cbd45cd1456638f1a5106b5c (patch) | |
tree | 472968c961432a1d9d0c3634ca20433f1d9cd29b /kernel | |
parent | aebb2afd5420c860b7fbc3882a323ef1247fbf16 (diff) | |
parent | 8ccfe6675fa974bd06d64f74d0fdee6a5267d2aa (diff) | |
download | am43-linux-kernel-e23b62256a361611cbd45cd1456638f1a5106b5c.tar.gz am43-linux-kernel-e23b62256a361611cbd45cd1456638f1a5106b5c.tar.xz am43-linux-kernel-e23b62256a361611cbd45cd1456638f1a5106b5c.zip |
Merge tag 'arc-v3.9-rc1-late' of git://git.kernel.org/pub/scm/linux/kernel/git/vgupta/arc
Pull new ARC architecture from Vineet Gupta:
"Initial ARC Linux port with some fixes on top for 3.9-rc1:
I would like to introduce the Linux port to ARC Processors (from
Synopsys) for 3.9-rc1. The patch-set has been discussed on the public
lists since Nov and has received a fair bit of review, specially from
Arnd, tglx, Al and other subsystem maintainers for DeviceTree, kgdb...
The arch bits are in arch/arc, some asm-generic changes (acked by
Arnd), a minor change to PARISC (acked by Helge).
The series is a touch bigger for a new port for 2 main reasons:
1. It enables a basic kernel in first sub-series and adds
ptrace/kgdb/.. later
2. Some of the fallout of review (DeviceTree support, multi-platform-
image support) were added on top of orig series, primarily to
record the revision history.
This updated pull request additionally contains
- fixes due to our GNU tools catching up with the new syscall/ptrace
ABI
- some (minor) cross-arch Kconfig updates."
* tag 'arc-v3.9-rc1-late' of git://git.kernel.org/pub/scm/linux/kernel/git/vgupta/arc: (82 commits)
ARC: split elf.h into uapi and export it for userspace
ARC: Fixup the current ABI version
ARC: gdbserver using regset interface possibly broken
ARC: Kconfig cleanup tracking cross-arch Kconfig pruning in merge window
ARC: make a copy of flat DT
ARC: [plat-arcfpga] DT arc-uart bindings change: "baud" => "current-speed"
ARC: Ensure CONFIG_VIRT_TO_BUS is not enabled
ARC: Fix pt_orig_r8 access
ARC: [3.9] Fallout of hlist iterator update
ARC: 64bit RTSC timestamp hardware issue
ARC: Don't fiddle with non-existent caches
ARC: Add self to MAINTAINERS
ARC: Provide a default serial.h for uart drivers needing BASE_BAUD
ARC: [plat-arcfpga] defconfig for fully loaded ARC Linux
ARC: [Review] Multi-platform image #8: platform registers SMP callbacks
ARC: [Review] Multi-platform image #7: SMP common code to use callbacks
ARC: [Review] Multi-platform image #6: cpu-to-dma-addr optional
ARC: [Review] Multi-platform image #5: NR_IRQS defined by ARC core
ARC: [Review] Multi-platform image #4: Isolate platform headers
ARC: [Review] Multi-platform image #3: switch to board callback
...
Diffstat (limited to 'kernel')
-rw-r--r-- | kernel/sysctl.c | 5 |
1 files changed, 5 insertions, 0 deletions
diff --git a/kernel/sysctl.c b/kernel/sysctl.c index d1b4ee67d2d..afc1dc60f3f 100644 --- a/kernel/sysctl.c +++ b/kernel/sysctl.c | |||
@@ -157,6 +157,9 @@ extern int sysctl_tsb_ratio; | |||
157 | 157 | ||
158 | #ifdef __hppa__ | 158 | #ifdef __hppa__ |
159 | extern int pwrsw_enabled; | 159 | extern int pwrsw_enabled; |
160 | #endif | ||
161 | |||
162 | #ifdef CONFIG_SYSCTL_ARCH_UNALIGN_ALLOW | ||
160 | extern int unaligned_enabled; | 163 | extern int unaligned_enabled; |
161 | #endif | 164 | #endif |
162 | 165 | ||
@@ -555,6 +558,8 @@ static struct ctl_table kern_table[] = { | |||
555 | .mode = 0644, | 558 | .mode = 0644, |
556 | .proc_handler = proc_dointvec, | 559 | .proc_handler = proc_dointvec, |
557 | }, | 560 | }, |
561 | #endif | ||
562 | #ifdef CONFIG_SYSCTL_ARCH_UNALIGN_ALLOW | ||
558 | { | 563 | { |
559 | .procname = "unaligned-trap", | 564 | .procname = "unaligned-trap", |
560 | .data = &unaligned_enabled, | 565 | .data = &unaligned_enabled, |