diff options
author | Linus Torvalds | 2013-02-21 15:41:04 -0600 |
---|---|---|
committer | Linus Torvalds | 2013-02-21 15:41:04 -0600 |
commit | 21eaab6d19ed43e82ed39c8deb7f192134fb4a0e (patch) | |
tree | d995205afdcb7f47462bcd28067dc0c4ab0b7b02 /lib | |
parent | 74e1a2a39355b2d3ae8c60c78d8add162c6d7183 (diff) | |
parent | 9e17df37d710f8998e9cb10a548304fe33d4a5c2 (diff) | |
download | am43-linux-kernel-21eaab6d19ed43e82ed39c8deb7f192134fb4a0e.tar.gz am43-linux-kernel-21eaab6d19ed43e82ed39c8deb7f192134fb4a0e.tar.xz am43-linux-kernel-21eaab6d19ed43e82ed39c8deb7f192134fb4a0e.zip |
Merge tag 'tty-3.9-rc1' of git://git.kernel.org/pub/scm/linux/kernel/git/gregkh/tty
Pull tty/serial patches from Greg Kroah-Hartman:
"Here's the big tty/serial driver patches for 3.9-rc1.
More tty port rework and fixes from Jiri here, as well as lots of
individual serial driver updates and fixes.
All of these have been in the linux-next tree for a while."
* tag 'tty-3.9-rc1' of git://git.kernel.org/pub/scm/linux/kernel/git/gregkh/tty: (140 commits)
tty: mxser: improve error handling in mxser_probe() and mxser_module_init()
serial: imx: fix uninitialized variable warning
serial: tegra: assume CONFIG_OF
TTY: do not update atime/mtime on read/write
lguest: select CONFIG_TTY to build properly.
ARM defconfigs: add missing inclusions of linux/platform_device.h
fb/exynos: include platform_device.h
ARM: sa1100/assabet: include platform_device.h directly
serial: imx: Fix recursive locking bug
pps: Fix build breakage from decoupling pps from tty
tty: Remove ancient hardpps()
pps: Additional cleanups in uart_handle_dcd_change
pps: Move timestamp read into PPS code proper
pps: Don't crash the machine when exiting will do
pps: Fix a use-after free bug when unregistering a source.
pps: Use pps_lookup_dev to reduce ldisc coupling
pps: Add pps_lookup_dev() function
tty: serial: uartlite: Support uartlite on big and little endian systems
tty: serial: uartlite: Fix sparse and checkpatch warnings
serial/arc-uart: Miscll DT related updates (Grant's review comments)
...
Fix up trivial conflicts, mostly just due to the TTY config option
clashing with the EXPERIMENTAL removal.
Diffstat (limited to 'lib')
-rw-r--r-- | lib/Kconfig.kgdb | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/lib/Kconfig.kgdb b/lib/Kconfig.kgdb index 77439eb8528..dbb58ae1b8e 100644 --- a/lib/Kconfig.kgdb +++ b/lib/Kconfig.kgdb | |||
@@ -22,6 +22,7 @@ config KGDB_SERIAL_CONSOLE | |||
22 | tristate "KGDB: use kgdb over the serial console" | 22 | tristate "KGDB: use kgdb over the serial console" |
23 | select CONSOLE_POLL | 23 | select CONSOLE_POLL |
24 | select MAGIC_SYSRQ | 24 | select MAGIC_SYSRQ |
25 | depends on TTY | ||
25 | default y | 26 | default y |
26 | help | 27 | help |
27 | Share a serial console with kgdb. Sysrq-g must be used | 28 | Share a serial console with kgdb. Sysrq-g must be used |