diff options
author | Jingoo Han | 2013-02-27 19:02:42 -0600 |
---|---|---|
committer | Linus Torvalds | 2013-02-27 21:10:09 -0600 |
commit | 9ed8a30f3471347c1b763bd062fa78ae80f18eae (patch) | |
tree | 8fd99b7a24d1fb60f840320d3f7745be2f32fdba /lib | |
parent | a003119771f337abeb4a5d7564ac2d22c193fb8b (diff) | |
download | am43-linux-kernel-9ed8a30f3471347c1b763bd062fa78ae80f18eae.tar.gz am43-linux-kernel-9ed8a30f3471347c1b763bd062fa78ae80f18eae.tar.xz am43-linux-kernel-9ed8a30f3471347c1b763bd062fa78ae80f18eae.zip |
lib/devres.c: fix misplaced #endif
A misplaced #endif causes link errors related to pcim_*() functions.
This is because pcim_*() functions are related to CONFIG_PCI option,
however these are not related to CONFIG_HAS_IOPORT option. Therefore,
when CONFIG_PCI is enabled and CONFIG_HAS_IOPORT is not enabled, it makes
link errors related to pcim_*() functions as below:
drivers/ata/libata-sff.c:3233: undefined reference to `pcim_iomap_regions'
drivers/ata/libata-sff.c:3238: undefined reference to `pcim_iomap_table'
drivers/built-in.o: In function `ata_pci_sff_init_host':
drivers/ata/libata-sff.c:2318: undefined reference to `pcim_iomap_regions'
drivers/ata/libata-sff.c:2329: undefined reference to `pcim_iomap_table
Signed-off-by: Jingoo Han <jg1.han@samsung.com>
Cc: Greg KH <greg@kroah.com>
Cc: Tejun Heo <tj@kernel.org>
Signed-off-by: Andrew Morton <akpm@linux-foundation.org>
Signed-off-by: Linus Torvalds <torvalds@linux-foundation.org>
Diffstat (limited to 'lib')
-rw-r--r-- | lib/devres.c | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/lib/devres.c b/lib/devres.c index 88ad75952a7..823533138fa 100644 --- a/lib/devres.c +++ b/lib/devres.c | |||
@@ -227,6 +227,7 @@ void devm_ioport_unmap(struct device *dev, void __iomem *addr) | |||
227 | devm_ioport_map_match, (void *)addr)); | 227 | devm_ioport_map_match, (void *)addr)); |
228 | } | 228 | } |
229 | EXPORT_SYMBOL(devm_ioport_unmap); | 229 | EXPORT_SYMBOL(devm_ioport_unmap); |
230 | #endif /* CONFIG_HAS_IOPORT */ | ||
230 | 231 | ||
231 | #ifdef CONFIG_PCI | 232 | #ifdef CONFIG_PCI |
232 | /* | 233 | /* |
@@ -432,4 +433,3 @@ void pcim_iounmap_regions(struct pci_dev *pdev, int mask) | |||
432 | } | 433 | } |
433 | EXPORT_SYMBOL(pcim_iounmap_regions); | 434 | EXPORT_SYMBOL(pcim_iounmap_regions); |
434 | #endif /* CONFIG_PCI */ | 435 | #endif /* CONFIG_PCI */ |
435 | #endif /* CONFIG_HAS_IOPORT */ | ||