diff options
author | Michal Hocko | 2013-02-22 18:35:41 -0600 |
---|---|---|
committer | Linus Torvalds | 2013-02-23 19:50:21 -0600 |
commit | 1081312f95be1a0fc093556d789e482d3ab0f5b0 (patch) | |
tree | 5d6ac1499b9f1724cb3f77a69c6bb23791158f01 /mm | |
parent | e477749624fcf0dc95bfa494b7fa6ba2000fe670 (diff) | |
download | am43-linux-kernel-1081312f95be1a0fc093556d789e482d3ab0f5b0.tar.gz am43-linux-kernel-1081312f95be1a0fc093556d789e482d3ab0f5b0.tar.xz am43-linux-kernel-1081312f95be1a0fc093556d789e482d3ab0f5b0.zip |
memcg: cleanup mem_cgroup_init comment
We should encourage all memcg controller initialization independent on a
specific mem_cgroup to be done here rather than exploit css_alloc
callback and assume that nothing happens before root cgroup is created.
Signed-off-by: Michal Hocko <mhocko@suse.cz>
Acked-by: Johannes Weiner <hannes@cmpxchg.org>
Cc: Tejun Heo <htejun@gmail.com>
Cc: KAMEZAWA Hiroyuki <kamezawa.hiroyu@jp.fujitsu.com>
Signed-off-by: Andrew Morton <akpm@linux-foundation.org>
Signed-off-by: Linus Torvalds <torvalds@linux-foundation.org>
Diffstat (limited to 'mm')
-rw-r--r-- | mm/memcontrol.c | 10 |
1 files changed, 6 insertions, 4 deletions
diff --git a/mm/memcontrol.c b/mm/memcontrol.c index 604eddc5866..d4f0a831c9e 100644 --- a/mm/memcontrol.c +++ b/mm/memcontrol.c | |||
@@ -6830,10 +6830,12 @@ static void __init enable_swap_cgroup(void) | |||
6830 | #endif | 6830 | #endif |
6831 | 6831 | ||
6832 | /* | 6832 | /* |
6833 | * The rest of init is performed during ->css_alloc() for root css which | 6833 | * subsys_initcall() for memory controller. |
6834 | * happens before initcalls. hotcpu_notifier() can't be done together as | 6834 | * |
6835 | * it would introduce circular locking by adding cgroup_lock -> cpu hotplug | 6835 | * Some parts like hotcpu_notifier() have to be initialized from this context |
6836 | * dependency. Do it from a subsys_initcall(). | 6836 | * because of lock dependencies (cgroup_lock -> cpu hotplug) but basically |
6837 | * everything that doesn't depend on a specific mem_cgroup structure should | ||
6838 | * be initialized from here. | ||
6837 | */ | 6839 | */ |
6838 | static int __init mem_cgroup_init(void) | 6840 | static int __init mem_cgroup_init(void) |
6839 | { | 6841 | { |