diff options
author | Linus Torvalds | 2013-03-03 15:23:02 -0600 |
---|---|---|
committer | Linus Torvalds | 2013-03-03 15:23:03 -0600 |
commit | 56a79b7b021bf1b08334e63c2c14b280e2dbf47a (patch) | |
tree | 0419233e6194f4f12073c9284852885aa8984bec /mm | |
parent | 1c82315a12144cde732636e259d39e3ee81b3c5b (diff) | |
parent | dcf787f39162ce32ca325b3e784aba2d2444619a (diff) | |
download | am43-linux-kernel-56a79b7b021bf1b08334e63c2c14b280e2dbf47a.tar.gz am43-linux-kernel-56a79b7b021bf1b08334e63c2c14b280e2dbf47a.tar.xz am43-linux-kernel-56a79b7b021bf1b08334e63c2c14b280e2dbf47a.zip |
Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/viro/vfs
Pull more VFS bits from Al Viro:
"Unfortunately, it looks like xattr series will have to wait until the
next cycle ;-/
This pile contains 9p cleanups and fixes (races in v9fs_fid_add()
etc), fixup for nommu breakage in shmem.c, several cleanups and a bit
more file_inode() work"
* 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/viro/vfs:
constify path_get/path_put and fs_struct.c stuff
fix nommu breakage in shmem.c
cache the value of file_inode() in struct file
9p: if v9fs_fid_lookup() gets to asking server, it'd better have hashed dentry
9p: make sure ->lookup() adds fid to the right dentry
9p: untangle ->lookup() a bit
9p: double iput() in ->lookup() if d_materialise_unique() fails
9p: v9fs_fid_add() can't fail now
v9fs: get rid of v9fs_dentry
9p: turn fid->dlist into hlist
9p: don't bother with private lock in ->d_fsdata; dentry->d_lock will do just fine
more file_inode() open-coded instances
selinux: opened file can't have NULL or negative ->f_path.dentry
(In the meantime, the hlist traversal macros have changed, so this
required a semantic conflict fixup for the newly hlistified fid->dlist)
Diffstat (limited to 'mm')
-rw-r--r-- | mm/shmem.c | 5 |
1 files changed, 2 insertions, 3 deletions
diff --git a/mm/shmem.c b/mm/shmem.c index ed2befb4952..1c44af71fcf 100644 --- a/mm/shmem.c +++ b/mm/shmem.c | |||
@@ -2932,9 +2932,8 @@ struct file *shmem_file_setup(const char *name, loff_t size, unsigned long flags | |||
2932 | inode->i_size = size; | 2932 | inode->i_size = size; |
2933 | clear_nlink(inode); /* It is unlinked */ | 2933 | clear_nlink(inode); /* It is unlinked */ |
2934 | #ifndef CONFIG_MMU | 2934 | #ifndef CONFIG_MMU |
2935 | error = ramfs_nommu_expand_for_mapping(inode, size); | 2935 | res = ERR_PTR(ramfs_nommu_expand_for_mapping(inode, size)); |
2936 | res = ERR_PTR(error); | 2936 | if (IS_ERR(res)) |
2937 | if (error) | ||
2938 | goto put_dentry; | 2937 | goto put_dentry; |
2939 | #endif | 2938 | #endif |
2940 | 2939 | ||