diff options
author | Michel Lespinasse | 2013-02-27 19:02:44 -0600 |
---|---|---|
committer | Linus Torvalds | 2013-02-27 21:10:09 -0600 |
commit | ff6a6da60b894d008f704fbeb5bc596f9994b16e (patch) | |
tree | 84c0fd2850edcd836afee8f9c542d4d4d98602f4 /mm | |
parent | c5a51053cf3b499ddba60a89ab067ea05ad15840 (diff) | |
download | am43-linux-kernel-ff6a6da60b894d008f704fbeb5bc596f9994b16e.tar.gz am43-linux-kernel-ff6a6da60b894d008f704fbeb5bc596f9994b16e.tar.xz am43-linux-kernel-ff6a6da60b894d008f704fbeb5bc596f9994b16e.zip |
mm: accelerate munlock() treatment of THP pages
munlock_vma_pages_range() was always incrementing addresses by PAGE_SIZE
at a time. When munlocking THP pages (or the huge zero page), this
resulted in taking the mm->page_table_lock 512 times in a row.
We can do better by making use of the page_mask returned by
follow_page_mask (for the huge zero page case), or the size of the page
munlock_vma_page() operated on (for the true THP page case).
Signed-off-by: Michel Lespinasse <walken@google.com>
Cc: Andrea Arcangeli <aarcange@redhat.com>
Cc: Rik van Riel <riel@redhat.com>
Cc: Mel Gorman <mgorman@suse.de>
Cc: Hugh Dickins <hughd@google.com>
Signed-off-by: Andrew Morton <akpm@linux-foundation.org>
Signed-off-by: Linus Torvalds <torvalds@linux-foundation.org>
Diffstat (limited to 'mm')
-rw-r--r-- | mm/internal.h | 2 | ||||
-rw-r--r-- | mm/mlock.c | 34 |
2 files changed, 24 insertions, 12 deletions
diff --git a/mm/internal.h b/mm/internal.h index 1c0c4cc0fcf..8562de0a519 100644 --- a/mm/internal.h +++ b/mm/internal.h | |||
@@ -195,7 +195,7 @@ static inline int mlocked_vma_newpage(struct vm_area_struct *vma, | |||
195 | * must be called with vma's mmap_sem held for read or write, and page locked. | 195 | * must be called with vma's mmap_sem held for read or write, and page locked. |
196 | */ | 196 | */ |
197 | extern void mlock_vma_page(struct page *page); | 197 | extern void mlock_vma_page(struct page *page); |
198 | extern void munlock_vma_page(struct page *page); | 198 | extern unsigned int munlock_vma_page(struct page *page); |
199 | 199 | ||
200 | /* | 200 | /* |
201 | * Clear the page's PageMlocked(). This can be useful in a situation where | 201 | * Clear the page's PageMlocked(). This can be useful in a situation where |
diff --git a/mm/mlock.c b/mm/mlock.c index e6638f565d4..1c5e33fce63 100644 --- a/mm/mlock.c +++ b/mm/mlock.c | |||
@@ -102,13 +102,16 @@ void mlock_vma_page(struct page *page) | |||
102 | * can't isolate the page, we leave it for putback_lru_page() and vmscan | 102 | * can't isolate the page, we leave it for putback_lru_page() and vmscan |
103 | * [page_referenced()/try_to_unmap()] to deal with. | 103 | * [page_referenced()/try_to_unmap()] to deal with. |
104 | */ | 104 | */ |
105 | void munlock_vma_page(struct page *page) | 105 | unsigned int munlock_vma_page(struct page *page) |
106 | { | 106 | { |
107 | unsigned int page_mask = 0; | ||
108 | |||
107 | BUG_ON(!PageLocked(page)); | 109 | BUG_ON(!PageLocked(page)); |
108 | 110 | ||
109 | if (TestClearPageMlocked(page)) { | 111 | if (TestClearPageMlocked(page)) { |
110 | mod_zone_page_state(page_zone(page), NR_MLOCK, | 112 | unsigned int nr_pages = hpage_nr_pages(page); |
111 | -hpage_nr_pages(page)); | 113 | mod_zone_page_state(page_zone(page), NR_MLOCK, -nr_pages); |
114 | page_mask = nr_pages - 1; | ||
112 | if (!isolate_lru_page(page)) { | 115 | if (!isolate_lru_page(page)) { |
113 | int ret = SWAP_AGAIN; | 116 | int ret = SWAP_AGAIN; |
114 | 117 | ||
@@ -141,6 +144,8 @@ void munlock_vma_page(struct page *page) | |||
141 | count_vm_event(UNEVICTABLE_PGMUNLOCKED); | 144 | count_vm_event(UNEVICTABLE_PGMUNLOCKED); |
142 | } | 145 | } |
143 | } | 146 | } |
147 | |||
148 | return page_mask; | ||
144 | } | 149 | } |
145 | 150 | ||
146 | /** | 151 | /** |
@@ -159,7 +164,6 @@ long __mlock_vma_pages_range(struct vm_area_struct *vma, | |||
159 | unsigned long start, unsigned long end, int *nonblocking) | 164 | unsigned long start, unsigned long end, int *nonblocking) |
160 | { | 165 | { |
161 | struct mm_struct *mm = vma->vm_mm; | 166 | struct mm_struct *mm = vma->vm_mm; |
162 | unsigned long addr = start; | ||
163 | unsigned long nr_pages = (end - start) / PAGE_SIZE; | 167 | unsigned long nr_pages = (end - start) / PAGE_SIZE; |
164 | int gup_flags; | 168 | int gup_flags; |
165 | 169 | ||
@@ -189,7 +193,7 @@ long __mlock_vma_pages_range(struct vm_area_struct *vma, | |||
189 | * We made sure addr is within a VMA, so the following will | 193 | * We made sure addr is within a VMA, so the following will |
190 | * not result in a stack expansion that recurses back here. | 194 | * not result in a stack expansion that recurses back here. |
191 | */ | 195 | */ |
192 | return __get_user_pages(current, mm, addr, nr_pages, gup_flags, | 196 | return __get_user_pages(current, mm, start, nr_pages, gup_flags, |
193 | NULL, NULL, nonblocking); | 197 | NULL, NULL, nonblocking); |
194 | } | 198 | } |
195 | 199 | ||
@@ -226,13 +230,12 @@ static int __mlock_posix_error_return(long retval) | |||
226 | void munlock_vma_pages_range(struct vm_area_struct *vma, | 230 | void munlock_vma_pages_range(struct vm_area_struct *vma, |
227 | unsigned long start, unsigned long end) | 231 | unsigned long start, unsigned long end) |
228 | { | 232 | { |
229 | unsigned long addr; | ||
230 | |||
231 | lru_add_drain(); | ||
232 | vma->vm_flags &= ~VM_LOCKED; | 233 | vma->vm_flags &= ~VM_LOCKED; |
233 | 234 | ||
234 | for (addr = start; addr < end; addr += PAGE_SIZE) { | 235 | while (start < end) { |
235 | struct page *page; | 236 | struct page *page; |
237 | unsigned int page_mask, page_increm; | ||
238 | |||
236 | /* | 239 | /* |
237 | * Although FOLL_DUMP is intended for get_dump_page(), | 240 | * Although FOLL_DUMP is intended for get_dump_page(), |
238 | * it just so happens that its special treatment of the | 241 | * it just so happens that its special treatment of the |
@@ -240,13 +243,22 @@ void munlock_vma_pages_range(struct vm_area_struct *vma, | |||
240 | * suits munlock very well (and if somehow an abnormal page | 243 | * suits munlock very well (and if somehow an abnormal page |
241 | * has sneaked into the range, we won't oops here: great). | 244 | * has sneaked into the range, we won't oops here: great). |
242 | */ | 245 | */ |
243 | page = follow_page(vma, addr, FOLL_GET | FOLL_DUMP); | 246 | page = follow_page_mask(vma, start, FOLL_GET | FOLL_DUMP, |
247 | &page_mask); | ||
244 | if (page && !IS_ERR(page)) { | 248 | if (page && !IS_ERR(page)) { |
245 | lock_page(page); | 249 | lock_page(page); |
246 | munlock_vma_page(page); | 250 | lru_add_drain(); |
251 | /* | ||
252 | * Any THP page found by follow_page_mask() may have | ||
253 | * gotten split before reaching munlock_vma_page(), | ||
254 | * so we need to recompute the page_mask here. | ||
255 | */ | ||
256 | page_mask = munlock_vma_page(page); | ||
247 | unlock_page(page); | 257 | unlock_page(page); |
248 | put_page(page); | 258 | put_page(page); |
249 | } | 259 | } |
260 | page_increm = 1 + (~(start >> PAGE_SHIFT) & page_mask); | ||
261 | start += page_increm * PAGE_SIZE; | ||
250 | cond_resched(); | 262 | cond_resched(); |
251 | } | 263 | } |
252 | } | 264 | } |