diff options
author | Frederic Weisbecker | 2009-11-10 03:17:07 -0600 |
---|---|---|
committer | Frederic Weisbecker | 2009-11-10 04:23:29 -0600 |
commit | f60d24d2ad04977b0bd9e3eb35dba2d2fa569af9 (patch) | |
tree | b9335a41bce33a05985634a382a5adcf837dec43 /samples | |
parent | 9f6b3c2c30cfbb1166ce7e74a8f9fd93ae19d2de (diff) | |
download | am43-linux-kernel-f60d24d2ad04977b0bd9e3eb35dba2d2fa569af9.tar.gz am43-linux-kernel-f60d24d2ad04977b0bd9e3eb35dba2d2fa569af9.tar.xz am43-linux-kernel-f60d24d2ad04977b0bd9e3eb35dba2d2fa569af9.zip |
hw-breakpoints: Fix broken hw-breakpoint sample module
The hw-breakpoint sample module has been broken during the
hw-breakpoint internals refactoring. Propagate the changes
to it.
Reported-by: "K. Prasad" <prasad@linux.vnet.ibm.com>
Signed-off-by: Frederic Weisbecker <fweisbec@gmail.com>
Diffstat (limited to 'samples')
-rw-r--r-- | samples/hw_breakpoint/data_breakpoint.c | 43 |
1 files changed, 24 insertions, 19 deletions
diff --git a/samples/hw_breakpoint/data_breakpoint.c b/samples/hw_breakpoint/data_breakpoint.c index 9cbdbb871b7..5bc9819a819 100644 --- a/samples/hw_breakpoint/data_breakpoint.c +++ b/samples/hw_breakpoint/data_breakpoint.c | |||
@@ -27,18 +27,19 @@ | |||
27 | #include <linux/module.h> /* Needed by all modules */ | 27 | #include <linux/module.h> /* Needed by all modules */ |
28 | #include <linux/kernel.h> /* Needed for KERN_INFO */ | 28 | #include <linux/kernel.h> /* Needed for KERN_INFO */ |
29 | #include <linux/init.h> /* Needed for the macros */ | 29 | #include <linux/init.h> /* Needed for the macros */ |
30 | #include <linux/kallsyms.h> | ||
30 | 31 | ||
31 | #include <asm/hw_breakpoint.h> | 32 | #include <linux/perf_event.h> |
33 | #include <linux/hw_breakpoint.h> | ||
32 | 34 | ||
33 | struct hw_breakpoint sample_hbp; | 35 | struct perf_event **sample_hbp; |
34 | 36 | ||
35 | static char ksym_name[KSYM_NAME_LEN] = "pid_max"; | 37 | static char ksym_name[KSYM_NAME_LEN] = "pid_max"; |
36 | module_param_string(ksym, ksym_name, KSYM_NAME_LEN, S_IRUGO); | 38 | module_param_string(ksym, ksym_name, KSYM_NAME_LEN, S_IRUGO); |
37 | MODULE_PARM_DESC(ksym, "Kernel symbol to monitor; this module will report any" | 39 | MODULE_PARM_DESC(ksym, "Kernel symbol to monitor; this module will report any" |
38 | " write operations on the kernel symbol"); | 40 | " write operations on the kernel symbol"); |
39 | 41 | ||
40 | void sample_hbp_handler(struct hw_breakpoint *temp, struct pt_regs | 42 | static void sample_hbp_handler(struct perf_event *temp, void *data) |
41 | *temp_regs) | ||
42 | { | 43 | { |
43 | printk(KERN_INFO "%s value is changed\n", ksym_name); | 44 | printk(KERN_INFO "%s value is changed\n", ksym_name); |
44 | dump_stack(); | 45 | dump_stack(); |
@@ -48,30 +49,34 @@ void sample_hbp_handler(struct hw_breakpoint *temp, struct pt_regs | |||
48 | static int __init hw_break_module_init(void) | 49 | static int __init hw_break_module_init(void) |
49 | { | 50 | { |
50 | int ret; | 51 | int ret; |
52 | unsigned long addr; | ||
51 | 53 | ||
52 | #ifdef CONFIG_X86 | 54 | addr = kallsyms_lookup_name(ksym_name); |
53 | sample_hbp.info.name = ksym_name; | ||
54 | sample_hbp.info.type = HW_BREAKPOINT_WRITE; | ||
55 | sample_hbp.info.len = HW_BREAKPOINT_LEN_4; | ||
56 | #endif /* CONFIG_X86 */ | ||
57 | 55 | ||
58 | sample_hbp.triggered = (void *)sample_hbp_handler; | 56 | sample_hbp = register_wide_hw_breakpoint(addr, HW_BREAKPOINT_LEN_4, |
57 | HW_BREAKPOINT_W | HW_BREAKPOINT_R, | ||
58 | sample_hbp_handler, true); | ||
59 | if (IS_ERR(sample_hbp)) { | ||
60 | ret = PTR_ERR(sample_hbp); | ||
61 | goto fail; | ||
62 | } else if (!sample_hbp) { | ||
63 | ret = -EINVAL; | ||
64 | goto fail; | ||
65 | } | ||
59 | 66 | ||
60 | ret = register_kernel_hw_breakpoint(&sample_hbp); | 67 | printk(KERN_INFO "HW Breakpoint for %s write installed\n", ksym_name); |
61 | |||
62 | if (ret < 0) { | ||
63 | printk(KERN_INFO "Breakpoint registration failed\n"); | ||
64 | return ret; | ||
65 | } else | ||
66 | printk(KERN_INFO "HW Breakpoint for %s write installed\n", | ||
67 | ksym_name); | ||
68 | 68 | ||
69 | return 0; | 69 | return 0; |
70 | |||
71 | fail: | ||
72 | printk(KERN_INFO "Breakpoint registration failed\n"); | ||
73 | |||
74 | return ret; | ||
70 | } | 75 | } |
71 | 76 | ||
72 | static void __exit hw_break_module_exit(void) | 77 | static void __exit hw_break_module_exit(void) |
73 | { | 78 | { |
74 | unregister_kernel_hw_breakpoint(&sample_hbp); | 79 | unregister_wide_hw_breakpoint(sample_hbp); |
75 | printk(KERN_INFO "HW Breakpoint for %s write uninstalled\n", ksym_name); | 80 | printk(KERN_INFO "HW Breakpoint for %s write uninstalled\n", ksym_name); |
76 | } | 81 | } |
77 | 82 | ||