diff options
author | H. Peter Anvin | 2009-08-14 14:14:19 -0500 |
---|---|---|
committer | H. Peter Anvin | 2009-08-14 14:14:19 -0500 |
commit | 58c41d28259c246dbc11358d85d332dc20ccd57b (patch) | |
tree | 15869f934a80f280085df402b08bb7d0720c816e /security/Kconfig | |
parent | 81e2d7b30d718824434725a4a24d5864a71b1d30 (diff) | |
download | am43-linux-kernel-58c41d28259c246dbc11358d85d332dc20ccd57b.tar.gz am43-linux-kernel-58c41d28259c246dbc11358d85d332dc20ccd57b.tar.xz am43-linux-kernel-58c41d28259c246dbc11358d85d332dc20ccd57b.zip |
x86, intel_txt: Factor out the code for S3 setup
S3 sleep requires special setup in tboot. However, the data
structures needed to do such setup are only available if
CONFIG_ACPI_SLEEP is enabled. Abstract them out as much as possible,
so we can have a single tboot_setup_sleep() which either is a proper
implementation or a stub which simply calls BUG().
Signed-off-by: H. Peter Anvin <hpa@zytor.com>
Acked-by: Shane Wang <shane.wang@intel.com>
Cc: Joseph Cihula <joseph.cihula@intel.com>
Diffstat (limited to 'security/Kconfig')
0 files changed, 0 insertions, 0 deletions