aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorLinus Torvalds2013-03-05 20:56:22 -0600
committerLinus Torvalds2013-03-05 20:56:22 -0600
commit9f225788cc047fb7c2ef2326eb4f86dee890e2ef (patch)
treee7571bb7ccc674ec166efb940ad4908bf88b6037 /security/Kconfig
parentd7b815d4daac154a029faf4e8b687a75530d43be (diff)
parent54c9b2253d34e8998e4bff9ac2d7a3ba0b861d52 (diff)
downloadam43-linux-kernel-9f225788cc047fb7c2ef2326eb4f86dee890e2ef.tar.gz
am43-linux-kernel-9f225788cc047fb7c2ef2326eb4f86dee890e2ef.tar.xz
am43-linux-kernel-9f225788cc047fb7c2ef2326eb4f86dee890e2ef.zip
Merge branch 'merge' of git://git.kernel.org/pub/scm/linux/kernel/git/benh/powerpcHEADmaster
Pull powerpc fixes from Ben Herrenschmidt: "Here are a few powerpc bits & fixes for rc1. A couple of str*cpy fixes, some fixes in handling the FSCR register on Power8 (controls the enabling of processor features), a 32-bit build fix and a couple more nits." * 'merge' of git://git.kernel.org/pub/scm/linux/kernel/git/benh/powerpc: powerpc: Set DSCR bit in FSCR setup powerpc: Add DSCR FSCR register bit definition powerpc: Fix setting FSCR for HV=0 and on secondary CPUs powerpc: Wireup the kcmp syscall to sys_ni powerpc: Remove unused BITOP_LE_SWIZZLE macro powerpc: Avoid link stack corruption in MMU on syscall entry path drivers/tty/hvc: Use strlcpy instead of strncpy powerpc/pseries/hvcserver: Fix strncpy buffer limit in location code powerpc: Fix compile of sha1-powerpc-asm.S on 32-bit
Diffstat (limited to 'security/Kconfig')
0 files changed, 0 insertions, 0 deletions