aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorDave Jones2009-08-18 12:47:37 -0500
committerJames Morris2009-08-18 17:38:29 -0500
commita58578e47f004017cf47803ad372490806630e58 (patch)
treef815076f1956aa50d0eea5d0323eaae9c27b3424 /security/Kconfig
parentdf4ecf1524c7793de3121b2d4e5fc6bcc0da3bfb (diff)
downloadam43-linux-kernel-a58578e47f004017cf47803ad372490806630e58.tar.gz
am43-linux-kernel-a58578e47f004017cf47803ad372490806630e58.tar.xz
am43-linux-kernel-a58578e47f004017cf47803ad372490806630e58.zip
security: Make LSM_MMAP_MIN_ADDR default match its help text.
Commit 788084aba2ab7348257597496befcbccabdc98a3 added the LSM_MMAP_MIN_ADDR option, whose help text states "For most ia64, ppc64 and x86 users with lots of address space a value of 65536 is reasonable and should cause no problems." Which implies that it's default setting was typoed. Signed-off-by: Dave Jones <davej@redhat.com> Acked-by: Eric Paris <eparis@redhat.com> Signed-off-by: James Morris <jmorris@namei.org>
Diffstat (limited to 'security/Kconfig')
-rw-r--r--security/Kconfig2
1 files changed, 1 insertions, 1 deletions
diff --git a/security/Kconfig b/security/Kconfig
index 9c60c346a91..bba92689b56 100644
--- a/security/Kconfig
+++ b/security/Kconfig
@@ -116,7 +116,7 @@ config SECURITY_ROOTPLUG
116config LSM_MMAP_MIN_ADDR 116config LSM_MMAP_MIN_ADDR
117 int "Low address space for LSM to from user allocation" 117 int "Low address space for LSM to from user allocation"
118 depends on SECURITY && SECURITY_SELINUX 118 depends on SECURITY && SECURITY_SELINUX
119 default 65535 119 default 65536
120 help 120 help
121 This is the portion of low virtual memory which should be protected 121 This is the portion of low virtual memory which should be protected
122 from userspace allocation. Keeping a user from writing to low pages 122 from userspace allocation. Keeping a user from writing to low pages