diff options
author | Greg KH | 2005-07-07 16:37:53 -0500 |
---|---|---|
committer | Chris Wright | 2005-07-08 20:48:41 -0500 |
commit | b67dbf9d4c1987c370fd18fdc4cf9d8aaea604c2 (patch) | |
tree | 76c8bf2d44a9e8b3fb8df8dedf950bbb78d340ae /security/Makefile | |
parent | 043d051615aa5da09a7e44f1edbb69798458e067 (diff) | |
download | am43-linux-kernel-b67dbf9d4c1987c370fd18fdc4cf9d8aaea604c2.tar.gz am43-linux-kernel-b67dbf9d4c1987c370fd18fdc4cf9d8aaea604c2.tar.xz am43-linux-kernel-b67dbf9d4c1987c370fd18fdc4cf9d8aaea604c2.zip |
[PATCH] add securityfs for all LSMs to use
Here's a small patch against 2.6.13-rc2 that adds securityfs, a virtual
fs that all LSMs can use instead of creating their own. The fs should
be mounted at /sys/kernel/security, and the fs creates that mount point.
This will make the LSB people happy that we aren't creating a new
/my_lsm_fs directory in the root for every different LSM.
It has changed a bit since the last version, thanks to comments from
Mike Waychison.
Signed-off-by: Greg Kroah-Hartman <gregkh@suse.de>
Signed-off-by: Chris Wright <chrisw@osdl.org>
Diffstat (limited to 'security/Makefile')
-rw-r--r-- | security/Makefile | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/security/Makefile b/security/Makefile index 197cc2f3f1e..8cbbf2f3670 100644 --- a/security/Makefile +++ b/security/Makefile | |||
@@ -11,7 +11,7 @@ obj-y += commoncap.o | |||
11 | endif | 11 | endif |
12 | 12 | ||
13 | # Object file lists | 13 | # Object file lists |
14 | obj-$(CONFIG_SECURITY) += security.o dummy.o | 14 | obj-$(CONFIG_SECURITY) += security.o dummy.o inode.o |
15 | # Must precede capability.o in order to stack properly. | 15 | # Must precede capability.o in order to stack properly. |
16 | obj-$(CONFIG_SECURITY_SELINUX) += selinux/built-in.o | 16 | obj-$(CONFIG_SECURITY_SELINUX) += selinux/built-in.o |
17 | obj-$(CONFIG_SECURITY_CAPABILITIES) += commoncap.o capability.o | 17 | obj-$(CONFIG_SECURITY_CAPABILITIES) += commoncap.o capability.o |