diff options
author | John Johansen | 2012-02-16 08:20:33 -0600 |
---|---|---|
committer | John Johansen | 2012-03-14 08:15:25 -0500 |
commit | 57fa1e18091e66b7e1002816523cb218196a882e (patch) | |
tree | 29b4b3484fb17d60d7c6e24d107a74180ec815be /security/apparmor | |
parent | 0fe1212d0539eb6c1e27d388711172d786e299cc (diff) | |
download | am43-linux-kernel-57fa1e18091e66b7e1002816523cb218196a882e.tar.gz am43-linux-kernel-57fa1e18091e66b7e1002816523cb218196a882e.tar.xz am43-linux-kernel-57fa1e18091e66b7e1002816523cb218196a882e.zip |
AppArmor: Move path failure information into aa_get_name and rename
Move the path name lookup failure messages into the main path name lookup
routine, as the information is useful in more than just aa_path_perm.
Also rename aa_get_name to aa_path_name as it is not getting a reference
counted object with a corresponding put fn.
Signed-off-by: John Johansen <john.johansen@canonical.com>
Acked-by: Kees Cook <kees@ubuntu.com>
Diffstat (limited to 'security/apparmor')
-rw-r--r-- | security/apparmor/domain.c | 5 | ||||
-rw-r--r-- | security/apparmor/file.c | 18 | ||||
-rw-r--r-- | security/apparmor/include/path.h | 3 | ||||
-rw-r--r-- | security/apparmor/path.c | 22 |
4 files changed, 29 insertions, 19 deletions
diff --git a/security/apparmor/domain.c b/security/apparmor/domain.c index c1e18ba5bdc..7c69599a69e 100644 --- a/security/apparmor/domain.c +++ b/security/apparmor/domain.c | |||
@@ -372,13 +372,12 @@ int apparmor_bprm_set_creds(struct linux_binprm *bprm) | |||
372 | state = profile->file.start; | 372 | state = profile->file.start; |
373 | 373 | ||
374 | /* buffer freed below, name is pointer into buffer */ | 374 | /* buffer freed below, name is pointer into buffer */ |
375 | error = aa_get_name(&bprm->file->f_path, profile->path_flags, &buffer, | 375 | error = aa_path_name(&bprm->file->f_path, profile->path_flags, &buffer, |
376 | &name); | 376 | &name, &info); |
377 | if (error) { | 377 | if (error) { |
378 | if (profile->flags & | 378 | if (profile->flags & |
379 | (PFLAG_IX_ON_NAME_ERROR | PFLAG_UNCONFINED)) | 379 | (PFLAG_IX_ON_NAME_ERROR | PFLAG_UNCONFINED)) |
380 | error = 0; | 380 | error = 0; |
381 | info = "Exec failed name resolution"; | ||
382 | name = bprm->filename; | 381 | name = bprm->filename; |
383 | goto audit; | 382 | goto audit; |
384 | } | 383 | } |
diff --git a/security/apparmor/file.c b/security/apparmor/file.c index bba875c4d06..3022c0f4f0d 100644 --- a/security/apparmor/file.c +++ b/security/apparmor/file.c | |||
@@ -278,22 +278,16 @@ int aa_path_perm(int op, struct aa_profile *profile, struct path *path, | |||
278 | int error; | 278 | int error; |
279 | 279 | ||
280 | flags |= profile->path_flags | (S_ISDIR(cond->mode) ? PATH_IS_DIR : 0); | 280 | flags |= profile->path_flags | (S_ISDIR(cond->mode) ? PATH_IS_DIR : 0); |
281 | error = aa_get_name(path, flags, &buffer, &name); | 281 | error = aa_path_name(path, flags, &buffer, &name, &info); |
282 | if (error) { | 282 | if (error) { |
283 | if (error == -ENOENT && is_deleted(path->dentry)) { | 283 | if (error == -ENOENT && is_deleted(path->dentry)) { |
284 | /* Access to open files that are deleted are | 284 | /* Access to open files that are deleted are |
285 | * give a pass (implicit delegation) | 285 | * give a pass (implicit delegation) |
286 | */ | 286 | */ |
287 | error = 0; | 287 | error = 0; |
288 | info = NULL; | ||
288 | perms.allow = request; | 289 | perms.allow = request; |
289 | } else if (error == -ENOENT) | 290 | } |
290 | info = "Failed name lookup - deleted entry"; | ||
291 | else if (error == -ESTALE) | ||
292 | info = "Failed name lookup - disconnected path"; | ||
293 | else if (error == -ENAMETOOLONG) | ||
294 | info = "Failed name lookup - name too long"; | ||
295 | else | ||
296 | info = "Failed name lookup"; | ||
297 | } else { | 291 | } else { |
298 | aa_str_perms(profile->file.dfa, profile->file.start, name, cond, | 292 | aa_str_perms(profile->file.dfa, profile->file.start, name, cond, |
299 | &perms); | 293 | &perms); |
@@ -364,12 +358,14 @@ int aa_path_link(struct aa_profile *profile, struct dentry *old_dentry, | |||
364 | lperms = nullperms; | 358 | lperms = nullperms; |
365 | 359 | ||
366 | /* buffer freed below, lname is pointer in buffer */ | 360 | /* buffer freed below, lname is pointer in buffer */ |
367 | error = aa_get_name(&link, profile->path_flags, &buffer, &lname); | 361 | error = aa_path_name(&link, profile->path_flags, &buffer, &lname, |
362 | &info); | ||
368 | if (error) | 363 | if (error) |
369 | goto audit; | 364 | goto audit; |
370 | 365 | ||
371 | /* buffer2 freed below, tname is pointer in buffer2 */ | 366 | /* buffer2 freed below, tname is pointer in buffer2 */ |
372 | error = aa_get_name(&target, profile->path_flags, &buffer2, &tname); | 367 | error = aa_path_name(&target, profile->path_flags, &buffer2, &tname, |
368 | &info); | ||
373 | if (error) | 369 | if (error) |
374 | goto audit; | 370 | goto audit; |
375 | 371 | ||
diff --git a/security/apparmor/include/path.h b/security/apparmor/include/path.h index 27b327a7fae..286ac75dc88 100644 --- a/security/apparmor/include/path.h +++ b/security/apparmor/include/path.h | |||
@@ -26,6 +26,7 @@ enum path_flags { | |||
26 | PATH_MEDIATE_DELETED = 0x10000, /* mediate deleted paths */ | 26 | PATH_MEDIATE_DELETED = 0x10000, /* mediate deleted paths */ |
27 | }; | 27 | }; |
28 | 28 | ||
29 | int aa_get_name(struct path *path, int flags, char **buffer, const char **name); | 29 | int aa_path_name(struct path *path, int flags, char **buffer, |
30 | const char **name, const char **info); | ||
30 | 31 | ||
31 | #endif /* __AA_PATH_H */ | 32 | #endif /* __AA_PATH_H */ |
diff --git a/security/apparmor/path.c b/security/apparmor/path.c index a7936dfe0e6..2daeea4f926 100644 --- a/security/apparmor/path.c +++ b/security/apparmor/path.c | |||
@@ -157,7 +157,7 @@ out: | |||
157 | * Returns: %0 else error on failure | 157 | * Returns: %0 else error on failure |
158 | */ | 158 | */ |
159 | static int get_name_to_buffer(struct path *path, int flags, char *buffer, | 159 | static int get_name_to_buffer(struct path *path, int flags, char *buffer, |
160 | int size, char **name) | 160 | int size, char **name, const char **info) |
161 | { | 161 | { |
162 | int adjust = (flags & PATH_IS_DIR) ? 1 : 0; | 162 | int adjust = (flags & PATH_IS_DIR) ? 1 : 0; |
163 | int error = d_namespace_path(path, buffer, size - adjust, name, flags); | 163 | int error = d_namespace_path(path, buffer, size - adjust, name, flags); |
@@ -169,15 +169,27 @@ static int get_name_to_buffer(struct path *path, int flags, char *buffer, | |||
169 | */ | 169 | */ |
170 | strcpy(&buffer[size - 2], "/"); | 170 | strcpy(&buffer[size - 2], "/"); |
171 | 171 | ||
172 | if (info && error) { | ||
173 | if (error == -ENOENT) | ||
174 | *info = "Failed name lookup - deleted entry"; | ||
175 | else if (error == -ESTALE) | ||
176 | *info = "Failed name lookup - disconnected path"; | ||
177 | else if (error == -ENAMETOOLONG) | ||
178 | *info = "Failed name lookup - name too long"; | ||
179 | else | ||
180 | *info = "Failed name lookup"; | ||
181 | } | ||
182 | |||
172 | return error; | 183 | return error; |
173 | } | 184 | } |
174 | 185 | ||
175 | /** | 186 | /** |
176 | * aa_get_name - compute the pathname of a file | 187 | * aa_path_name - compute the pathname of a file |
177 | * @path: path the file (NOT NULL) | 188 | * @path: path the file (NOT NULL) |
178 | * @flags: flags controlling path name generation | 189 | * @flags: flags controlling path name generation |
179 | * @buffer: buffer that aa_get_name() allocated (NOT NULL) | 190 | * @buffer: buffer that aa_get_name() allocated (NOT NULL) |
180 | * @name: Returns - the generated path name if !error (NOT NULL) | 191 | * @name: Returns - the generated path name if !error (NOT NULL) |
192 | * @info: Returns - information on why the path lookup failed (MAYBE NULL) | ||
181 | * | 193 | * |
182 | * @name is a pointer to the beginning of the pathname (which usually differs | 194 | * @name is a pointer to the beginning of the pathname (which usually differs |
183 | * from the beginning of the buffer), or NULL. If there is an error @name | 195 | * from the beginning of the buffer), or NULL. If there is an error @name |
@@ -190,7 +202,8 @@ static int get_name_to_buffer(struct path *path, int flags, char *buffer, | |||
190 | * | 202 | * |
191 | * Returns: %0 else error code if could retrieve name | 203 | * Returns: %0 else error code if could retrieve name |
192 | */ | 204 | */ |
193 | int aa_get_name(struct path *path, int flags, char **buffer, const char **name) | 205 | int aa_path_name(struct path *path, int flags, char **buffer, const char **name, |
206 | const char **info) | ||
194 | { | 207 | { |
195 | char *buf, *str = NULL; | 208 | char *buf, *str = NULL; |
196 | int size = 256; | 209 | int size = 256; |
@@ -204,7 +217,7 @@ int aa_get_name(struct path *path, int flags, char **buffer, const char **name) | |||
204 | if (!buf) | 217 | if (!buf) |
205 | return -ENOMEM; | 218 | return -ENOMEM; |
206 | 219 | ||
207 | error = get_name_to_buffer(path, flags, buf, size, &str); | 220 | error = get_name_to_buffer(path, flags, buf, size, &str, info); |
208 | if (error != -ENAMETOOLONG) | 221 | if (error != -ENAMETOOLONG) |
209 | break; | 222 | break; |
210 | 223 | ||
@@ -212,6 +225,7 @@ int aa_get_name(struct path *path, int flags, char **buffer, const char **name) | |||
212 | size <<= 1; | 225 | size <<= 1; |
213 | if (size > aa_g_path_max) | 226 | if (size > aa_g_path_max) |
214 | return -ENAMETOOLONG; | 227 | return -ENAMETOOLONG; |
228 | *info = NULL; | ||
215 | } | 229 | } |
216 | *buffer = buf; | 230 | *buffer = buf; |
217 | *name = str; | 231 | *name = str; |