diff options
author | Al Viro | 2011-12-08 09:51:53 -0600 |
---|---|---|
committer | Al Viro | 2012-01-06 22:16:53 -0600 |
commit | cdcf116d44e78c7216ba9f8be9af1cdfca7af728 (patch) | |
tree | 2417cfd3e06ac5e2468585e8f00d580242cb5571 /security/apparmor | |
parent | d8c9584ea2a92879f471fd3a2be3af6c534fb035 (diff) | |
download | am43-linux-kernel-cdcf116d44e78c7216ba9f8be9af1cdfca7af728.tar.gz am43-linux-kernel-cdcf116d44e78c7216ba9f8be9af1cdfca7af728.tar.xz am43-linux-kernel-cdcf116d44e78c7216ba9f8be9af1cdfca7af728.zip |
switch security_path_chmod() to struct path *
Signed-off-by: Al Viro <viro@zeniv.linux.org.uk>
Diffstat (limited to 'security/apparmor')
-rw-r--r-- | security/apparmor/lsm.c | 7 |
1 files changed, 3 insertions, 4 deletions
diff --git a/security/apparmor/lsm.c b/security/apparmor/lsm.c index c0a399ec1df..2c0a0ff4139 100644 --- a/security/apparmor/lsm.c +++ b/security/apparmor/lsm.c | |||
@@ -344,13 +344,12 @@ static int apparmor_path_rename(struct path *old_dir, struct dentry *old_dentry, | |||
344 | return error; | 344 | return error; |
345 | } | 345 | } |
346 | 346 | ||
347 | static int apparmor_path_chmod(struct dentry *dentry, struct vfsmount *mnt, | 347 | static int apparmor_path_chmod(struct path *path, umode_t mode) |
348 | umode_t mode) | ||
349 | { | 348 | { |
350 | if (!mediated_filesystem(dentry->d_inode)) | 349 | if (!mediated_filesystem(path->dentry->d_inode)) |
351 | return 0; | 350 | return 0; |
352 | 351 | ||
353 | return common_perm_mnt_dentry(OP_CHMOD, mnt, dentry, AA_MAY_CHMOD); | 352 | return common_perm_mnt_dentry(OP_CHMOD, path->mnt, path->dentry, AA_MAY_CHMOD); |
354 | } | 353 | } |
355 | 354 | ||
356 | static int apparmor_path_chown(struct path *path, uid_t uid, gid_t gid) | 355 | static int apparmor_path_chown(struct path *path, uid_t uid, gid_t gid) |