diff options
author | Linus Torvalds | 2012-01-14 20:36:33 -0600 |
---|---|---|
committer | Linus Torvalds | 2012-01-14 20:36:33 -0600 |
commit | c49c41a4134679cecb77362e7f6b59acb6320aa7 (patch) | |
tree | 45e690c036ca5846a48c8be67945d1d841b2d96d /security/capability.c | |
parent | 892d208bcf79e4e1058707786a7b6d486697cd78 (diff) | |
parent | f423e5ba76e7e4a6fcb4836b4f072d1fdebba8b5 (diff) | |
download | am43-linux-kernel-c49c41a4134679cecb77362e7f6b59acb6320aa7.tar.gz am43-linux-kernel-c49c41a4134679cecb77362e7f6b59acb6320aa7.tar.xz am43-linux-kernel-c49c41a4134679cecb77362e7f6b59acb6320aa7.zip |
Merge branch 'for-linus' of git://selinuxproject.org/~jmorris/linux-security
* 'for-linus' of git://selinuxproject.org/~jmorris/linux-security:
capabilities: remove __cap_full_set definition
security: remove the security_netlink_recv hook as it is equivalent to capable()
ptrace: do not audit capability check when outputing /proc/pid/stat
capabilities: remove task_ns_* functions
capabitlies: ns_capable can use the cap helpers rather than lsm call
capabilities: style only - move capable below ns_capable
capabilites: introduce new has_ns_capabilities_noaudit
capabilities: call has_ns_capability from has_capability
capabilities: remove all _real_ interfaces
capabilities: introduce security_capable_noaudit
capabilities: reverse arguments to security_capable
capabilities: remove the task from capable LSM hook entirely
selinux: sparse fix: fix several warnings in the security server cod
selinux: sparse fix: fix warnings in netlink code
selinux: sparse fix: eliminate warnings for selinuxfs
selinux: sparse fix: declare selinux_disable() in security.h
selinux: sparse fix: move selinux_complete_init
selinux: sparse fix: make selinux_secmark_refcount static
SELinux: Fix RCU deref check warning in sel_netport_insert()
Manually fix up a semantic mis-merge wrt security_netlink_recv():
- the interface was removed in commit fd7784615248 ("security: remove
the security_netlink_recv hook as it is equivalent to capable()")
- a new user of it appeared in commit a38f7907b926 ("crypto: Add
userspace configuration API")
causing no automatic merge conflict, but Eric Paris pointed out the
issue.
Diffstat (limited to 'security/capability.c')
-rw-r--r-- | security/capability.c | 1 |
1 files changed, 0 insertions, 1 deletions
diff --git a/security/capability.c b/security/capability.c index 3b5883b7179..2f680eb02b5 100644 --- a/security/capability.c +++ b/security/capability.c | |||
@@ -998,7 +998,6 @@ void __init security_fixup_ops(struct security_operations *ops) | |||
998 | set_to_cap_if_null(ops, sem_semctl); | 998 | set_to_cap_if_null(ops, sem_semctl); |
999 | set_to_cap_if_null(ops, sem_semop); | 999 | set_to_cap_if_null(ops, sem_semop); |
1000 | set_to_cap_if_null(ops, netlink_send); | 1000 | set_to_cap_if_null(ops, netlink_send); |
1001 | set_to_cap_if_null(ops, netlink_recv); | ||
1002 | set_to_cap_if_null(ops, d_instantiate); | 1001 | set_to_cap_if_null(ops, d_instantiate); |
1003 | set_to_cap_if_null(ops, getprocattr); | 1002 | set_to_cap_if_null(ops, getprocattr); |
1004 | set_to_cap_if_null(ops, setprocattr); | 1003 | set_to_cap_if_null(ops, setprocattr); |