diff options
author | Dmitry Kasatkin | 2012-09-20 14:38:53 -0500 |
---|---|---|
committer | Mimi Zohar | 2013-01-16 14:47:07 -0600 |
commit | def3e8b9ee23cb69036910e48ec4e3eff40e04cb (patch) | |
tree | 0840ab9e618f15f4c3c5e8ee6fafe5a17c814af2 /security/integrity | |
parent | e90805656d4683f84d360276102ae63adc777a38 (diff) | |
download | am43-linux-kernel-def3e8b9ee23cb69036910e48ec4e3eff40e04cb.tar.gz am43-linux-kernel-def3e8b9ee23cb69036910e48ec4e3eff40e04cb.tar.xz am43-linux-kernel-def3e8b9ee23cb69036910e48ec4e3eff40e04cb.zip |
ima: set appraise status in fix mode only when xattr is fixed
When a file system is mounted read-only, setting the xattr value in
fix mode fails with an error code -EROFS. The xattr should be fixed
after the file system is remounted read-write. This patch verifies
that the set xattr succeeds, before setting the appraise status value
to INTEGRITY_PASS.
Signed-off-by: Dmitry Kasatkin <dmitry.kasatkin@intel.com>
Signed-off-by: Mimi Zohar <zohar@linux.vnet.ibm.com>
Diffstat (limited to 'security/integrity')
-rw-r--r-- | security/integrity/ima/ima_appraise.c | 11 |
1 files changed, 6 insertions, 5 deletions
diff --git a/security/integrity/ima/ima_appraise.c b/security/integrity/ima/ima_appraise.c index bdc8ba1d1d2..b240c58403e 100644 --- a/security/integrity/ima/ima_appraise.c +++ b/security/integrity/ima/ima_appraise.c | |||
@@ -42,12 +42,13 @@ int ima_must_appraise(struct inode *inode, int mask, enum ima_hooks func) | |||
42 | return ima_match_policy(inode, func, mask, IMA_APPRAISE); | 42 | return ima_match_policy(inode, func, mask, IMA_APPRAISE); |
43 | } | 43 | } |
44 | 44 | ||
45 | static void ima_fix_xattr(struct dentry *dentry, | 45 | static int ima_fix_xattr(struct dentry *dentry, |
46 | struct integrity_iint_cache *iint) | 46 | struct integrity_iint_cache *iint) |
47 | { | 47 | { |
48 | iint->ima_xattr.type = IMA_XATTR_DIGEST; | 48 | iint->ima_xattr.type = IMA_XATTR_DIGEST; |
49 | __vfs_setxattr_noperm(dentry, XATTR_NAME_IMA, (u8 *)&iint->ima_xattr, | 49 | return __vfs_setxattr_noperm(dentry, XATTR_NAME_IMA, |
50 | sizeof iint->ima_xattr, 0); | 50 | (u8 *)&iint->ima_xattr, |
51 | sizeof(iint->ima_xattr), 0); | ||
51 | } | 52 | } |
52 | 53 | ||
53 | /* | 54 | /* |
@@ -141,8 +142,8 @@ out: | |||
141 | if ((ima_appraise & IMA_APPRAISE_FIX) && | 142 | if ((ima_appraise & IMA_APPRAISE_FIX) && |
142 | (!xattr_value || | 143 | (!xattr_value || |
143 | xattr_value->type != EVM_IMA_XATTR_DIGSIG)) { | 144 | xattr_value->type != EVM_IMA_XATTR_DIGSIG)) { |
144 | ima_fix_xattr(dentry, iint); | 145 | if (!ima_fix_xattr(dentry, iint)) |
145 | status = INTEGRITY_PASS; | 146 | status = INTEGRITY_PASS; |
146 | } | 147 | } |
147 | integrity_audit_msg(AUDIT_INTEGRITY_DATA, inode, filename, | 148 | integrity_audit_msg(AUDIT_INTEGRITY_DATA, inode, filename, |
148 | op, cause, rc, 0); | 149 | op, cause, rc, 0); |