diff options
author | Mimi Zohar | 2012-12-05 08:29:09 -0600 |
---|---|---|
committer | Mimi Zohar | 2013-01-22 15:10:34 -0600 |
commit | f578c08ec959cb0cdadf02bdc9689a4df3e9b9d4 (patch) | |
tree | 914edd29a01e55aa993f810246ff01e8c1c19ae0 /security/integrity | |
parent | 0e5a247cb37a97d843ef76d09d5f80deb7893ba3 (diff) | |
download | am43-linux-kernel-f578c08ec959cb0cdadf02bdc9689a4df3e9b9d4.tar.gz am43-linux-kernel-f578c08ec959cb0cdadf02bdc9689a4df3e9b9d4.tar.xz am43-linux-kernel-f578c08ec959cb0cdadf02bdc9689a4df3e9b9d4.zip |
ima: increase iint flag size
In preparation for hook specific appraise status results, increase
the iint flags size.
Signed-off-by: Mimi Zohar <zohar@linux.vnet.ibm.com>
Signed-off-by: Dmitry Kasatkin <dmitry.kasatkin@intel.com>
Diffstat (limited to 'security/integrity')
-rw-r--r-- | security/integrity/integrity.h | 24 |
1 files changed, 12 insertions, 12 deletions
diff --git a/security/integrity/integrity.h b/security/integrity/integrity.h index 9334691b2b7..329ad263e13 100644 --- a/security/integrity/integrity.h +++ b/security/integrity/integrity.h | |||
@@ -16,19 +16,19 @@ | |||
16 | #include <crypto/sha.h> | 16 | #include <crypto/sha.h> |
17 | 17 | ||
18 | /* iint action cache flags */ | 18 | /* iint action cache flags */ |
19 | #define IMA_MEASURE 0x0001 | 19 | #define IMA_MEASURE 0x00000001 |
20 | #define IMA_MEASURED 0x0002 | 20 | #define IMA_MEASURED 0x00000002 |
21 | #define IMA_APPRAISE 0x0004 | 21 | #define IMA_APPRAISE 0x00000004 |
22 | #define IMA_APPRAISED 0x0008 | 22 | #define IMA_APPRAISED 0x00000008 |
23 | /*#define IMA_COLLECT 0x0010 do not use this flag */ | 23 | /*#define IMA_COLLECT 0x00000010 do not use this flag */ |
24 | #define IMA_COLLECTED 0x0020 | 24 | #define IMA_COLLECTED 0x00000020 |
25 | #define IMA_AUDIT 0x0040 | 25 | #define IMA_AUDIT 0x00000040 |
26 | #define IMA_AUDITED 0x0080 | 26 | #define IMA_AUDITED 0x00000080 |
27 | 27 | ||
28 | /* iint cache flags */ | 28 | /* iint cache flags */ |
29 | #define IMA_ACTION_FLAGS 0xff00 | 29 | #define IMA_ACTION_FLAGS 0xff000000 |
30 | #define IMA_DIGSIG 0x0100 | 30 | #define IMA_DIGSIG 0x01000000 |
31 | #define IMA_DIGSIG_REQUIRED 0x0200 | 31 | #define IMA_DIGSIG_REQUIRED 0x02000000 |
32 | 32 | ||
33 | #define IMA_DO_MASK (IMA_MEASURE | IMA_APPRAISE | IMA_AUDIT) | 33 | #define IMA_DO_MASK (IMA_MEASURE | IMA_APPRAISE | IMA_AUDIT) |
34 | #define IMA_DONE_MASK (IMA_MEASURED | IMA_APPRAISED | IMA_AUDITED \ | 34 | #define IMA_DONE_MASK (IMA_MEASURED | IMA_APPRAISED | IMA_AUDITED \ |
@@ -50,7 +50,7 @@ struct integrity_iint_cache { | |||
50 | struct rb_node rb_node; /* rooted in integrity_iint_tree */ | 50 | struct rb_node rb_node; /* rooted in integrity_iint_tree */ |
51 | struct inode *inode; /* back pointer to inode in question */ | 51 | struct inode *inode; /* back pointer to inode in question */ |
52 | u64 version; /* track inode changes */ | 52 | u64 version; /* track inode changes */ |
53 | unsigned short flags; | 53 | unsigned long flags; |
54 | struct evm_ima_xattr_data ima_xattr; | 54 | struct evm_ima_xattr_data ima_xattr; |
55 | enum integrity_status ima_status:4; | 55 | enum integrity_status ima_status:4; |
56 | enum integrity_status evm_status:4; | 56 | enum integrity_status evm_status:4; |