diff options
author | David Howells | 2012-05-21 06:32:13 -0500 |
---|---|---|
committer | James Morris | 2012-05-25 05:51:42 -0500 |
commit | 423b9788023263364ea5de04189f02bd9b6a12db (patch) | |
tree | fc3ee4814aa8322fb2abb01c50d96568aa51bd9b /security/keys | |
parent | ff2bb047c4bce9742e94911eeb44b4d6ff4734ab (diff) | |
download | am43-linux-kernel-423b9788023263364ea5de04189f02bd9b6a12db.tar.gz am43-linux-kernel-423b9788023263364ea5de04189f02bd9b6a12db.tar.xz am43-linux-kernel-423b9788023263364ea5de04189f02bd9b6a12db.zip |
KEYS: Fix some sparse warnings
Fix some sparse warnings in the keyrings code:
(1) compat_keyctl_instantiate_key_iov() should be static.
(2) There were a couple of places where a pointer was being compared against
integer 0 rather than NULL.
(3) keyctl_instantiate_key_common() should not take a __user-labelled iovec
pointer as the caller must have copied the iovec to kernel space.
(4) __key_link_begin() takes and __key_link_end() releases
keyring_serialise_link_sem under some circumstances and so this should be
declared.
Note that adding __acquires() and __releases() for this doesn't help cure
the warnings messages - something only commenting out both helps.
Signed-off-by: David Howells <dhowells@redhat.com>
Signed-off-by: James Morris <james.l.morris@oracle.com>
Diffstat (limited to 'security/keys')
-rw-r--r-- | security/keys/compat.c | 4 | ||||
-rw-r--r-- | security/keys/internal.h | 2 | ||||
-rw-r--r-- | security/keys/keyctl.c | 2 | ||||
-rw-r--r-- | security/keys/keyring.c | 2 |
4 files changed, 6 insertions, 4 deletions
diff --git a/security/keys/compat.c b/security/keys/compat.c index fab4f8dda6c..e35ae1d208a 100644 --- a/security/keys/compat.c +++ b/security/keys/compat.c | |||
@@ -24,7 +24,7 @@ | |||
24 | * | 24 | * |
25 | * If successful, 0 will be returned. | 25 | * If successful, 0 will be returned. |
26 | */ | 26 | */ |
27 | long compat_keyctl_instantiate_key_iov( | 27 | static long compat_keyctl_instantiate_key_iov( |
28 | key_serial_t id, | 28 | key_serial_t id, |
29 | const struct compat_iovec __user *_payload_iov, | 29 | const struct compat_iovec __user *_payload_iov, |
30 | unsigned ioc, | 30 | unsigned ioc, |
@@ -33,7 +33,7 @@ long compat_keyctl_instantiate_key_iov( | |||
33 | struct iovec iovstack[UIO_FASTIOV], *iov = iovstack; | 33 | struct iovec iovstack[UIO_FASTIOV], *iov = iovstack; |
34 | long ret; | 34 | long ret; |
35 | 35 | ||
36 | if (_payload_iov == 0 || ioc == 0) | 36 | if (!_payload_iov || !ioc) |
37 | goto no_payload; | 37 | goto no_payload; |
38 | 38 | ||
39 | ret = compat_rw_copy_check_uvector(WRITE, _payload_iov, ioc, | 39 | ret = compat_rw_copy_check_uvector(WRITE, _payload_iov, ioc, |
diff --git a/security/keys/internal.h b/security/keys/internal.h index f711b094ed4..f173be2ce3e 100644 --- a/security/keys/internal.h +++ b/security/keys/internal.h | |||
@@ -240,7 +240,7 @@ extern long keyctl_instantiate_key_iov(key_serial_t, | |||
240 | extern long keyctl_invalidate_key(key_serial_t); | 240 | extern long keyctl_invalidate_key(key_serial_t); |
241 | 241 | ||
242 | extern long keyctl_instantiate_key_common(key_serial_t, | 242 | extern long keyctl_instantiate_key_common(key_serial_t, |
243 | const struct iovec __user *, | 243 | const struct iovec *, |
244 | unsigned, size_t, key_serial_t); | 244 | unsigned, size_t, key_serial_t); |
245 | 245 | ||
246 | /* | 246 | /* |
diff --git a/security/keys/keyctl.c b/security/keys/keyctl.c index ddb3e05bc5f..b61c063888b 100644 --- a/security/keys/keyctl.c +++ b/security/keys/keyctl.c | |||
@@ -1106,7 +1106,7 @@ long keyctl_instantiate_key_iov(key_serial_t id, | |||
1106 | struct iovec iovstack[UIO_FASTIOV], *iov = iovstack; | 1106 | struct iovec iovstack[UIO_FASTIOV], *iov = iovstack; |
1107 | long ret; | 1107 | long ret; |
1108 | 1108 | ||
1109 | if (_payload_iov == 0 || ioc == 0) | 1109 | if (!_payload_iov || !ioc) |
1110 | goto no_payload; | 1110 | goto no_payload; |
1111 | 1111 | ||
1112 | ret = rw_copy_check_uvector(WRITE, _payload_iov, ioc, | 1112 | ret = rw_copy_check_uvector(WRITE, _payload_iov, ioc, |
diff --git a/security/keys/keyring.c b/security/keys/keyring.c index 7445875f681..81e7852d281 100644 --- a/security/keys/keyring.c +++ b/security/keys/keyring.c | |||
@@ -751,6 +751,7 @@ static void keyring_unlink_rcu_disposal(struct rcu_head *rcu) | |||
751 | int __key_link_begin(struct key *keyring, const struct key_type *type, | 751 | int __key_link_begin(struct key *keyring, const struct key_type *type, |
752 | const char *description, unsigned long *_prealloc) | 752 | const char *description, unsigned long *_prealloc) |
753 | __acquires(&keyring->sem) | 753 | __acquires(&keyring->sem) |
754 | __acquires(&keyring_serialise_link_sem) | ||
754 | { | 755 | { |
755 | struct keyring_list *klist, *nklist; | 756 | struct keyring_list *klist, *nklist; |
756 | unsigned long prealloc; | 757 | unsigned long prealloc; |
@@ -960,6 +961,7 @@ void __key_link(struct key *keyring, struct key *key, | |||
960 | void __key_link_end(struct key *keyring, struct key_type *type, | 961 | void __key_link_end(struct key *keyring, struct key_type *type, |
961 | unsigned long prealloc) | 962 | unsigned long prealloc) |
962 | __releases(&keyring->sem) | 963 | __releases(&keyring->sem) |
964 | __releases(&keyring_serialise_link_sem) | ||
963 | { | 965 | { |
964 | BUG_ON(type == NULL); | 966 | BUG_ON(type == NULL); |
965 | BUG_ON(type->name == NULL); | 967 | BUG_ON(type->name == NULL); |