diff options
author | Richard Cochran | 2011-02-01 07:50:58 -0600 |
---|---|---|
committer | Thomas Gleixner | 2011-02-02 08:28:11 -0600 |
commit | 1e6d767924c74929c0cfe839ae8f37bcee9e544e (patch) | |
tree | 4ace06971e2b3519e556bea2f7e3e999e860eedd /security/security.c | |
parent | 7cf37e87dd2cfa17a64f28ea7f31eed4525f79e4 (diff) | |
download | am43-linux-kernel-1e6d767924c74929c0cfe839ae8f37bcee9e544e.tar.gz am43-linux-kernel-1e6d767924c74929c0cfe839ae8f37bcee9e544e.tar.xz am43-linux-kernel-1e6d767924c74929c0cfe839ae8f37bcee9e544e.zip |
time: Correct the *settime* parameters
Both settimeofday() and clock_settime() promise with a 'const'
attribute not to alter the arguments passed in. This patch adds the
missing 'const' attribute into the various kernel functions
implementing these calls.
Signed-off-by: Richard Cochran <richard.cochran@omicron.at>
Acked-by: John Stultz <johnstul@us.ibm.com>
LKML-Reference: <20110201134417.545698637@linutronix.de>
Signed-off-by: Thomas Gleixner <tglx@linutronix.de>
Diffstat (limited to 'security/security.c')
-rw-r--r-- | security/security.c | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/security/security.c b/security/security.c index 739e40362f4..b995428f1c9 100644 --- a/security/security.c +++ b/security/security.c | |||
@@ -202,7 +202,7 @@ int security_syslog(int type) | |||
202 | return security_ops->syslog(type); | 202 | return security_ops->syslog(type); |
203 | } | 203 | } |
204 | 204 | ||
205 | int security_settime(struct timespec *ts, struct timezone *tz) | 205 | int security_settime(const struct timespec *ts, const struct timezone *tz) |
206 | { | 206 | { |
207 | return security_ops->settime(ts, tz); | 207 | return security_ops->settime(ts, tz); |
208 | } | 208 | } |