diff options
author | Eric Paris | 2008-01-31 14:11:22 -0600 |
---|---|---|
committer | James Morris | 2008-02-06 07:39:46 -0600 |
commit | a5ecbcb8c13ea8a822d243bf782d0dc9525b4f84 (patch) | |
tree | 902df830bf581642a49bbb1e4f4de5b9f80eeaa1 /security/security.c | |
parent | 551e4fb2465b87de9d4aa1669b27d624435443bb (diff) | |
download | am43-linux-kernel-a5ecbcb8c13ea8a822d243bf782d0dc9525b4f84.tar.gz am43-linux-kernel-a5ecbcb8c13ea8a822d243bf782d0dc9525b4f84.tar.xz am43-linux-kernel-a5ecbcb8c13ea8a822d243bf782d0dc9525b4f84.zip |
security: allow Kconfig to set default mmap_min_addr protection
Since it was decided that low memory protection from userspace couldn't
be turned on by default add a Kconfig option to allow users/distros to
set a default at compile time. This value is still tunable after boot
in /proc/sys/vm/mmap_min_addr
Discussion:
http://www.mail-archive.com/linux-security-module@vger.kernel.org/msg02543.html
Signed-off-by: Eric Paris <eparis@redhat.com>
Signed-off-by: James Morris <jmorris@namei.org>
Diffstat (limited to 'security/security.c')
-rw-r--r-- | security/security.c | 4 |
1 files changed, 3 insertions, 1 deletions
diff --git a/security/security.c b/security/security.c index b6c57a6b2ff..d15e56cbaad 100644 --- a/security/security.c +++ b/security/security.c | |||
@@ -23,7 +23,9 @@ extern struct security_operations dummy_security_ops; | |||
23 | extern void security_fixup_ops(struct security_operations *ops); | 23 | extern void security_fixup_ops(struct security_operations *ops); |
24 | 24 | ||
25 | struct security_operations *security_ops; /* Initialized to NULL */ | 25 | struct security_operations *security_ops; /* Initialized to NULL */ |
26 | unsigned long mmap_min_addr; /* 0 means no protection */ | 26 | |
27 | /* amount of vm to protect from userspace access */ | ||
28 | unsigned long mmap_min_addr = CONFIG_SECURITY_DEFAULT_MMAP_MIN_ADDR; | ||
27 | 29 | ||
28 | static inline int verify(struct security_operations *ops) | 30 | static inline int verify(struct security_operations *ops) |
29 | { | 31 | { |