diff options
author | Eric Paris | 2011-04-25 12:15:55 -0500 |
---|---|---|
committer | Eric Paris | 2011-04-25 17:14:45 -0500 |
commit | 92f4250901476fcadc4f52ace36e453c61f5591d (patch) | |
tree | eadee3bbaa53226874d64dcb192699775fdf3792 /security/smack | |
parent | a269434d2fb48a4d66c1d7bf821b7874b59c5b41 (diff) | |
download | am43-linux-kernel-92f4250901476fcadc4f52ace36e453c61f5591d.tar.gz am43-linux-kernel-92f4250901476fcadc4f52ace36e453c61f5591d.tar.xz am43-linux-kernel-92f4250901476fcadc4f52ace36e453c61f5591d.zip |
SMACK: smack_file_lock can use the struct path
smack_file_lock has a struct path, so use that instead of only the
dentry.
Signed-off-by: Eric Paris <eparis@redhat.com>
Acked-by: Casey Schaufler <casey@schaufler-ca.com>
Diffstat (limited to 'security/smack')
-rw-r--r-- | security/smack/smack_lsm.c | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/security/smack/smack_lsm.c b/security/smack/smack_lsm.c index a3bdd138392..410825a4439 100644 --- a/security/smack/smack_lsm.c +++ b/security/smack/smack_lsm.c | |||
@@ -1076,8 +1076,8 @@ static int smack_file_lock(struct file *file, unsigned int cmd) | |||
1076 | { | 1076 | { |
1077 | struct smk_audit_info ad; | 1077 | struct smk_audit_info ad; |
1078 | 1078 | ||
1079 | smk_ad_init(&ad, __func__, LSM_AUDIT_DATA_DENTRY); | 1079 | smk_ad_init(&ad, __func__, LSM_AUDIT_DATA_PATH); |
1080 | smk_ad_setfield_u_fs_path_dentry(&ad, file->f_path.dentry); | 1080 | smk_ad_setfield_u_fs_path(&ad, file->f_path); |
1081 | return smk_curacc(file->f_security, MAY_WRITE, &ad); | 1081 | return smk_curacc(file->f_security, MAY_WRITE, &ad); |
1082 | } | 1082 | } |
1083 | 1083 | ||