diff options
author | Al Viro | 2011-12-07 17:16:57 -0600 |
---|---|---|
committer | Al Viro | 2012-01-06 22:16:53 -0600 |
commit | d8c9584ea2a92879f471fd3a2be3af6c534fb035 (patch) | |
tree | 3541b9c6228f820bdc65e4875156eb27b1c91cb1 /security/smack | |
parent | ece2ccb668046610189d88d6aaf05aeb09c988a1 (diff) | |
download | am43-linux-kernel-d8c9584ea2a92879f471fd3a2be3af6c534fb035.tar.gz am43-linux-kernel-d8c9584ea2a92879f471fd3a2be3af6c534fb035.tar.xz am43-linux-kernel-d8c9584ea2a92879f471fd3a2be3af6c534fb035.zip |
vfs: prefer ->dentry->d_sb to ->mnt->mnt_sb
Signed-off-by: Al Viro <viro@zeniv.linux.org.uk>
Diffstat (limited to 'security/smack')
-rw-r--r-- | security/smack/smack_lsm.c | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/security/smack/smack_lsm.c b/security/smack/smack_lsm.c index 7db62b48eb4..e8af5b0ba80 100644 --- a/security/smack/smack_lsm.c +++ b/security/smack/smack_lsm.c | |||
@@ -406,7 +406,7 @@ static int smack_sb_statfs(struct dentry *dentry) | |||
406 | static int smack_sb_mount(char *dev_name, struct path *path, | 406 | static int smack_sb_mount(char *dev_name, struct path *path, |
407 | char *type, unsigned long flags, void *data) | 407 | char *type, unsigned long flags, void *data) |
408 | { | 408 | { |
409 | struct superblock_smack *sbp = path->mnt->mnt_sb->s_security; | 409 | struct superblock_smack *sbp = path->dentry->d_sb->s_security; |
410 | struct smk_audit_info ad; | 410 | struct smk_audit_info ad; |
411 | 411 | ||
412 | smk_ad_init(&ad, __func__, LSM_AUDIT_DATA_PATH); | 412 | smk_ad_init(&ad, __func__, LSM_AUDIT_DATA_PATH); |
@@ -435,7 +435,7 @@ static int smack_sb_umount(struct vfsmount *mnt, int flags) | |||
435 | smk_ad_init(&ad, __func__, LSM_AUDIT_DATA_PATH); | 435 | smk_ad_init(&ad, __func__, LSM_AUDIT_DATA_PATH); |
436 | smk_ad_setfield_u_fs_path(&ad, path); | 436 | smk_ad_setfield_u_fs_path(&ad, path); |
437 | 437 | ||
438 | sbp = mnt->mnt_sb->s_security; | 438 | sbp = path.dentry->d_sb->s_security; |
439 | return smk_curacc(sbp->smk_floor, MAY_WRITE, &ad); | 439 | return smk_curacc(sbp->smk_floor, MAY_WRITE, &ad); |
440 | } | 440 | } |
441 | 441 | ||