diff options
author | Dmitry Kasatkin | 2012-09-10 02:37:20 -0500 |
---|---|---|
committer | Mimi Zohar | 2013-02-06 09:40:28 -0600 |
commit | 74de66842473bdafa798010e58f1999ec70a8983 (patch) | |
tree | 83bb9c589051fd7269a9cd2bf1d7be9a955eccbd /security | |
parent | 6e38bfaad6c83bdd07eb659f9bfd50f8d71a5a46 (diff) | |
download | am43-linux-kernel-74de66842473bdafa798010e58f1999ec70a8983.tar.gz am43-linux-kernel-74de66842473bdafa798010e58f1999ec70a8983.tar.xz am43-linux-kernel-74de66842473bdafa798010e58f1999ec70a8983.zip |
evm: add file system uuid to EVM hmac
EVM uses the same key for all file systems to calculate the HMAC,
making it possible to paste inodes from one file system on to another
one, without EVM being able to detect it. To prevent such an attack,
it is necessary to make the EVM HMAC file system specific.
This patch uses the file system UUID, a file system unique identifier,
to bind the EVM HMAC to the file system. The value inode->i_sb->s_uuid
is used for the HMAC hash calculation, instead of using it for deriving
the file system specific key. Initializing the key for every inode HMAC
calculation is a bit more expensive operation than adding the uuid to
the HMAC hash.
Changing the HMAC calculation method or adding additional info to the
calculation, requires existing EVM labeled file systems to be relabeled.
This patch adds a Kconfig HMAC version option for backwards compatability.
Changelog v1:
- squash "hmac version setting"
Changelog v0:
- add missing Kconfig depends (Mimi)
Signed-off-by: Dmitry Kasatkin <dmitry.kasatkin@intel.com>
Signed-off-by: Mimi Zohar <zohar@linux.vnet.ibm.com>
Diffstat (limited to 'security')
-rw-r--r-- | security/integrity/evm/Kconfig | 13 | ||||
-rw-r--r-- | security/integrity/evm/evm.h | 1 | ||||
-rw-r--r-- | security/integrity/evm/evm_crypto.c | 3 | ||||
-rw-r--r-- | security/integrity/evm/evm_main.c | 1 |
4 files changed, 18 insertions, 0 deletions
diff --git a/security/integrity/evm/Kconfig b/security/integrity/evm/Kconfig index afbb59dd262..fea9749c375 100644 --- a/security/integrity/evm/Kconfig +++ b/security/integrity/evm/Kconfig | |||
@@ -11,3 +11,16 @@ config EVM | |||
11 | integrity attacks. | 11 | integrity attacks. |
12 | 12 | ||
13 | If you are unsure how to answer this question, answer N. | 13 | If you are unsure how to answer this question, answer N. |
14 | |||
15 | config EVM_HMAC_VERSION | ||
16 | int "EVM HMAC version" | ||
17 | depends on EVM | ||
18 | default 2 | ||
19 | help | ||
20 | This options adds EVM HMAC version support. | ||
21 | 1 - original version | ||
22 | 2 - add per filesystem unique identifier (UUID) (default) | ||
23 | |||
24 | WARNING: changing the HMAC calculation method or adding | ||
25 | additional info to the calculation, requires existing EVM | ||
26 | labeled file systems to be relabeled. | ||
diff --git a/security/integrity/evm/evm.h b/security/integrity/evm/evm.h index 3eb30c6db41..30bd1ec0232 100644 --- a/security/integrity/evm/evm.h +++ b/security/integrity/evm/evm.h | |||
@@ -24,6 +24,7 @@ | |||
24 | extern int evm_initialized; | 24 | extern int evm_initialized; |
25 | extern char *evm_hmac; | 25 | extern char *evm_hmac; |
26 | extern char *evm_hash; | 26 | extern char *evm_hash; |
27 | extern int evm_hmac_version; | ||
27 | 28 | ||
28 | extern struct crypto_shash *hmac_tfm; | 29 | extern struct crypto_shash *hmac_tfm; |
29 | extern struct crypto_shash *hash_tfm; | 30 | extern struct crypto_shash *hash_tfm; |
diff --git a/security/integrity/evm/evm_crypto.c b/security/integrity/evm/evm_crypto.c index dfb26918699..ff8e2abf8f2 100644 --- a/security/integrity/evm/evm_crypto.c +++ b/security/integrity/evm/evm_crypto.c | |||
@@ -110,6 +110,9 @@ static void hmac_add_misc(struct shash_desc *desc, struct inode *inode, | |||
110 | hmac_misc.gid = from_kgid(&init_user_ns, inode->i_gid); | 110 | hmac_misc.gid = from_kgid(&init_user_ns, inode->i_gid); |
111 | hmac_misc.mode = inode->i_mode; | 111 | hmac_misc.mode = inode->i_mode; |
112 | crypto_shash_update(desc, (const u8 *)&hmac_misc, sizeof hmac_misc); | 112 | crypto_shash_update(desc, (const u8 *)&hmac_misc, sizeof hmac_misc); |
113 | if (evm_hmac_version > 1) | ||
114 | crypto_shash_update(desc, inode->i_sb->s_uuid, | ||
115 | sizeof(inode->i_sb->s_uuid)); | ||
113 | crypto_shash_final(desc, digest); | 116 | crypto_shash_final(desc, digest); |
114 | } | 117 | } |
115 | 118 | ||
diff --git a/security/integrity/evm/evm_main.c b/security/integrity/evm/evm_main.c index a78a5e21ef7..cdbde176218 100644 --- a/security/integrity/evm/evm_main.c +++ b/security/integrity/evm/evm_main.c | |||
@@ -26,6 +26,7 @@ int evm_initialized; | |||
26 | 26 | ||
27 | char *evm_hmac = "hmac(sha1)"; | 27 | char *evm_hmac = "hmac(sha1)"; |
28 | char *evm_hash = "sha1"; | 28 | char *evm_hash = "sha1"; |
29 | int evm_hmac_version = CONFIG_EVM_HMAC_VERSION; | ||
29 | 30 | ||
30 | char *evm_config_xattrnames[] = { | 31 | char *evm_config_xattrnames[] = { |
31 | #ifdef CONFIG_SECURITY_SELINUX | 32 | #ifdef CONFIG_SECURITY_SELINUX |