aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'arch/powerpc/include/asm/bitops.h')
-rw-r--r--arch/powerpc/include/asm/bitops.h2
1 files changed, 0 insertions, 2 deletions
diff --git a/arch/powerpc/include/asm/bitops.h b/arch/powerpc/include/asm/bitops.h
index ef918a2328b..08bd299c75b 100644
--- a/arch/powerpc/include/asm/bitops.h
+++ b/arch/powerpc/include/asm/bitops.h
@@ -52,8 +52,6 @@
52#define smp_mb__before_clear_bit() smp_mb() 52#define smp_mb__before_clear_bit() smp_mb()
53#define smp_mb__after_clear_bit() smp_mb() 53#define smp_mb__after_clear_bit() smp_mb()
54 54
55#define BITOP_LE_SWIZZLE ((BITS_PER_LONG-1) & ~0x7)
56
57/* Macro for generating the ***_bits() functions */ 55/* Macro for generating the ***_bits() functions */
58#define DEFINE_BITOP(fn, op, prefix, postfix) \ 56#define DEFINE_BITOP(fn, op, prefix, postfix) \
59static __inline__ void fn(unsigned long mask, \ 57static __inline__ void fn(unsigned long mask, \