aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'arch/powerpc/include')
-rw-r--r--arch/powerpc/include/asm/bitops.h2
-rw-r--r--arch/powerpc/include/asm/reg.h3
-rw-r--r--arch/powerpc/include/asm/systbl.h1
-rw-r--r--arch/powerpc/include/asm/unistd.h2
-rw-r--r--arch/powerpc/include/uapi/asm/unistd.h1
5 files changed, 5 insertions, 4 deletions
diff --git a/arch/powerpc/include/asm/bitops.h b/arch/powerpc/include/asm/bitops.h
index ef918a2328b..08bd299c75b 100644
--- a/arch/powerpc/include/asm/bitops.h
+++ b/arch/powerpc/include/asm/bitops.h
@@ -52,8 +52,6 @@
52#define smp_mb__before_clear_bit() smp_mb() 52#define smp_mb__before_clear_bit() smp_mb()
53#define smp_mb__after_clear_bit() smp_mb() 53#define smp_mb__after_clear_bit() smp_mb()
54 54
55#define BITOP_LE_SWIZZLE ((BITS_PER_LONG-1) & ~0x7)
56
57/* Macro for generating the ***_bits() functions */ 55/* Macro for generating the ***_bits() functions */
58#define DEFINE_BITOP(fn, op, prefix, postfix) \ 56#define DEFINE_BITOP(fn, op, prefix, postfix) \
59static __inline__ void fn(unsigned long mask, \ 57static __inline__ void fn(unsigned long mask, \
diff --git a/arch/powerpc/include/asm/reg.h b/arch/powerpc/include/asm/reg.h
index e6658612203..c9c67fc888c 100644
--- a/arch/powerpc/include/asm/reg.h
+++ b/arch/powerpc/include/asm/reg.h
@@ -266,7 +266,8 @@
266#define SPRN_HSRR0 0x13A /* Hypervisor Save/Restore 0 */ 266#define SPRN_HSRR0 0x13A /* Hypervisor Save/Restore 0 */
267#define SPRN_HSRR1 0x13B /* Hypervisor Save/Restore 1 */ 267#define SPRN_HSRR1 0x13B /* Hypervisor Save/Restore 1 */
268#define SPRN_FSCR 0x099 /* Facility Status & Control Register */ 268#define SPRN_FSCR 0x099 /* Facility Status & Control Register */
269#define FSCR_TAR (1<<8) /* Enable Target Adress Register */ 269#define FSCR_TAR (1 << (63-55)) /* Enable Target Address Register */
270#define FSCR_DSCR (1 << (63-61)) /* Enable Data Stream Control Register */
270#define SPRN_TAR 0x32f /* Target Address Register */ 271#define SPRN_TAR 0x32f /* Target Address Register */
271#define SPRN_LPCR 0x13E /* LPAR Control Register */ 272#define SPRN_LPCR 0x13E /* LPAR Control Register */
272#define LPCR_VPM0 (1ul << (63-0)) 273#define LPCR_VPM0 (1ul << (63-0))
diff --git a/arch/powerpc/include/asm/systbl.h b/arch/powerpc/include/asm/systbl.h
index 535b6d8a41c..ebbec52d21b 100644
--- a/arch/powerpc/include/asm/systbl.h
+++ b/arch/powerpc/include/asm/systbl.h
@@ -358,3 +358,4 @@ SYSCALL_SPU(setns)
358COMPAT_SYS(process_vm_readv) 358COMPAT_SYS(process_vm_readv)
359COMPAT_SYS(process_vm_writev) 359COMPAT_SYS(process_vm_writev)
360SYSCALL(finit_module) 360SYSCALL(finit_module)
361SYSCALL(ni_syscall) /* sys_kcmp */
diff --git a/arch/powerpc/include/asm/unistd.h b/arch/powerpc/include/asm/unistd.h
index f25b5c45c43..1487f0f1229 100644
--- a/arch/powerpc/include/asm/unistd.h
+++ b/arch/powerpc/include/asm/unistd.h
@@ -12,7 +12,7 @@
12#include <uapi/asm/unistd.h> 12#include <uapi/asm/unistd.h>
13 13
14 14
15#define __NR_syscalls 354 15#define __NR_syscalls 355
16 16
17#define __NR__exit __NR_exit 17#define __NR__exit __NR_exit
18#define NR_syscalls __NR_syscalls 18#define NR_syscalls __NR_syscalls
diff --git a/arch/powerpc/include/uapi/asm/unistd.h b/arch/powerpc/include/uapi/asm/unistd.h
index 8c478c6c6b1..74cb4d72d67 100644
--- a/arch/powerpc/include/uapi/asm/unistd.h
+++ b/arch/powerpc/include/uapi/asm/unistd.h
@@ -376,6 +376,7 @@
376#define __NR_process_vm_readv 351 376#define __NR_process_vm_readv 351
377#define __NR_process_vm_writev 352 377#define __NR_process_vm_writev 352
378#define __NR_finit_module 353 378#define __NR_finit_module 353
379#define __NR_kcmp 354
379 380
380 381
381#endif /* _UAPI_ASM_POWERPC_UNISTD_H_ */ 382#endif /* _UAPI_ASM_POWERPC_UNISTD_H_ */