diff options
Diffstat (limited to 'drivers/md/md.c')
-rw-r--r-- | drivers/md/md.c | 19 |
1 files changed, 18 insertions, 1 deletions
diff --git a/drivers/md/md.c b/drivers/md/md.c index 3db3d1b271f..fcb878f8879 100644 --- a/drivers/md/md.c +++ b/drivers/md/md.c | |||
@@ -307,6 +307,10 @@ static void md_make_request(struct request_queue *q, struct bio *bio) | |||
307 | bio_io_error(bio); | 307 | bio_io_error(bio); |
308 | return; | 308 | return; |
309 | } | 309 | } |
310 | if (mddev->ro == 1 && unlikely(rw == WRITE)) { | ||
311 | bio_endio(bio, bio_sectors(bio) == 0 ? 0 : -EROFS); | ||
312 | return; | ||
313 | } | ||
310 | smp_rmb(); /* Ensure implications of 'active' are visible */ | 314 | smp_rmb(); /* Ensure implications of 'active' are visible */ |
311 | rcu_read_lock(); | 315 | rcu_read_lock(); |
312 | if (mddev->suspended) { | 316 | if (mddev->suspended) { |
@@ -2994,6 +2998,9 @@ rdev_size_store(struct md_rdev *rdev, const char *buf, size_t len) | |||
2994 | } else if (!sectors) | 2998 | } else if (!sectors) |
2995 | sectors = (i_size_read(rdev->bdev->bd_inode) >> 9) - | 2999 | sectors = (i_size_read(rdev->bdev->bd_inode) >> 9) - |
2996 | rdev->data_offset; | 3000 | rdev->data_offset; |
3001 | if (!my_mddev->pers->resize) | ||
3002 | /* Cannot change size for RAID0 or Linear etc */ | ||
3003 | return -EINVAL; | ||
2997 | } | 3004 | } |
2998 | if (sectors < my_mddev->dev_sectors) | 3005 | if (sectors < my_mddev->dev_sectors) |
2999 | return -EINVAL; /* component must fit device */ | 3006 | return -EINVAL; /* component must fit device */ |
@@ -6525,7 +6532,17 @@ static int md_ioctl(struct block_device *bdev, fmode_t mode, | |||
6525 | mddev->ro = 0; | 6532 | mddev->ro = 0; |
6526 | sysfs_notify_dirent_safe(mddev->sysfs_state); | 6533 | sysfs_notify_dirent_safe(mddev->sysfs_state); |
6527 | set_bit(MD_RECOVERY_NEEDED, &mddev->recovery); | 6534 | set_bit(MD_RECOVERY_NEEDED, &mddev->recovery); |
6528 | md_wakeup_thread(mddev->thread); | 6535 | /* mddev_unlock will wake thread */ |
6536 | /* If a device failed while we were read-only, we | ||
6537 | * need to make sure the metadata is updated now. | ||
6538 | */ | ||
6539 | if (test_bit(MD_CHANGE_DEVS, &mddev->flags)) { | ||
6540 | mddev_unlock(mddev); | ||
6541 | wait_event(mddev->sb_wait, | ||
6542 | !test_bit(MD_CHANGE_DEVS, &mddev->flags) && | ||
6543 | !test_bit(MD_CHANGE_PENDING, &mddev->flags)); | ||
6544 | mddev_lock(mddev); | ||
6545 | } | ||
6529 | } else { | 6546 | } else { |
6530 | err = -EROFS; | 6547 | err = -EROFS; |
6531 | goto abort_unlock; | 6548 | goto abort_unlock; |