diff options
Diffstat (limited to 'drivers/net/wireless/iwlwifi/iwl-phy-db.c')
-rw-r--r-- | drivers/net/wireless/iwlwifi/iwl-phy-db.c | 16 |
1 files changed, 0 insertions, 16 deletions
diff --git a/drivers/net/wireless/iwlwifi/iwl-phy-db.c b/drivers/net/wireless/iwlwifi/iwl-phy-db.c index 14fc8d39fc2..3392011a876 100644 --- a/drivers/net/wireless/iwlwifi/iwl-phy-db.c +++ b/drivers/net/wireless/iwlwifi/iwl-phy-db.c | |||
@@ -136,12 +136,6 @@ struct iwl_calib_res_notif_phy_db { | |||
136 | u8 data[]; | 136 | u8 data[]; |
137 | } __packed; | 137 | } __packed; |
138 | 138 | ||
139 | #define IWL_PHY_DB_STATIC_PIC cpu_to_le32(0x21436587) | ||
140 | static inline void iwl_phy_db_test_pic(__le32 pic) | ||
141 | { | ||
142 | WARN_ON(IWL_PHY_DB_STATIC_PIC != pic); | ||
143 | } | ||
144 | |||
145 | struct iwl_phy_db *iwl_phy_db_init(struct iwl_trans *trans) | 139 | struct iwl_phy_db *iwl_phy_db_init(struct iwl_trans *trans) |
146 | { | 140 | { |
147 | struct iwl_phy_db *phy_db = kzalloc(sizeof(struct iwl_phy_db), | 141 | struct iwl_phy_db *phy_db = kzalloc(sizeof(struct iwl_phy_db), |
@@ -260,11 +254,6 @@ int iwl_phy_db_set_section(struct iwl_phy_db *phy_db, struct iwl_rx_packet *pkt, | |||
260 | (size - CHANNEL_NUM_SIZE) / phy_db->channel_num; | 254 | (size - CHANNEL_NUM_SIZE) / phy_db->channel_num; |
261 | } | 255 | } |
262 | 256 | ||
263 | /* Test PIC */ | ||
264 | if (type != IWL_PHY_DB_CFG) | ||
265 | iwl_phy_db_test_pic(*(((__le32 *)phy_db_notif->data) + | ||
266 | (size / sizeof(__le32)) - 1)); | ||
267 | |||
268 | IWL_DEBUG_INFO(phy_db->trans, | 257 | IWL_DEBUG_INFO(phy_db->trans, |
269 | "%s(%d): [PHYDB]SET: Type %d , Size: %d\n", | 258 | "%s(%d): [PHYDB]SET: Type %d , Size: %d\n", |
270 | __func__, __LINE__, type, size); | 259 | __func__, __LINE__, type, size); |
@@ -372,11 +361,6 @@ int iwl_phy_db_get_section_data(struct iwl_phy_db *phy_db, | |||
372 | *size = entry->size; | 361 | *size = entry->size; |
373 | } | 362 | } |
374 | 363 | ||
375 | /* Test PIC */ | ||
376 | if (type != IWL_PHY_DB_CFG) | ||
377 | iwl_phy_db_test_pic(*(((__le32 *)*data) + | ||
378 | (*size / sizeof(__le32)) - 1)); | ||
379 | |||
380 | IWL_DEBUG_INFO(phy_db->trans, | 364 | IWL_DEBUG_INFO(phy_db->trans, |
381 | "%s(%d): [PHYDB] GET: Type %d , Size: %d\n", | 365 | "%s(%d): [PHYDB] GET: Type %d , Size: %d\n", |
382 | __func__, __LINE__, type, *size); | 366 | __func__, __LINE__, type, *size); |