aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'security/Kconfig')
-rw-r--r--security/Kconfig1
1 files changed, 1 insertions, 0 deletions
diff --git a/security/Kconfig b/security/Kconfig
index 95accd442d5..e0f08b52e4a 100644
--- a/security/Kconfig
+++ b/security/Kconfig
@@ -167,6 +167,7 @@ config INTEL_TXT
167config LSM_MMAP_MIN_ADDR 167config LSM_MMAP_MIN_ADDR
168 int "Low address space for LSM to protect from user allocation" 168 int "Low address space for LSM to protect from user allocation"
169 depends on SECURITY && SECURITY_SELINUX 169 depends on SECURITY && SECURITY_SELINUX
170 default 32768 if ARM
170 default 65536 171 default 65536
171 help 172 help
172 This is the portion of low virtual memory which should be protected 173 This is the portion of low virtual memory which should be protected