diff options
Diffstat (limited to 'security')
-rw-r--r-- | security/Kconfig | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/security/Kconfig b/security/Kconfig index 95accd442d5..e0f08b52e4a 100644 --- a/security/Kconfig +++ b/security/Kconfig | |||
@@ -167,6 +167,7 @@ config INTEL_TXT | |||
167 | config LSM_MMAP_MIN_ADDR | 167 | config LSM_MMAP_MIN_ADDR |
168 | int "Low address space for LSM to protect from user allocation" | 168 | int "Low address space for LSM to protect from user allocation" |
169 | depends on SECURITY && SECURITY_SELINUX | 169 | depends on SECURITY && SECURITY_SELINUX |
170 | default 32768 if ARM | ||
170 | default 65536 | 171 | default 65536 |
171 | help | 172 | help |
172 | This is the portion of low virtual memory which should be protected | 173 | This is the portion of low virtual memory which should be protected |