aboutsummaryrefslogtreecommitdiffstats
path: root/arch/arm
Commit message (Expand)AuthorAgeFilesLines
* Merge branch 'for-linus' of git://git.linaro.org/people/rmk/linux-armLinus Torvalds2013-03-038-28/+35
|\
| *-. Merge branches 'devel-stable', 'fixes' and 'mmci' into for-linusRussell King2013-03-0214-34/+64
| |\ \
| | * | ARM: Fix broken commit 0cc41e4a21d43 corrupting kernel messagesRussell King2013-03-011-15/+21
| | * | ARM: fix scheduling while atomic warning in alignment handling codeRussell King2013-02-251-7/+4
| | * | ARM: VFP: fix emulation of second VFP instructionRussell King2013-02-251-1/+1
| | * | ARM: 7656/1: uImage: Error out on build of multiplatform without LOADADDROlof Johansson2013-02-231-2/+2
| | * | ARM: 7654/1: Preserve L_PTE_VALID in pte_modify()Catalin Marinas2013-02-211-1/+2
| | * | ARM: 7653/2: do not scale loops_per_jiffy when using a constant delay clockNicolas Pitre2013-02-213-0/+5
| * | | ARM: 7651/1: remove unused smp_timer_broadcast #defineMark Rutland2013-02-131-2/+0
| * | | Merge branch 'for-rmk/broadcast' of git://git.kernel.org/pub/scm/linux/kernel...Russell King2013-02-0455-238/+231
| |\ \ \
* | \ \ \ Merge tag 'late-mvebu-rebased' of git://git.kernel.org/pub/scm/linux/kernel/g...Linus Torvalds2013-02-2842-329/+1195
|\ \ \ \ \
| * | | | | arm: mvebu: enable the SD card slot on Armada 370 Reference Design boardFlorian Fainelli2013-02-281-0/+7
| * | | | | ARM: kirkwood: topkick: init mvsdio via DTJason Cooper2013-02-282-6/+7
| * | | | | ARM: kirkwood: nsa310: convert to pinctrlJason Cooper2013-02-284-35/+99
| * | | | | ARM: Kirkwood: topkick: Enable i2c bus.Andrew Lunn2013-02-281-1/+6
| * | | | | ARM: kirkwood: topkick: convert to pinctrlJason Cooper2013-02-282-42/+90
| * | | | | ARM: dove: convert serial DT nodes to clocks propertySebastian Hesselbarth2013-02-281-4/+4
| * | | | | arm: mvebu: Add SPI flash on Armada 370 DB boardGregory CLEMENT2013-02-281-0/+12
| * | | | | arm: mvebu: Add SPI flash on Armada XP-DB boardGregory CLEMENT2013-02-281-0/+12
| * | | | | arm: mvebu: Add SPI flash on Armada XP-GP boardEzequiel Garcia2013-02-281-0/+12
| * | | | | arm: mvebu: Add support for SPI controller in Armada 370/XPEzequiel Garcia2013-02-281-0/+21
| * | | | | arm: mvebu: update DT to support local timersGregory CLEMENT2013-02-281-2/+3
| * | | | | ARM: Dove: convert usb host controller to DTSebastian Hesselbarth2013-02-282-10/+16
| * | | | | arm: mvebu: Enable USB controllers on Armada 370/XP boardsEzequiel Garcia2013-02-284-0/+34
| * | | | | arm: mvebu: Add support for USB host controllers in Armada 370/XPEzequiel Garcia2013-02-283-0/+41
| * | | | | arm: mvebu: add button for OpenBlocks AX3-4Thomas Petazzoni2013-02-281-0/+12
| * | | | | ARM: Kirkwood: Convert NS2 to gpio-poweroff.Andrew Lunn2013-02-282-14/+6
| * | | | | ARM: Kirkwood: Convert NSA310 I2C to device treeAndrew Lunn2013-02-282-6/+5
| * | | | | ARM: Kirkwood: Convert NSA310 to use gpio-poweroff driverAndrew Lunn2013-02-282-33/+5
| * | | | | ARM: Kirkwood: Convert NSA310 to DT based regulators.Andrew Lunn2013-02-282-4/+17
| * | | | | ARM: Dove: add fixed regulator for CuBox USB powerSebastian Hesselbarth2013-02-282-1/+26
| * | | | | ARM: Dove: move CuBox led pinctrl to gpio-leds nodeSebastian Hesselbarth2013-02-281-1/+4
| * | | | | ARM: Kirkwood: Convert openblocks A6 board to pinctrlNobuhiro Iwamatsu2013-02-282-44/+116
| * | | | | ARM: Kirkwood: Add pinctrl of NAND to 88f6282Nobuhiro Iwamatsu2013-02-281-0/+6
| * | | | | ARM: Kirkwood: Add pinctrl of TWSI1 to 88f6282Nobuhiro Iwamatsu2013-02-281-0/+6
| * | | | | arm: kirkwood: add pinmux option for the SDIO interface on 88F6282Thomas Petazzoni2013-02-281-0/+5
| * | | | | arm: kirkwood: mplcec4: use Device Tree to probe SDIOThomas Petazzoni2013-02-282-9/+9
| * | | | | arm: kirkwood: dreamplug: use Device Tree to probe SDIOThomas Petazzoni2013-02-282-6/+7
| * | | | | arm: kirkwood: add Device Tree informations for the SDIO controllerThomas Petazzoni2013-02-281-0/+8
| * | | | | arm: mvebu: enable the SDIO interface on the Globalscale MiraboxThomas Petazzoni2013-02-281-0/+10
| * | | | | arm: mvebu: enable the SD card slot on Armada 370 DB boardThomas Petazzoni2013-02-281-0/+15
| * | | | | arm: mvebu: enable the SD card slot on Armada XP DB boardThomas Petazzoni2013-02-281-0/+7
| * | | | | arm: mvebu: add pin muxing options for the SDIO interface on Armada XPThomas Petazzoni2013-02-283-0/+18
| * | | | | arm: mvebu: add pin muxing options for the SDIO interface on Armada 370Thomas Petazzoni2013-02-281-0/+12
| * | | | | arm: mvebu: add DT information for the SDIO interface of Armada 370/XPThomas Petazzoni2013-02-281-0/+8
| * | | | | arm: mvebu: Add RTC support for Armada 370 and Armada XPGregory CLEMENT2013-02-281-0/+6
| * | | | | arm: mvebu: update defconfig with ATAG support when using DTGregory CLEMENT2013-02-281-0/+1
| * | | | | ARM: mvebu: Update defconfig to select SPI flash and MTD supportEzequiel Garcia2013-02-281-0/+3
| * | | | | ARM: mvebu: Update defconfig to select SPI supportEzequiel Garcia2013-02-281-0/+2
| * | | | | arm: mvebu: support for the new Armada XP development board(DB-MV784MP-GP)Gregory CLEMENT2013-02-282-0/+102