aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge tag 'late-dt' of git://git.kernel.org/pub/scm/linux/kernel/git/arm/arm-socLinus Torvalds2013-02-283-5/+90
|\
| * Merge branch 'imx/cpuidle' into late/dtArnd Bergmann2013-02-1926-1960/+147
| |\
| * | ARM: i.MX53: Add clocks for i.mx53 onewire master.Martin Fuzzey2013-02-101-1/+3
| * | ARM: imx: enable imx6q-cpufreq supportShawn Guo2013-02-101-0/+65
| * | ARM i.MX6: change mxs usbphy clock usagePeter Chen2013-02-101-4/+22
* | | Merge tag 'soc' of git://git.kernel.org/pub/scm/linux/kernel/git/arm/arm-socLinus Torvalds2013-02-2114-83/+163
|\ \ \
| * \ \ Merge branch 'socfpga/hw' into next/socOlof Johansson2013-02-111-47/+0
| |\ \ \
| | * | | arm: Add v7_invalidate_l1 to cache-v7.SDinh Nguyen2013-02-111-47/+0
| | |/ /
| * | | Merge tag 'v3.8-rc6' into next/socOlof Johansson2013-02-0516-70/+39
| |\| |
| * | | Merge tag 'imx6q-cpudile-3.9' of git://git.linaro.org/people/shawnguo/linux-2...Olof Johansson2013-02-0526-1952/+147
| |\ \ \ | | | |/ | | |/|
| | * | ARM: imx6q: support WAIT mode using cpuidleShawn Guo2013-01-305-3/+102
| | * | ARM: imx: move imx6q_cpuidle_driver into a separate fileShawn Guo2013-01-304-12/+37
| | * | ARM: imx: mask gpc interrupts initiallyShawn Guo2013-01-301-0/+5
| | * | ARM: imx: return zero in case next event gets a large incrementShawn Guo2013-01-301-1/+2
| * | | Merge tag 'imx-soc' of git://git.pengutronix.de/git/imx/linux-2.6 into next/socOlof Johansson2013-01-284-23/+20
| |\ \ \
| | * | | ARM: clk-imx35: Fix build warnings with W=1Fabio Estevam2013-01-251-2/+2
| | * | | ARM: imx27: add a clock gate to activate SPLL clockGwenhael Goavec-Merou2013-01-251-3/+4
| | * | | ARM: mx31: Replace clk_register_clkdev with clock DT lookupFabio Estevam2013-01-252-16/+11
| | * | | ARM: clk-imx31: Add dummy clockFabio Estevam2013-01-251-2/+3
* | | | | Merge tag 'cleanup' of git://git.kernel.org/pub/scm/linux/kernel/git/arm/arm-socLinus Torvalds2013-02-2161-2196/+73
|\ \ \ \ \
| * | | | | ARM: imx: fix imx31-dt.c time-related warningStephen Warren2013-01-311-1/+6
| * | | | | Merge tag 'imx-cleanup-3.9' of git://git.linaro.org/people/shawnguo/linux-2.6...Olof Johansson2013-01-2921-1940/+5
| |\ \ \ \ \ | | | |_|/ / | | |/| | |
| | * | | | ARM: imx: Remove mx508 supportFabio Estevam2013-01-2917-1697/+3
| | * | | | ARM: imx: Remove mach-mx51_3ds boardFabio Estevam2013-01-293-192/+0
| | * | | | ARM: imx: use debug_ll_io_init() for imx6qShawn Guo2013-01-294-54/+2
| | * | | | ARM: imx: remove unused imx6q_clock_map_io()Shawn Guo2013-01-293-4/+0
| | * | | | ARM: mach-imx: Kconfig: Do not select Babbage for MACH_IMX51_DTFabio Estevam2012-12-301-1/+0
| | | |/ / | | |/| |
| * | | | Merge tag 'v3.8-rc5' into next/cleanupOlof Johansson2013-01-2816-70/+39
| |\ \ \ \ | | |_|/ / | |/| | / | | | |/ | | |/|
| * | | Merge tag 'gic-vic-to-irqchip' of git://sources.calxeda.com/kernel/linux into...Olof Johansson2013-01-144-13/+4
| |\ \ \
| | * | | irqchip: Move ARM gic.h to include/linux/irqchip/arm-gic.hRob Herring2013-01-122-2/+2
| | * | | ARM: use common irqchip_init for GIC initRob Herring2013-01-121-7/+2
| | * | | ARM: remove mach .handle_irq for GIC usersRob Herring2013-01-122-2/+0
| | * | | ARM: GIC: remove direct use of gic_raise_softirqRob Herring2013-01-101-2/+0
| * | | | Merge branch 'clocksource/cleanup' into next/cleanupOlof Johansson2013-01-145-28/+8
| |\ \ \ \
| | * | | | ARM: use clockevents_config_and_register() where possibleShawn Guo2013-01-142-24/+6
| | |/ / /
| * | | / ARM: delete struct sys_timerStephen Warren2012-12-2439-221/+55
| | |_|/ | |/| |
* | | | Merge tag 'arm-imx-clk-fixes' of git://git.pengutronix.de/git/imx/linux-2.6 i...Arnd Bergmann2013-02-192-3/+9
|\ \ \ \
| * | | | ARM: i.MX25: clk: parent per5_clk to AHB clockSteffen Trumtrar2013-02-051-0/+3
| * | | | ARM: imx27: clk-imx27: SPI: Rename IPG clock and add PER clockGwenhael Goavec-Merou2013-02-051-3/+6
| | |_|/ | |/| |
* / | | ARM: imx: MACH_MX31ADS_WM1133_EV1 needs REGULATOR_WM8350Arnd Bergmann2013-02-151-1/+1
|/ / /
* | | Merge tag 'fixes-for-linus2' of git://git.kernel.org/pub/scm/linux/kernel/git...Linus Torvalds2013-01-249-48/+15
|\ \ \
| * \ \ Merge tag 'imx-fixes-rc' of git://git.pengutronix.de/git/imx/linux-2.6 into f...Olof Johansson2013-01-222-43/+1
| |\ \ \
| | * | | [media] coda: Fix build due to iram.h renameSascha Hauer2013-01-082-43/+1
| | |/ /
| * | | Merge branch 'v3.8-samsung-fixes-3' of git://git.kernel.org/pub/scm/linux/ker...Olof Johansson2013-01-163-4/+2
| |\ \ \ | | | |/ | | |/|
| * | | ARM: imx: correct low-power mode settingShawn Guo2013-01-142-0/+4
| * | | ARM: imx: disable cpu in .cpu_kill hookShawn Guo2013-01-143-4/+8
| * | | ARM: imx: platform-imx-fb: modifies platform device nameGwenhael Goavec-Merou2013-01-131-1/+1
| * | | ARM: imx: fix build error with !CONFIG_SMPShawn Guo2013-01-111-0/+1
| | |/ | |/|
* | | ARM: i.MX clock: Change the connection-id for fsl-usb2-udcPeter Chen2013-01-185-15/+15
* | | usb: gadget: fsl-mxc-udc: replace cpu_is_xxx() with platform_device_idPeter Chen2013-01-182-7/+9
| |/ |/|