Commit message (Expand) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | frv: Use generic init_task | Thomas Gleixner | 2012-05-05 | 1 | -1/+1 |
* | frv: clean up arch/frv/Makefile | Sam Ravnborg | 2010-08-03 | 1 | -20/+2 |
* | kbuild: enable 'make AFLAGS=...' to add additional options to AS | Sam Ravnborg | 2007-10-15 | 1 | -5/+5 |
* | kbuild: enable 'make CFLAGS=...' to add additional options to CC | Sam Ravnborg | 2007-10-14 | 1 | -11/+11 |
* | FRV: work around a possible compiler bug | David Howells | 2007-07-19 | 1 | -1/+1 |
* | [PATCH] sanitize frv archclean | Al Viro | 2006-09-22 | 1 | -4/+1 |
* | [PATCH] FRV: Use virtual interrupt disablement | David Howells | 2006-02-14 | 1 | -1/+1 |
* | [PATCH] frv: miscellaneous changes | David Howells | 2006-01-08 | 1 | -3/+3 |
* | Linux-2.6.12-rc2 | Linus Torvalds | 2005-04-16 | 1 | -0/+118 |
index : am43-open-source/am43-linux-kernel | ||
AM43 GNU/Linux, U-boot source | Scott (ITS) Allen |
aboutsummaryrefslogtreecommitdiffstats |