aboutsummaryrefslogtreecommitdiffstats
path: root/arch/m68k
Commit message (Expand)AuthorAgeFilesLines
* arch Kconfig: centralise CONFIG_ARCH_NO_VIRT_TO_BUSStephen Rothwell2013-02-271-0/+1
* Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/vir...Linus Torvalds2013-02-261-3/+0
|\
| * default SET_PERSONALITY() in linux/elf.hAl Viro2013-02-261-3/+0
* | Merge tag 'modules-next-for-linus' of git://git.kernel.org/pub/scm/linux/kern...Linus Torvalds2013-02-251-1/+1
|\ \
| * | taint: add explicit flag to show whether lock dep is still OK.Rusty Russell2013-01-211-1/+1
| |/
* | Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/vir...Linus Torvalds2013-02-234-75/+7
|\ \
| * | burying unused conditionalsAl Viro2013-02-142-3/+0
| * | m68k: switch to generic old sigaction()Al Viro2013-02-033-39/+1
| * | m68k: switch to generic old sigsuspendAl Viro2013-02-032-11/+1
| * | m68k: switch to generic sigaltstackAl Viro2013-02-032-13/+4
| * | consolidate kernel-side struct sigaction declarationsAl Viro2013-02-031-6/+1
| * | consolidate declarations of k_sigactionAl Viro2013-02-031-3/+0
| |/
* | Merge tag 'cleanup' of git://git.kernel.org/pub/scm/linux/kernel/git/arm/arm-socLinus Torvalds2013-02-2121-59/+52
|\ \
| * \ Merge tag 'v3.8-rc5' into next/cleanupOlof Johansson2013-01-286-4/+26
| |\ \
| * \ \ Merge branch 'clocksource/cleanup' into next/cleanupOlof Johansson2013-01-143-5/+5
| |\ \ \
| * | | | m68k: set arch_gettimeoffset directlyStephen Warren2012-12-2421-58/+47
| * | | | time: convert arch_gettimeoffset to a pointerStephen Warren2012-12-241-6/+10
* | | | | Merge tag 'tty-3.9-rc1' of git://git.kernel.org/pub/scm/linux/kernel/git/greg...Linus Torvalds2013-02-211-1/+1
|\ \ \ \ \
| * \ \ \ \ Merge 3.8-rc5 into tty-nextGreg Kroah-Hartman2013-01-256-4/+26
| |\ \ \ \ \ | | | |_|/ / | | |/| | |
| * | | | | tty: Added a CONFIG_TTY option to allow removal of TTYJoe Millenbach2013-01-181-1/+1
| | |_|/ / | |/| | |
* | | | | Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/gee...Linus Torvalds2013-02-202-8/+1
|\ \ \ \ \
| * | | | | m68k: Sort out !CONFIG_MMU_SUN3 vs. CONFIG_HAS_DMAGeert Uytterhoeven2013-02-092-8/+1
* | | | | | Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/ger...Linus Torvalds2013-02-121-1/+0
|\ \ \ \ \ \ | |/ / / / / |/| | | | |
| * | | | | m68knommu: fix trap on execing /bin/initGreg Ungerer2013-02-051-1/+0
| | |/ / / | |/| | |
* / | | | m68k: Provide dma_mmap_coherent() and dma_get_sgtable()Geert Uytterhoeven2013-01-291-0/+10
|/ / / /
* | | | Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/gee...Linus Torvalds2013-01-234-1/+19
|\ \ \ \ | |_|_|/ |/| | |
| * | | m68k: Wire up finit_moduleGeert Uytterhoeven2012-12-253-1/+3
| * | | m68k: Provide dma_alloc_attrs()/dma_free_attrs()Geert Uytterhoeven2012-12-251-0/+16
| | |/ | |/|
* | | Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/ger...Linus Torvalds2013-01-182-3/+7
|\ \ \ | |_|/ |/| |
| * | m68k: fix conditional use of init_pointer_tableGreg Ungerer2013-01-071-3/+5
| * | m68knommu: add KMAP definitions for non-MMU definitionsGreg Ungerer2013-01-061-0/+2
| |/
* / ARCH: drivers remove __dev* attributes.Greg Kroah-Hartman2013-01-033-5/+5
|/
* Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/vir...Linus Torvalds2012-12-204-9/+1
|\
| * unify SS_ONSTACK/SS_DISABLE definitionsAl Viro2012-12-191-6/+0
| * new helper: current_user_stack_pointer()Al Viro2012-12-191-0/+1
| * Bury the conditionals from kernel_thread/kernel_execve seriesAl Viro2012-12-192-3/+0
* | Merge branch 'for-next' of git://git.kernel.org/pub/scm/linux/kernel/git/gerg...Linus Torvalds2012-12-1638-971/+680
|\ \
| * | m68knommu: modify clock code so it can be used by all ColdFire CPU typesGreg Ungerer2012-12-041-62/+38
| * | m68knommu: add clock definitions for 54xx ColdFire CPU typesGreg Ungerer2012-12-041-0/+26
| * | m68knommu: add clock definitions for 5407 ColdFire CPU typesGreg Ungerer2012-12-041-0/+20
| * | m68knommu: add clock definitions for 5307 ColdFire CPU typesGreg Ungerer2012-12-041-0/+20
| * | m68knommu: add clock definitions for 528x ColdFire CPU typesGreg Ungerer2012-12-041-0/+28
| * | m68knommu: add clock definitions for 527x ColdFire CPU typesGreg Ungerer2012-12-041-0/+30
| * | m68knommu: add clock definitions for 5272 ColdFire CPU typesGreg Ungerer2012-12-041-0/+26
| * | m68knommu: add clock definitions for 525x ColdFire CPU typesGreg Ungerer2012-12-041-0/+20
| * | m68knommu: add clock definitions for 5249 ColdFire CPU typesGreg Ungerer2012-12-041-0/+20
| * | m68knommu: add clock definitions for 523x ColdFire CPU typesGreg Ungerer2012-12-041-0/+28
| * | m68knommu: add clock definitions for 5206 ColdFire CPU typesGreg Ungerer2012-12-041-0/+20
| * | m68knommu: add clock creation support macro for other ColdFire CPUsGreg Ungerer2012-12-041-1/+8
| * | m68k: fix unused variable warning in mempcy.cGreg Ungerer2012-12-041-1/+2