aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* parisc: do not install modules when installing kernelRolf Eike Beer2013-03-021-3/+1
* parisc: add CONFIG_MLONGCALLS option to enable linkage of huge vmlinux execut...Helge Deller2013-02-201-0/+4
* parisc: enhance automatic CONFIG_CROSS_COMPILE detectionHelge Deller2013-02-201-5/+4
* [PARISC] fix code to find libgccJames Bottomley2012-06-051-1/+2
* parisc: Fix init_task falloutThomas Gleixner2012-05-071-1/+1
* [PARISC] don't unconditionally override CROSS_COMPILE for 64 bit.James Bottomley2012-02-281-0/+4
* kbuild: use INSTALLKERNEL to select customized installkernel scriptSam Ravnborg2009-09-201-2/+2
* parisc: add ftrace (function and graph tracer) functionalityHelge Deller2009-03-301-1/+3
* parisc: quiet palo not-found message from "which"Kyle McMartin2009-01-051-1/+1
* [PARISC] move defconfig to arch/parisc/configs/Adrian Bunk2008-03-151-0/+3
* Revert "[PARISC] import necessary bits of libgcc.a"Kyle McMartin2007-12-061-1/+1
* [PARISC] Make palo target work when $obj != $srcKyle McMartin2007-10-201-5/+9
* [PARISC] Fix tests in palo targetKyle McMartin2007-10-191-2/+2
* [PARISC] Fix palo targetKyle McMartin2007-10-181-1/+1
* [PARISC] Restore palo targetKyle McMartin2007-10-181-0/+20
* [PARISC] Attempt to clean up parisc/MakefileKyle McMartin2007-10-181-38/+24
* [PARISC] import necessary bits of libgcc.aKyle McMartin2007-10-181-1/+1
* kbuild: enable 'make CFLAGS=...' to add additional options to CCSam Ravnborg2007-10-141-1/+1
* [PARISC] Remove GCC_VERSION usage as suggested by Adrian BunkGrant Grundler2006-12-071-6/+2
* [PARISC] Update minimum compiler version and CROSS_COMPILE for parisc64Randolph Chung2005-10-211-1/+10
* [PARISC] Disable use of fpregs in pa_memcpyRandolph Chung2005-10-211-1/+1
* kbuild: m68k,parisc,ppc,ppc64,s390,xtensa use generic asm-offsets.h supportSam Ravnborg2005-09-091-9/+1
* Linux-2.6.12-rc2Linus Torvalds2005-04-161-0/+121