aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* crypto: add module.h to those files that are explicitly using itPaul Gortmaker2011-10-311-0/+1
* atomic: use <linux/atomic.h>Arun Sharma2011-07-261-1/+1
* Merge git://git.kernel.org/pub/scm/linux/kernel/git/herbert/crypto-2.6Linus Torvalds2009-12-081-7/+0
|\
| * crypto: api - Remove digest case from procfs show handlerBenjamin Gilbert2009-10-181-7/+0
* | sysctl: Drop & in front of every proc_handler.Eric W. Biederman2009-11-181-1/+1
* | sysctl crypto: Remove dead binary sysctl supportEric W. Biederman2009-11-121-8/+2
|/
* crypto: api - Call type show function before legacy for procHerbert Xu2008-12-241-7/+13
* crypto: api - Add fips_enable flagNeil Horman2008-08-291-0/+47
* crypto: api - Use test infrastructureHerbert Xu2008-08-291-0/+3
* crypto: api - Display larval objects properlyHerbert Xu2008-08-291-2/+5
* [CRYPTO] api: Constify function pointer tablesJan Engelhardt2008-04-201-1/+1
* [CRYPTO] api: Switch to proc_create()Alexey Dobriyan2008-04-201-5/+1
* Make crypto API use seq_list_xxx helpersPavel Emelianov2007-07-161-14/+3
* [PATCH] mark struct file_operations const 3Arjan van de Ven2007-02-121-1/+1
* [CRYPTO] api: Added crypto_type supportHerbert Xu2006-09-201-1/+4
* [CRYPTO] api: Split out low-level APIHerbert Xu2006-09-201-0/+5
* [CRYPTO] api: Add crypto_alg reference countingHerbert Xu2006-09-201-0/+3
* [CRYPTO] Allow multiple implementations of the same algorithmHerbert Xu2006-01-091-3/+3
* Linux-2.6.12-rc2Linus Torvalds2005-04-161-0/+112