aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge tag 'char-misc-3.9-rc1' of git://git.kernel.org/pub/scm/linux/kernel/gi...Linus Torvalds2013-02-215-559/+1972
|\
| * extcon: max8997: Use workqueue to check cable state after completing boot of ...Chanwoo Choi2013-02-131-9/+36
| * extcon: max8997: Set default UART/USB path on probeChanwoo Choi2013-02-131-2/+26
| * extcon: max8997: Consolidate duplicate code for checking ADC/CHG cable typeChanwoo Choi2013-02-131-169/+323
| * extcon: max8997: Set default of ADC debounce time during initializationChanwoo Choi2013-02-131-0/+42
| * extcon: max8997: Remove duplicate code related to set H/W line pathChanwoo Choi2013-02-131-11/+51
| * extcon: max8997: Move defined constant to header fileChanwoo Choi2013-02-131-61/+31
| * extcon: max77693: Make max77693_extcon_cable staticSachin Kamat2013-02-131-1/+1
| * extcon: max8997: Remove unreachable codeSachin Kamat2013-02-131-1/+0
| * extcon: max8997: Make max8997_extcon_cable staticSachin Kamat2013-02-131-1/+1
| * extcon: max77693: Remove unnecessary goto statement to improve readabilityChanwoo Choi2013-02-131-34/+43
| * extcon: max77693: Convert to devm_input_allocate_device()Chanwoo Choi2013-02-131-1/+1
| * extcon: gpio: Rename filename of extcon-gpio.c according to kernel naming styleChanwoo Choi2013-02-131-1/+1
| * Merge tag 'extcon-arizona-3.9' of git://git.kernel.org/pub/scm/linux/kernel/g...Greg Kroah-Hartman2013-02-112-38/+204
| |\
| | * extcon: arizona: Use MICDET for final microphone identificationMark Brown2013-02-111-8/+8
| | * extcon: arizona: Always take the first HPDET reading as the final oneMark Brown2013-02-111-3/+4
| | * extcon: arizona: Clear _trig_sts bits after jack detectionCharles Keepax2013-02-111-0/+7
| | * extcon: arizona: Don't HPDET magic when headphones are enabledMark Brown2013-02-111-12/+46
| | * extcon: arizona: Add some debounce time before starting HPDET identificationMark Brown2013-02-111-2/+20
| | * extcon: arizona: Remove extra jack flip incrementCharles Keepax2013-02-111-2/+0
| | * extcon: arizona: Use regulated mode for microphone supply when detectingMark Brown2013-02-072-1/+94
| | * extcon: arizona: Support additional configuration of microphone detectionMark Brown2013-02-071-0/+12
| | * extcon: arizona: Remove duplicate rate configurationMark Brown2013-01-221-4/+0
| | * extcon: arizona: Retry failed HP measurementsMark Brown2013-01-221-6/+4
| | * extcon: arizona: Disable debouce for accessory removal detectionMark Brown2013-01-221-0/+9
| * | extcon: max77693: Fix bug of build error related to INPUT subsystemChanwoo Choi2013-01-251-1/+1
| |/
| * extcon: arizona: Support direct microphone measurement via HPDETMark Brown2013-01-151-5/+45
| * extcon: arizona: Support HPDET based accessory identificationMark Brown2013-01-151-12/+147
| * extcon: Simple code motion supporting future work.Mark Brown2013-01-151-60/+60
| * extcon: arizona: Enable basic headphone identificationMark Brown2013-01-151-21/+320
| * extcon: arizona: Support use of GPIO5 as an input to jack detectionMark Brown2013-01-151-18/+58
| * extcon: arizona: Use microphone clamp function if availableMark Brown2013-01-151-0/+19
| * extcon: arizona: Allow configuration of MICBIAS rise timeMark Brown2013-01-151-0/+6
| * extcon: arizona: Only set GPIO if it has been requestedMark Brown2013-01-151-2/+3
| * extcon: arizona: Remove duplicate mic ramp configurationMark Brown2013-01-151-2/+0
| * extcon: arizona: Convert to devm_input_allocate_device()Mark Brown2013-01-151-3/+1
| * extcon: max77693: Add support Dock-Smart device for desktop modeChanwoo Choi2013-01-151-62/+138
| * extcon: max77693: Fix bug when detecting MHL/Dock-Audio with USB/TA cableChanwoo Choi2013-01-151-0/+20
| * extcon: max77693: Set default uart/usb path by using platform dataChanwoo Choi2013-01-151-0/+24
| * extcon: max8997/max77693: Support IRQF_NO_SUSPEND flag for interruptChanwoo Choi2013-01-152-4/+6
| * extcon: max77693: Check the state/type of cable after boot completedChanwoo Choi2013-01-151-3/+34
| * extcon: max77693: Add support dock device and buttonsChanwoo Choi2013-01-151-39/+216
| * extcon: max77693: Add support jig cableChanwoo Choi2013-01-151-6/+46
| * extcon: max77693: Add support MHL_TA cable for charging batteryChanwoo Choi2013-01-151-11/+45
| * extcon: max77693: Remove duplicate code by making functionChanwoo Choi2013-01-151-199/+241
* | iio: Update iio_channel_get API to use consumer device pointer as argumentGuenter Roeck2013-02-061-2/+1
|/
* Merge tag 'pull_req_20121122' of git://git.kernel.org/pub/scm/linux/kernel/gi...Greg Kroah-Hartman2012-11-274-37/+30
|\
| * extcon: max77693: Fix uninitialised variable warningSachin Kamat2012-11-211-1/+2
| * extcon: max77693: Use devm_kzallocSachin Kamat2012-11-211-15/+8
| * extcon: max8997: Use devm_kzallocSachin Kamat2012-11-211-12/+6