aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* sys_personality: remove the bogus checks in sys_personality()->__set_personal...Oleg Nesterov2010-08-091-17/+5
* sys_personality: change sys_personality() to accept "unsigned int" instead of...Oleg Nesterov2010-06-041-9/+9
* Get rid of indirect include of fs_struct.hAl Viro2009-03-311-0/+1
* Kill unsharing fs_struct in __set_personality()Al Viro2009-03-311-22/+0
* [CVE-2009-0029] System call wrappers part 04Heiko Carstens2009-01-141-2/+1
* proc: move /proc/execdomains to kernel/exec_domain.cAlexey Dobriyan2008-10-231-6/+27
* [PATCH] kill altrootAl Viro2008-07-261-1/+0
* remove CONFIG_KMOD from core kernel codeJohannes Berg2008-07-221-1/+1
* whitespace fixes: execution domainsDaniel Walker2007-10-181-1/+1
* Remove obsolete #include <linux/config.h>Jörn Engel2006-06-301-1/+0
* [PATCH] Fix module refcount leak in __set_personality()Sergey Vlasov2006-03-241-0/+1
* Linux-2.6.12-rc2Linus Torvalds2005-04-161-0/+209