aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* dma-debug: fix to not have dependency on get_dma_ops() interfaceShuah Khan2012-11-171-22/+7
* dma-debug: New interfaces to debug dma mapping errorsShuah Khan2012-10-241-4/+67
* lib/dma-debug.c: fix __hash_bucket_find()Ming Lei2012-10-191-2/+2
* dma-debug: Remove local BUS_NOTIFY_UNBOUND_DRIVER defineShuah Khan2012-10-021-5/+0
* dma-debug: debugfs_create_bool() takes a u32 pointerDan Carpenter2012-07-021-2/+2
* dma-debug: release free_entries_lock before saving stack traceJakub Kicinski2012-04-121-5/+5
* Remove useless get_driver()/put_driver() callsAlan Stern2012-01-241-2/+1
* Fix comparison using wrong pointer variable in dma debug codeThomas Jarosch2011-11-211-1/+1
* lib: dma-debug needs export.h for EXPORT_SYMBOLPaul Gortmaker2011-10-311-0/+1
* dma-debug: hash_bucket_find needs to allow for offsets within an entryNeil Horman2011-08-231-7/+61
* dma-debug: print information about leaked entryStanislaw Gruszka2011-04-071-5/+13
* llseek: automatically add .llseek fopArnd Bergmann2010-10-151-0/+1
* dma-debug: Cleanup for copy-loop in filter_write()Dan Carpenter2010-04-071-1/+1
* Merge branches 'amd-iommu/fixes' and 'dma-debug/fixes' into iommu/fixesJoerg Roedel2010-01-221-1/+1
|\
| * lib/dma-debug.c: mark file-local struct symbol static.Thiago Farina2010-01-221-1/+1
* | dma-debug: allow DMA_BIDIRECTIONAL mappings to be synced with DMA_FROM_DEVICE...Krzysztof Halasa2010-01-111-4/+3
* | dma-debug: Fix bug causing build warningIngo Molnar2009-12-311-3/+2
|/
* dma-debug: Do not add notifier when dma debugging is disabled.Shaun Ruffell2009-12-211-0/+5
* tree-wide: fix assorted typos all over the placeAndré Goddard Rosa2009-12-041-1/+1
* dma-debug: Fix compile warning with PAE enabledJoerg Roedel2009-10-291-2/+4
* dma-debug: Fix check_unmap null pointer dereferenceKyle McMartin2009-08-211-12/+16
* dma-debug: Fix the overlap() function to be correct and readableIngo Molnar2009-07-101-12/+12
* dma-debug: Put all hash-chain locks into the same lock classIngo Molnar2009-06-171-1/+1
* dma-debug: fix off-by-one error in overlap functionJoerg Roedel2009-06-161-1/+1
* dma-debug: be more careful when building reference entriesJoerg Roedel2009-06-151-43/+91
* dma-debug: check for sg_call_ents in best-fit algorithm tooJoerg Roedel2009-06-151-8/+7
* dma-debug: simplify logic in driver_filter()Joerg Roedel2009-06-081-21/+21
* dma-debug: disable/enable irqs only once in device_dma_allocationsJoerg Roedel2009-06-081-2/+6
* dma-debug: use pr_* instead of printk(KERN_* ...)Joerg Roedel2009-06-081-21/+15
* dma-debug: code style fixesJoerg Roedel2009-06-081-11/+12
* dma-debug: comment style fixesJoerg Roedel2009-06-081-2/+3
* Merge branch 'dma-debug/2.6.31' of git://git.kernel.org/pub/scm/linux/kernel/...Ingo Molnar2009-06-071-22/+269
|\
| * Merge branches 'dma-debug/fixes' and 'dma-debug/driver-filter' into dma-debug...Joerg Roedel2009-06-021-1/+166
| |\
| | * dma-debug: add dma_debug_driver kernel command lineJoerg Roedel2009-06-021-0/+18
| | * dma-debug: add debugfs file for driver filterJoerg Roedel2009-06-021-1/+101
| | * dma-debug: add variables and checks for driver filterJoerg Roedel2009-06-021-1/+48
| * | dma-debug: fix debug_dma_sync_sg_for_cpu and debug_dma_sync_sg_for_deviceFUJITA Tomonori2009-05-291-11/+37
| * | dma-debug: use sg_dma_len accessorFUJITA Tomonori2009-05-291-5/+5
| * | dma-debug: use sg_dma_address accessor instead of using dma_address directlyFUJITA Tomonori2009-05-291-6/+6
| * | dma-debug: re-add dma memory leak detectionJoerg Roedel2009-05-281-1/+57
| |/
* / dma-debug: change hash_bucket_find from first-fit to best-fitJoerg Roedel2009-06-071-4/+39
|/
* Merge commit 'v2.6.30-rc5' into core/iommuIngo Molnar2009-05-111-52/+1
|\
| * dma-debug: remove broken dma memory leak detection for 2.6.30Joerg Roedel2009-04-261-52/+1
* | dma-debug: add dma_debug_resize_entries() to adjust the number of dma_debug_e...FUJITA Tomonori2009-04-151-6/+66
|/
* dma-debug: fix printk formats (i386)Randy Dunlap2009-03-301-4/+4
* dma-debug: make memory range checks more consistentJoerg Roedel2009-03-241-5/+8
* dma-debug: warn of unmapping an invalid dma addressFUJITA Tomonori2009-03-191-1/+4
* dma-debug: add a check dma memory leaksJoerg Roedel2009-03-171-0/+55
* dma-debug: add checks for kernel text and rodataJoerg Roedel2009-03-171-1/+25
* dma-debug: print stacktrace of mapping path on unmap errorDavid Woodhouse2009-03-171-14/+38