aboutsummaryrefslogtreecommitdiffstats
path: root/mm
Commit message (Expand)AuthorAgeFilesLines
* Merge branch 'akpm' (Fixes from Andrew)Linus Torvalds2012-10-191-1/+1
|\
| * mm: compaction: correct the nr_strict va isolated check for CMAMel Gorman2012-10-191-1/+1
* | remap_file_pages: correctly handle the case of a NULL vm_ops pointerLinus Torvalds2012-10-191-1/+1
|/
* mm, mempolicy: fix printing stack contents in numa_mapsDavid Rientjes2012-10-161-3/+2
* mm: huge_memory: Fix build error.Ralf Baechle2012-10-151-0/+1
* Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/vir...Linus Torvalds2012-10-121-6/+5
|\
| * vfs: make path_openat take a struct filename pointerJeff Layton2012-10-121-2/+2
| * vfs: define struct filename and have getname() return itJeff Layton2012-10-121-6/+5
* | Merge branch 'slab/urgent' of git://git.kernel.org/pub/scm/linux/kernel/git/p...Linus Torvalds2012-10-121-1/+4
|\ \ | |/ |/|
| * mm, slab: release slab_mutex earlier in kmem_cache_destroy()Jiri Kosina2012-10-101-1/+4
* | Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/vir...Linus Torvalds2012-10-111-2/+4
|\ \
| * | tmpfs,ceph,gfs2,isofs,reiserfs,xfs: fix fh_len checkingHugh Dickins2012-10-091-2/+4
* | | Merge branch 'writeback-for-next' of git://git.kernel.org/pub/scm/linux/kerne...Linus Torvalds2012-10-112-27/+37
|\ \ \ | |/ / |/| |
| * | CPU hotplug, writeback: Don't call writeback_set_ratelimit() too often during...Srivatsa S. Bhat2012-09-281-3/+11
| * | backing-dev: use kstrto* in preference to simple_strtoulNamjae Jeon2012-08-251-24/+26
* | | mm: thp: Use more portable PMD clearing sequenece in zap_huge_pmd().David Miller2012-10-091-2/+3
* | | mm: Add and use update_mmu_cache_pmd() in transparent huge page code.David Miller2012-10-091-3/+3
* | | memory-hotplug: suppress "Trying to free nonexistent resource <XXXXXXXXXXXXXX...Yasuaki Ishimatsu2012-10-091-2/+2
* | | mm: document PageHuge somewhatAndrew Morton2012-10-091-0/+5
* | | mm: use %pK for /proc/vmallocinfoKees Cook2012-10-091-1/+1
* | | mm, thp: fix mlock statisticsDavid Rientjes2012-10-092-4/+8
* | | mm, thp: fix mapped pages avoiding unevictable list on mlockDavid Rientjes2012-10-092-2/+11
* | | memory-hotplug: update memory block's state and notify userspaceWen Congyang2012-10-091-1/+32
* | | memory-hotplug: preparation to notify memory block's state at memory hot removeWen Congyang2012-10-091-2/+11
* | | mm: avoid section mismatch warning for memblock_type_nameRaghavendra D Prabhu2012-10-091-1/+2
* | | cma: decrease cc.nr_migratepages after reclaiming pagelistMinchan Kim2012-10-091-2/+4
* | | CMA: migrate mlocked pagesMinchan Kim2012-10-094-6/+10
* | | mm/memory.c: fix typo in commentRobert P. J. Day2012-10-091-1/+1
* | | mm: remove unevictable_pgs_mlockfreedHugh Dickins2012-10-091-1/+0
* | | memory-hotplug: fix zone stat mismatchMinchan Kim2012-10-092-0/+19
* | | mm: revert 0def08e3 ("mm/mempolicy.c: check return code of check_range")Minchan Kim2012-10-091-4/+7
* | | mm: wrap calls to set_pte_at_notify with invalidate_range_start and invalidat...Haggai Eran2012-10-093-14/+31
* | | mm: move all mmu notifier invocations to be done outside the PT lockSagi Grimberg2012-10-096-29/+92
* | | hugetlb: do not use vma_hugecache_offset() for vma_prio_tree_foreachMichal Hocko2012-10-091-1/+2
* | | mm, numa: reclaim from all nodes within reclaim distanceDavid Rientjes2012-10-091-11/+30
* | | mm: remove free_page_mlockHugh Dickins2012-10-092-18/+1
* | | mm: use clear_page_mlock() in page_remove_rmap()Hugh Dickins2012-10-095-28/+13
* | | mm: remove vma arg from page_evictableHugh Dickins2012-10-095-24/+14
* | | mm: fix invalidate_complete_page2() lock orderingHugh Dickins2012-10-091-1/+2
* | | memcg: move mem_cgroup_is_root upwardsMichal Hocko2012-10-091-6/+5
* | | memcg: cleanup kmem tcp ifdefsMichal Hocko2012-10-091-8/+3
* | | mm: fix-up zone present pagesJianguo Wu2012-10-094-1/+53
* | | mm: enable CONFIG_COMPACTION by defaultRik van Riel2012-10-091-0/+1
* | | mm: thp: fix the update_mmu_cache() last argument passing in mm/huge_memory.cCatalin Marinas2012-10-091-3/+3
* | | thp: khugepaged_prealloc_page() forgot to reset the page alloc indicatorXiao Guangrong2012-10-091-0/+1
* | | memory-hotplug: don't replace lowmem pages with highmemMinchan Kim2012-10-091-9/+6
* | | mm/page_alloc: refactor out __alloc_contig_migrate_alloc()Minchan Kim2012-10-092-13/+12
* | | mm/hugetlb.c: remove duplicate inclusion of header fileSachin Kamat2012-10-091-1/+0
* | | mm: compaction: clear PG_migrate_skip based on compaction and reclaim activityMel Gorman2012-10-093-16/+43
* | | mm: compaction: Restart compaction from near where it left offMel Gorman2012-10-092-10/+52