aboutsummaryrefslogtreecommitdiffstats
path: root/net/nfc
Commit message (Expand)AuthorAgeFilesLines
* hlist: drop the node parameter from iteratorsSasha Levin2013-02-271-10/+6
* Merge tag 'driver-core-3.9-rc1' of git://git.kernel.org/pub/scm/linux/kernel/...Linus Torvalds2013-02-211-2/+2
|\
| * driver-core: constify data for class_find_device()Michał Mirosław2013-02-061-2/+2
* | NFC: llcp: integer underflow in nfc_llcp_set_remote_gb()Dan Carpenter2013-02-081-3/+2
* | NFC: Use skb_copy_datagram_iovecSamuel Ortiz2013-01-111-1/+1
* | NFC: Avoid memcpy on LLCP connection less Rx pathSamuel Ortiz2013-01-111-8/+8
* | NFC: Initial Secure Element APISamuel Ortiz2013-01-094-1/+8
* | NFC: Add HCI quirks to support driver (non)standard implementationsEric Lapuyade2013-01-092-1/+9
* | NFC: Fixed skb leak in tm_send() nfc and hci ops implementationsEric Lapuyade2013-01-091-2/+4
* | NFC: Changed event_received hci ops result semanticEric Lapuyade2013-01-091-6/+8
* | NFC: Added error handling in event_received hci opsEric Lapuyade2013-01-091-3/+5
* | NFC: Fixed nfc core and hci unregistration and cleanupEric Lapuyade2013-01-093-32/+53
* | NFC: llcp: Fix Rx memory leakSamuel Ortiz2013-01-091-10/+25
* | NFC: llcp: Remove the tx backlog queueSamuel Ortiz2013-01-093-6/+2
* | NFC: Add support for SO_TIMESTAMP LLCP socket optionThierry Escande2013-01-093-0/+8
|/
* nfc: remove noisy message from llcp_sock_sendmsgDave Jones2012-12-131-4/+0
* Merge tag 'nfc-fixes-3.7-2' of git://git.kernel.org/pub/scm/linux/kernel/git/...John W. Linville2012-12-061-1/+4
|\
| * NFC: Fix incorrect llcp pointer dereferenceWaldemar Rymarkiewicz2012-11-281-1/+4
* | Merge branch 'master' of git://git.kernel.org/pub/scm/linux/kernel/git/linvil...John W. Linville2012-11-211-1/+1
|\|
| * NFC: Fix nfc_llcp_local chained list insertionThierry Escande2012-11-191-1/+1
* | NFC: Queue a copy of the transmitted LLCP skbSamuel Ortiz2012-11-191-4/+13
* | NFC: Stop sending LLCP frames when tx queues are getting too deepSamuel Ortiz2012-11-191-0/+17
* | NFC: Copy user space buffer when sending UI framesSamuel Ortiz2012-11-191-2/+13
* | NFC: Export nfc_hci_sak_to_protocol()Eric Lapuyade2012-11-191-1/+2
* | NFC: Export nfc_hci_result_to_errno as it can be needed by HCI driversEric Lapuyade2012-11-191-1/+2
* | NFC: Dot not dispatch HCI event received on unopened pipeEric Lapuyade2012-11-191-5/+8
* | NFC: Ignore err when chip doesn't implement HW/SW info registersEric Lapuyade2012-11-191-0/+6
* | NFC: Fix hci_connect_gate() when a pre-opened pipe is passedEric Lapuyade2012-11-191-2/+2
* | NFC: Extend netlink interface for LTO, RW, and MIUX parameters supportThierry Escande2012-10-285-19/+174
* | NFC: Purge LLCP socket Tx queues when being disconnectedSamuel Ortiz2012-10-261-0/+31
* | NFC: Remove CONFIG_EXPERIMENTAL from the NCI MakefileKees Cook2012-10-261-2/+2
* | NFC: Remove CONFIG_EXPERIMENTAL from the LLCP MakefileKees Cook2012-10-261-2/+2
* | NFC: Remove CONFIG_EXPERIMENTALKees Cook2012-10-261-2/+2
* | NFC: Fix some code style and whitespace issuesSzymon Janc2012-10-268-17/+17
* | NFC: Use IDR library to assing NFC devices IDsSamuel Ortiz2012-10-261-7/+16
* | NFC: Return NULL when no LLCP socket for a dsap,ssap couple is foundSamuel Ortiz2012-10-261-4/+6
* | NFC: Implement LLCP connection less Tx pathSamuel Ortiz2012-10-261-0/+19
* | NFC: UI frame sending routine implementationSamuel Ortiz2012-10-262-0/+48
* | NFC: Forward LLCP datagrams to userspaceSamuel Ortiz2012-10-261-1/+18
* | NFC: Handle LLCP UI framesSamuel Ortiz2012-10-262-0/+45
* | NFC: Keep connection less bound sockets alive when DEP link goes downSamuel Ortiz2012-10-261-0/+10
* | NFC: Check for connection less sockets when looking for a service nameSamuel Ortiz2012-10-261-1/+6
* | NFC: Reserve LLCP ssap when replying to an SNL frameSamuel Ortiz2012-10-261-6/+40
* | NFC: Fix sparse warnings due to missing staticArron Wang2012-10-261-1/+1
* | NFC: Fix style issues with logical operationsSzymon Janc2012-10-262-10/+10
* | NFC: Fix not propagating return code in nfc_hci_clear_all_pipesSzymon Janc2012-10-261-6/+2
* | NFC: Small nfc_hci_create_pipe refactoringSzymon Janc2012-10-261-8/+8
* | NFC: Remove unneeded LLCP function return callsSzymon Janc2012-10-261-9/+0
* | NFC: Remove not needed local variable in nci_set_local_general_bytesSzymon Janc2012-10-261-6/+4
* | NFC: Use NFC_MAX_GT_LEN to check len in nci_set_local_general_bytesSzymon Janc2012-10-261-1/+1