aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* hlist: drop the node parameter from iteratorsSasha Levin2013-02-272-8/+4
* net: proc: change proc_net_remove to remove_proc_entryGao feng2013-02-181-2/+2
* net: proc: change proc_net_fops_create to proc_createGao feng2013-02-181-2/+2
* net: Push capable(CAP_NET_ADMIN) into the rtnl methodsEric W. Biederman2012-11-181-0/+6
* netlink: Rename pid to portid to avoid confusionEric W. Biederman2012-09-101-7/+7
* userns: Print out socket uids in a user namespace aware fashion.Eric W. Biederman2012-08-141-2/+4
* net: remove my future former mail addressRémi Denis-Courmont2012-06-178-13/+13
* net: Convert all sysctl registrations to register_net_sysctlEric W. Biederman2012-04-201-7/+1
* net: Move all of the network sysctls without a namespace into init_net.Eric W. Biederman2012-04-201-2/+2
* net: cleanup unsigned to unsigned intEric Dumazet2012-04-155-13/+14
* Phonet: missing headers (sparse)Rémi Denis-Courmont2012-04-131-0/+4
* Phonet: phonet_net_id can be static (sparse)Rémi Denis-Courmont2012-04-131-1/+1
* Merge git://git.kernel.org/pub/scm/linux/kernel/git/davem/netDavid S. Miller2012-04-131-19/+2
|\
| * phonet: Sort out initiailziation and cleanup code.Eric W. Biederman2012-04-131-19/+2
* | Merge git://git.kernel.org/pub/scm/linux/kernel/git/davem/netDavid S. Miller2012-04-101-0/+3
|\|
| * phonet: Check input from user before allocatingSasha Levin2012-04-051-0/+3
* | phonet: Stop using NLA_PUT*().David S. Miller2012-04-011-3/+5
|/
* net: reintroduce missing rcu_assign_pointer() callsEric Dumazet2012-01-123-3/+3
* Phonet: set the pipe handle using setsockoptDinesh Kumar Sharma2011-11-181-11/+95
* net: Add export.h for EXPORT_SYMBOL/THIS_MODULE to non-modulesPaul Gortmaker2011-10-312-0/+2
* net: Fix files explicitly needing to include module.hPaul Gortmaker2011-10-311-0/+1
* rcu: convert uses of rcu_assign_pointer(x, NULL) to RCU_INIT_POINTERStephen Hemminger2011-08-023-8/+8
* rtnetlink: Compute and store minimum ifinfo dump sizeGreg Rose2011-06-091-6/+7
* net: convert %p usage to %pKDan Rosenberg2011-05-241-1/+1
* Merge git://git.kernel.org/pub/scm/linux/kernel/git/davem/net-next-2.6Linus Torvalds2011-05-203-30/+25
|\
| * net: dont hold rtnl mutex during netlink dump callbacksEric Dumazet2011-05-022-6/+4
| * Phonet: convert bound sockets hash list to RCURémi Denis-Courmont2011-04-141-24/+21
* | net,rcu: convert call_rcu(phonet_device_rcu_free) to kfree_rcu()Lai Jiangshan2011-05-081-9/+1
|/
* Phonet: fix aligned-mode pipe socket buffer header reserveRémi Denis-Courmont2011-03-151-1/+1
* Phonet: kill the ST-Ericsson pipe controller KconfigRémi Denis-Courmont2011-03-092-37/+0
* Phonet: support active connection without pipe controller on modemRémi Denis-Courmont2011-03-092-133/+141
* Phonet: provide pipe socket option to retrieve the pipe identifierRémi Denis-Courmont2011-03-091-8/+7
* Phonet: allocate sock from accept syscall rather than soft IRQRémi Denis-Courmont2011-03-092-173/+121
* Phonet: factor common code to send control messagesRémi Denis-Courmont2011-03-091-152/+73
* Phonet: correct pipe backlog callback return valuesRémi Denis-Courmont2011-03-091-14/+11
* Phonet: return an error when packet TX failsRémi Denis-Courmont2011-03-091-5/+3
* Phonet: fix NULL dereference on TX path with implicit sourceRémi Denis-Courmont2011-03-091-3/+2
* phonet: Protect pipe_do_remove() with appropriate ifdefs.David S. Miller2011-02-251-0/+2
* Phonet: fix flawed "SYN/ACK" logicRémi Denis-Courmont2011-02-251-78/+47
* Phonet: don't bother with transaction IDs (especially for indications)Rémi Denis-Courmont2011-02-251-35/+14
* Phonet: remove redumdant pep->pipe_stateRémi Denis-Courmont2011-02-251-19/+6
* Phonet: use socket destination in pipe protocolRémi Denis-Courmont2011-02-251-25/+16
* Phonet: implement per-socket destination/peer addressRémi Denis-Courmont2011-02-252-7/+16
* Phonet: allow multiple listen() and fix small race conditionRémi Denis-Courmont2011-02-251-5/+5
* phonet: some signedness bugsDan Carpenter2011-01-101-3/+3
* Net: phonet: Makefile: Remove deprecated kbuild goal definitionsTracey Dent2010-11-221-2/+2
* phonet: remove the unused variable pnChangli Gao2010-10-201-1/+0
* Phonet: 'connect' socket implementation for Pipe controllerKumar Sanghvi2010-10-132-187/+212
* Phonet: mark the pipe controller as EXPERIMENTALRémi Denis-Courmont2010-10-081-2/+2
* Phonet: cleanup pipe enable socket optionRémi Denis-Courmont2010-10-081-42/+30